피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
RA - RA, 1-phase panel mount
Carlo Gavazzi
Solid State Relays
Solid state switching
Panel Mount
AC switching
1 phase
Flat Puck
Powered by
CAD모델 선택
{carlogavazzi/solid_state_relays/solid_state_switching/panel_mount/ac_switching/1_phase/flat_puck/ra.prj},{NB=RA4450HA08},{SHA256=0WWC43g0WV5dFQsxOa6ZgSQFzuKnF0uC70zngk/+Z0I=},{INAME=ra4450ha08},{NAME=ra4450ha08},{NNCUSTOM=RA},{NTCUSTOM=RA, 1-phase panel mount},{NBCUSTOM=RA4450HA08},{LINACUSTOM=RA4450HA08},{STEPFILE=SSR_RA_3D},{PNGFILE=SSR_RA},{DWGFILE=SSR_RA},{CODE=RA4450HA08},{VOLT=400},{MXCUR=50},{SWMODE=Zero Cross},{FREQRNG=45÷65},{CTRLRNG=HA: 90÷280 VAC/DC},{PWRCONN=M5 screw with captivated washer},{CTRLCONN=M3 screw with captivated washer},{BLKVOLT=850},{IT=1800},{DIM1=44.5},{DIM2=29},{DIM3=57.8},{TMP=-20°÷+70°C (-4˚÷+158˚F)}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
STEPFILE
ⁿ/ₐ
PNGFILE
ⁿ/ₐ
DWGFILE
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VOLT
Voltage
[VAC]
MXCUR
Maximum Current
[AAC]
SWMODE
Switching mode
ⁿ/ₐ
FREQRNG
Operational frequency range
[Hz]
CTRLRNG
Control range
ⁿ/ₐ
PWRCONN
Power Connection
ⁿ/ₐ
CTRLCONN
Control connection
ⁿ/ₐ
BLKVOLT
Blocking voltage
[Vp]
IT
[A²s]
DIM1
Width
[mm]
DIM2
Height
[mm]
DIM3
Depth
[mm]
TMP
Operating temperature
[C°/°F]
RA24110-D06
ra24110-d06
RA
RA, 1-phase panel mount
RA24110-D06
RA24110-D06
SSR_RA_3D
SSR_RA
SSR_RA
RA24110-D06
230
110
Zero Cross
45÷65
D: 4.5÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
650
18000
45.5
30
58.2
-20°÷+70°C (-4˚÷+158˚F)
RA2425-D06
ra2425-d06
RA
RA, 1-phase panel mount
RA2425-D06
RA2425-D06
SSR_RA_3D
SSR_RA
SSR_RA
RA2425-D06
230
25
Zero Cross
45÷65
D: 3÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
650
525
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA2425HA06
ra2425ha06
RA
RA, 1-phase panel mount
RA2425HA06
RA2425HA06
SSR_RA_3D
SSR_RA
SSR_RA
RA2425HA06
230
25
Zero Cross
45÷65
HA: 90÷280 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
650
525
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA2425LA06
ra2425la06
RA
RA, 1-phase panel mount
RA2425LA06
RA2425LA06
SSR_RA_3D
SSR_RA
SSR_RA
RA2425LA06
230
25
Zero Cross
45÷65
LA: 10÷90 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
650
525
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA2450-D06
ra2450-d06
RA
RA, 1-phase panel mount
RA2450-D06
RA2450-D06
SSR_RA_3D
SSR_RA
SSR_RA
RA2450-D06
230
50
Zero Cross
45÷65
D: 3÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
650
1800
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA2450HA06
ra2450ha06
RA
RA, 1-phase panel mount
RA2450HA06
RA2450HA06
SSR_RA_3D
SSR_RA
SSR_RA
RA2450HA06
230
50
Zero Cross
45÷65
HA: 90÷280 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
650
1800
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA2450LA06
ra2450la06
RA
RA, 1-phase panel mount
RA2450LA06
RA2450LA06
SSR_RA_3D
SSR_RA
SSR_RA
RA2450LA06
230
50
Zero Cross
45÷65
LA: 10÷90 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
650
1800
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA2490-D06
ra2490-d06
RA
RA, 1-phase panel mount
RA2490-D06
RA2490-D06
SSR_RA_3D
SSR_RA
SSR_RA
RA2490-D06
230
90
Zero Cross
45÷65
D: 3÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
650
6600
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA2490HA06
ra2490ha06
RA
RA, 1-phase panel mount
RA2490HA06
RA2490HA06
SSR_RA_3D
SSR_RA
SSR_RA
RA2490HA06
230
90
Zero Cross
45÷65
HA: 90÷280 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
650
6600
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA2490LA06
ra2490la06
RA
RA, 1-phase panel mount
RA2490LA06
RA2490LA06
SSR_RA_3D
SSR_RA
SSR_RA
RA2490LA06
230
90
Zero Cross
45÷65
LA: 10÷90 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
650
6600
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA40110-D10
ra40110-d10
RA
RA, 1-phase panel mount
RA40110-D10
RA40110-D10
SSR_RA_3D
SSR_RA
SSR_RA
RA40110-D10
400
110
Zero Cross
45÷65
D: 4.5÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
1000
18000
45.5
30
58.2
-20°÷+70°C (-4˚÷+158˚F)
RA4090-D10
ra4090-d10
RA
RA, 1-phase panel mount
RA4090-D10
RA4090-D10
SSR_RA_3D
SSR_RA
SSR_RA
RA4090-D10
400
90
Zero Cross
45÷65
D: 4.5÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
1000
6600
45.5
30
58.2
-20°÷+70°C (-4˚÷+158˚F)
RA4425-D08
ra4425-d08
RA
RA, 1-phase panel mount
RA4425-D08
RA4425-D08
SSR_RA_3D
SSR_RA
SSR_RA
RA4425-D08
400
25
Zero Cross
45÷65
D: 3÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
850
525
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4425HA08
ra4425ha08
RA
RA, 1-phase panel mount
RA4425HA08
RA4425HA08
SSR_RA_3D
SSR_RA
SSR_RA
RA4425HA08
400
25
Zero Cross
45÷65
HA: 90÷280 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
850
525
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4425LA08
ra4425la08
RA
RA, 1-phase panel mount
RA4425LA08
RA4425LA08
SSR_RA_3D
SSR_RA
SSR_RA
RA4425LA08
400
25
Zero Cross
45÷65
LA: 10÷90 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
850
525
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4450-D08
ra4450-d08
RA
RA, 1-phase panel mount
RA4450-D08
RA4450-D08
SSR_RA_3D
SSR_RA
SSR_RA
RA4450-D08
400
50
Zero Cross
45÷65
D: 3÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
850
1800
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4450HA08
ra4450ha08
RA
RA, 1-phase panel mount
RA4450HA08
RA4450HA08
SSR_RA_3D
SSR_RA
SSR_RA
RA4450HA08
400
50
Zero Cross
45÷65
HA: 90÷280 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
850
1800
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4450LA08
ra4450la08
RA
RA, 1-phase panel mount
RA4450LA08
RA4450LA08
SSR_RA_3D
SSR_RA
SSR_RA
RA4450LA08
400
50
Zero Cross
45÷65
LA: 10÷90 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
850
1800
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4490-D08
ra4490-d08
RA
RA, 1-phase panel mount
RA4490-D08
RA4490-D08
SSR_RA_3D
SSR_RA
SSR_RA
RA4490-D08
400
90
Zero Cross
45÷65
D: 3÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
850
6600
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4490HA08
ra4490ha08
RA
RA, 1-phase panel mount
RA4490HA08
RA4490HA08
SSR_RA_3D
SSR_RA
SSR_RA
RA4490HA08
400
90
Zero Cross
45÷65
HA: 90÷280 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
850
6600
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4490LA08
ra4490la08
RA
RA, 1-phase panel mount
RA4490LA08
RA4490LA08
SSR_RA_3D
SSR_RA
SSR_RA
RA4490LA08
400
90
Zero Cross
45÷65
LA: 10÷90 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
850
6600
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA48110-D12
ra48110-d12
RA
RA, 1-phase panel mount
RA48110-D12
RA48110-D12
SSR_RA_3D
SSR_RA
SSR_RA
RA48110-D12
480
110
Zero Cross
45÷65
D: 4.5÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
1200
18000
45.5
30
58.2
-20°÷+70°C (-4˚÷+158˚F)
RA4825-D12
ra4825-d12
RA
RA, 1-phase panel mount
RA4825-D12
RA4825-D12
SSR_RA_3D
SSR_RA
SSR_RA
RA4825-D12
480
25
Zero Cross
45÷65
D: 3÷32 VDC
M5 screw with captivated ...
M3 screw with captivated ...
1200
525
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4825HA12
ra4825ha12
RA
RA, 1-phase panel mount
RA4825HA12
RA4825HA12
SSR_RA_3D
SSR_RA
SSR_RA
RA4825HA12
480
25
Zero Cross
45÷65
HA: 90÷280 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
1200
525
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
RA4825LA12
ra4825la12
RA
RA, 1-phase panel mount
RA4825LA12
RA4825LA12
SSR_RA_3D
SSR_RA
SSR_RA
RA4825LA12
480
25
Zero Cross
45÷65
LA: 10÷90 VAC/DC
M5 screw with captivated ...
M3 screw with captivated ...
1200
525
44.5
29
57.8
-20°÷+70°C (-4˚÷+158˚F)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성