您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
한국어
Nederlands
polski
português
română
русский
slovenčina
slovenščina
svenska
Türkçe
中文
中文 (繁體)
中文 (繁體)
PHF - Complete Single Female Banjo Taper
AIRWORK
Fittings and Pipes
P - Plastic Push-In Fittings
Powered by
CAD模型選擇
{airwork/fittings_pipes/p_plastic_push_in/phf.prj},{NB=PHF 0802N},{NAME=PHF 0802N},{CODE=PHF 0802N},{DESCR=COMPLETE SINGLE FEMALE BANJO TAPER, Ø8 MM, R1/4},{T1=8},{A=14,6},{B=27,5},{C=34},{D=18,9},{E=9},{F=R1/4},{SW=17},{G=R1/4},{H=11},{PCS=10},{URL=https://www.airwork.it/wp-content/uploads/2020/11/PC_push_in_fittings_2021.pdf},{NBCUSTOM=PHF 0802N},{NNCUSTOM=PHF},{NTCUSTOM=COMPLETE SINGLE FEMALE BANJO TAPER},{LINACUSTOM=PHF 0802N},{STEPFILE=PHF_0802N.stp},{PNGFILE=phf.png},{DWGFILE=phf_drawing.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCR
Extended Description
ⁿ/ₐ
T1
Tube Ø
[mm]
A
ØA
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[filetto]
SW
SW [External Key]
[mm]
G
[filetto]
H
[mm]
PCS
Min. Quantity
[pcs]
URL
Manufacturer's Datasheet
ⁿ/ₐ
PHF 0401N
PHF 0401N
Complete Single Female Ba...
4
11
23
33
15
7,8
R1/8
12
R1/8
9,5
10
PDF Catalog
PHF 0402N
PHF 0402N
Complete Single Female Ba...
4
11
24,6
34
19,2
9
R1/4
17
R1/4
11
10
PDF Catalog
PHF 0601N
PHF 0601N
Complete Single Female Ba...
6
13
24,5
33
15
7,8
R1/8
12
R1/8
9,5
10
PDF Catalog
PHF 0602N
PHF 0602N
Complete Single Female Ba...
6
13
26,2
34
18,9
9
R1/4
17
R1/4
11
10
PDF Catalog
PHF 0603N
PHF 0603N
Complete Single Female Ba...
6
13
28,6
43,1
20,5
11,7
R3/8
19
R3/8
12
10
PDF Catalog
PHF 0801N
PHF 0801N
Complete Single Female Ba...
8
14,6
25,8
33
15
7,8
R1/8
12
R1/8
9,5
10
PDF Catalog
PHF 0802N
PHF 0802N
Complete Single Female Ba...
8
14,6
27,5
34
18,9
9
R1/4
17
R1/4
11
10
PDF Catalog
PHF 0803N
PHF 0803N
Complete Single Female Ba...
8
14,6
30,2
43,1
20,5
11,7
R3/8
19
R3/8
12
10
PDF Catalog
PHF 0804N
PHF 0804N
Complete Single Female Ba...
8
21
36,5
49,3
22,7
13
R1/2
24
R1/2
15
10
PDF Catalog
PHF 1002N
PHF 1002N
Complete Single Female Ba...
10
17,6
29,2
34
18,9
9
R1/4
17
R1/4
11
10
PDF Catalog
PHF 1003N
PHF 1003N
Complete Single Female Ba...
10
17,6
30,7
43,1
20,5
11,7
R3/8
19
R3/8
12
10
PDF Catalog
PHF 1004N
PHF 1004N
Complete Single Female Ba...
10
21
36,5
49,3
22,7
13
R1/2
24
R1/2
15
10
PDF Catalog
PHF 1203N
PHF 1203N
Complete Single Female Ba...
12
21
34,5
43,1
20,5
11,7
R3/8
19
R3/8
12
10
PDF Catalog
PHF 1204N
PHF 1204N
Complete Single Female Ba...
12
21
36,5
49,3
22,7
13
R1/2
24
R1/2
15
10
PDF Catalog
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表