您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
EN 14399-4 - Hexagon nuts
Fabory
1 Bolts & Hex cap screws
Powered by
CAD模型選擇
{fabory/1_bolts_and_hex_cap_screws/en_14399_4_m.prj},{NB=Sechskantmutter EN 14399-4 M27 04025.270.001(High)},{CNSORDERNO=04025.270.001},{D=27},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=224.000},{P=3.00},{DA=29.1},{DA1=27},{DW=42.8},{E=50.85},{M=22},{M1=20.70},{MW=16.56},{S=46},{S1=45.00},{NENNID=M27},{BRAND=Fabory},{STANDARD=EN 14399-4},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=High strength structural nut},{BASICMATERIAL=Steel},{GRADE=10},{SURFACETREATME=Plain},{HEADSHAPE=Hexagon head},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494446297},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=M27x},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Thread pitch
[mm]
DA
max.
[mm]
DW
min.
[mm]
E
min.
[mm]
M
Nom.=max.
[mm]
MW
min.
[mm]
S
max.
[mm]
Hexagon nut EN 14399-4 M1...
04025.120.001
M12
12
Fabory
EN 14399-4
Metric thread
Right
High strength structural ...
Steel
10
Plain
Hexagon head
Hexagon
0.02330
Y
8715494446242
7318169290
23-11-07-01
31161727
EC000129
200
1.75
13.0
20.1
23.91
10
7.71
22
Hexagon nut EN 14399-4 M1...
04225.120.001
M12
12
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.02205
Y
8715494470100
7318169290
23-11-07-01
31161727
EC000129
200
1.75
13.0
20.1
23.91
10
7.71
22
Hexagon nut EN 14399-4 M1...
04025.160.001
M16
16
Fabory
EN 14399-4
Metric thread
Right
High strength structural ...
Steel
10
Plain
Hexagon head
Hexagon
0.04480
Y
8715494446259
7318169990
23-11-07-01
31161727
EC000129
100
2.00
17.3
24.9
29.56
13
9.84
27
Hexagon nut EN 14399-4 M1...
04225.160.001
M16
16
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.04500
Y
8715494470117
7318169990
23-11-07-01
31161727
EC000129
100
2.00
17.3
24.9
29.56
13
9.84
27
Hexagon nut EN 14399-4 M2...
04025.200.001
M20
20
Fabory
EN 14399-4
Metric thread
Right
High strength structural ...
Steel
10
Plain
Hexagon head
Hexagon
0.07390
Y
8715494446266
7318169990
23-11-07-01
31161727
EC000129
100
2.50
21.6
29.5
35.03
16
11.92
32
Hexagon nut EN 14399-4 M2...
04225.200.001
M20
20
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.07400
Y
8715494470124
7318169990
23-11-07-01
31161727
EC000129
100
2.50
21.6
29.5
35.03
16
11.92
32
Hexagon nut EN 14399-4 M2...
04025.220.001
M22
22
Fabory
EN 14399-4
Metric thread
Right
High strength structural ...
Steel
10
Plain
Hexagon head
Hexagon
0.10400
Y
8715494446273
7318169990
23-11-07-01
31161727
EC000129
50
2.50
23.7
33.3
39.55
18
13.52
36
Hexagon nut EN 14399-4 M2...
04225.220.001
M22
22
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.10400
Y
8715494470131
7318169990
23-11-07-01
31161727
EC000129
50
2.50
23.7
33.3
39.55
18
13.52
36
Hexagon nut EN 14399-4 M2...
04025.240.001
M24
24
Fabory
EN 14399-4
Metric thread
Right
High strength structural ...
Steel
10
Plain
Hexagon head
Hexagon
0.15500
Y
8715494446280
7318169990
23-11-07-01
31161727
EC000129
50
3.00
25.9
38.0
45.20
20
14.96
41
Hexagon nut EN 14399-4 M2...
04225.240.001
M24
24
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.15168
Y
8715494470148
7318169990
23-11-07-01
31161727
EC000129
50
3.00
25.9
38.0
45.20
20
14.96
41
Hexagon nut EN 14399-4 M2...
04025.270.001
M27
27
Fabory
EN 14399-4
Metric thread
Right
High strength structural ...
Steel
10
Plain
Hexagon head
Hexagon
0.22400
Y
8715494446297
7318169990
23-11-07-01
31161727
EC000129
50
3.00
29.1
42.8
50.85
22
16.56
46
Hexagon nut EN 14399-4 M2...
04225.270.001
M27
27
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.22400
Y
8715494470155
7318169990
23-11-07-01
31161727
EC000129
50
3.00
29.1
42.8
50.85
22
16.56
46
Hexagon nut EN 14399-4 M3...
04025.300.001
M30
30
Fabory
EN 14399-4
Metric thread
Right
High strength structural ...
Steel
10
Plain
Hexagon head
Hexagon
0.30000
Y
8715494446303
7318169990
23-11-07-01
31161727
EC000129
50
3.50
32.4
46.6
55.37
24
18.16
50
Hexagon nut EN 14399-4 M3...
04225.300.001
M30
30
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.26956
Y
8715494470162
7318169990
23-11-07-01
31161727
EC000129
50
3.50
32.4
46.6
55.37
24
18.16
50
Hexagon nut EN 14399-4 M3...
04025.360.001
M36
36
Fabory
EN 14399-4
Metric thread
Right
High strength structural ...
Steel
10
Plain
Hexagon head
Hexagon
0.51500
Y
8715494461825
7318169990
23-11-07-01
31161727
EC000129
25
4.00
38.9
55.9
66.44
29
22.16
60
Hexagon nut EN 14399-4 M3...
04225.360.001
M36
36
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.46350
Y
8715494470179
7318169990
23-11-07-01
31161727
EC000129
25
4.00
38.9
55.9
66.44
29
22.16
60
Hexagon nut EN 14399-4 M3...
04225.390.001
M39
39
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.69900
Y
8715494309028
7318169990
23-11-07-01
31161727
EC000129
1
4.00
42.1
60.0
71.30
31
23.50
65
Hexagon nut EN 14399-4 M4...
04225.420.001
M42
42
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.72880
Y
8715494309035
7318169990
23-11-07-01
31161727
EC000129
1
4.50
45.4
64.7
76.95
34
25.90
70
Hexagon nut EN 14399-4 M4...
04225.450.001
M45
45
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
0.97200
Y
8715494309042
7318169990
23-11-07-01
31161727
EC000129
1
4.50
48.6
69.5
82.60
36
27.50
75
Hexagon nut EN 14399-4 M4...
04225.480.001
M48
48
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
1.16900
Y
8715494309059
7318169990
23-11-07-01
31161727
EC000129
1
5.00
51.8
74.2
88.25
38
29.10
80
Hexagon nut EN 14399-4 M5...
04225.560.001
M56
56
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
1.70400
Y
8715494309066
7318169990
23-11-07-01
31161727
EC000129
5
5.50
60.5
83.4
99.21
45
29.10
90
Hexagon nut EN 14399-4 M6...
04225.640.001
M64
64
Fabory
EN 14399-4
Metric thread
High strength structural ...
Steel
Hot dip galvanized
Hexagon head
Hexagon
2.31700
Y
8715494309073
7318169990
23-11-07-01
31161727
EC000129
5
6.00
69.1
92.9
110.51
51
29.10
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表