您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 439 B - Hex nuts, lower form B
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_439_form_b.prj},{NB=Sechskantmutter DIN 439 B M20 01585.200.001(High)},{CNSORDERNO=01585.200.001},{D=20.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=36.700},{P=2.500},{M=10.000},{S=30.000},{VERS=1.000},{NENNID=20MM},{BRAND=Fabory},{STANDARD=DIN 439 B (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Jam nut},{BASICMATERIAL=Steel},{GRADE=Free-cutting steel -04},{SURFACETREATME=Zinc flake flZn/nc},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ASMEB18.2.4.5M,NEN2334 B,NFE25-405-1},{ADDITIONALINFO=turned},{ROHS=Y},{APPROVAL=},{EANCODE=8717077272019},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=B M20},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Thread pitch
[mm]
M
Total height
[mm]
S
Width across flat
[mm]
Hexagon nut DIN 439 B M1....
51090.016.001
M1,6
1.600
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Stainless steel
A2-35
Hexagon
0.00006
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492267948
7318163990
23-11-07-01
31161727
EC000129
250
0.350
1.000
3.200
Hexagon nut DIN 439 B M2
11060.020.001
M2
2.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Plain
Hexagon
0.00005
ASMEB18.2.4.5M,NEN2334 B,...
Y
8717077067073
7318169290
23-11-07-01
31161727
EC000129
1000
0.400
1.200
4.000
Hexagon nut DIN 439 B M2
11360.020.001
M2
2.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Zinc plated
Hexagon
0.00011
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492571014
7318169290
23-11-07-01
31161727
EC000129
250
0.400
1.200
4.000
Hexagon nut DIN 439 B M2
47030.020.001
M2
2.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Brass
Cu2
Hexagon
0.00005
ASMEB18.2.4.5M,NEN2334 B,...
Y
8717077095700
7415330000
23-11-07-01
31161727
EC000129
1000
0.400
1.200
4.000
Hexagon nut DIN 439 B M2
51090.020.001
M2
2.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Stainless steel
A2-35
Hexagon
0.00011
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492267955
7318163990
23-11-07-01
31161727
EC000129
250
0.400
1.200
4.000
Hexagon nut DIN 439 B M2
55090.020.001
M2
2.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Stainless steel
A4-35
Hexagon
0.00011
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492332790
7318163990
23-11-07-01
31161727
EC000129
250
0.400
1.200
4.000
Hexagon nut DIN 439 B M2....
11060.025.001
M2,5
2.500
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Plain
Hexagon
0.00013
ASMEB18.2.4.5M,NEN2334 B,...
Y
8717077067080
7318169290
23-11-07-01
31161727
EC000129
1000
0.450
1.600
5.000
Hexagon nut DIN 439 B M2....
11360.025.001
M2,5
2.500
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Zinc plated
Hexagon
0.00022
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492571021
7318169290
23-11-07-01
31161727
EC000129
250
0.450
1.600
5.000
Hexagon nut DIN 439 B M2....
47030.025.001
M2,5
2.500
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Brass
Cu2
Hexagon
0.00012
ASMEB18.2.4.5M,NEN2334 B,...
Y
8717077095717
7415330000
23-11-07-01
31161727
EC000129
100
0.450
1.600
5.000
Hexagon nut DIN 439 B M2....
51090.025.001
M2,5
2.500
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Stainless steel
A2-35
Hexagon
0.00022
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492267962
7318163990
23-11-07-01
31161727
EC000129
250
0.450
1.600
5.000
Hexagon nut DIN 439 B M2....
55090.025.001
M2,5
2.500
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Stainless steel
A4-35
Hexagon
0.00022
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492332806
7318163990
23-11-07-01
31161727
EC000129
250
0.450
1.600
5.000
Hexagon nut DIN 439 B M3
11060.030.001
M3
3.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Plain
Hexagon
0.00029
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492568267
7318169290
23-11-07-01
31161727
EC000129
250
0.500
1.800
5.500
Hexagon nut DIN 439 B M3
11350.030.001
M3
3.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Zinc plated yellow passiv...
Hexagon
0.00029
ASMEB18.2.4.5M,NEN2334 B,...
N
8715492570826
7318169290
23-11-07-01
31161727
EC000129
250
0.500
1.800
5.500
Hexagon nut DIN 439 B M3
11355.030.001
30MM
3.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc plated Znthp/nc
Hexagon
0.00024
ASMEB18.2.4.5M,NEN2334 B,...
turned
Y
8717077275065
7318169290
23-11-07-01
31161727
EC000129
1000
0.500
1.800
5.500
Hexagon nut DIN 439 B M3
11360.030.001
M3
3.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Zinc plated
Hexagon
0.00029
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492571038
7318169290
23-11-07-01
31161727
EC000129
250
0.500
1.800
5.500
Hexagon nut DIN 439 B M3
47030.030.001
M3
3.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Brass
Cu2
Hexagon
0.00026
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492843012
7415330000
23-11-07-01
31161727
EC000129
250
0.500
1.800
5.500
Hexagon nut DIN 439 B M3
47031.030.001
M3
3.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Brass
Nickel plated
Hexagon
0.00040
ASMEB18.2.4.5M,NEN2334 B,...
Y
8717077279643
7415330000
23-11-07-01
31161727
EC000129
100
0.500
1.800
5.500
Hexagon nut DIN 439 B M3
51090.030.001
M3
3.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Stainless steel
A2-35
Hexagon
0.00029
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492267979
7318163990
23-11-07-01
31161727
EC000129
250
0.500
1.800
5.500
Hexagon nut DIN 439 B M3
55090.030.001
M3
3.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Stainless steel
A4-35
Hexagon
0.00029
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492332813
7318163990
23-11-07-01
31161727
EC000129
250
0.500
1.800
5.500
Hexagon nut DIN 439 B M3....
11060.035.001
M3,5
3.500
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Plain
Hexagon
0.00035
ASMEB18.2.4.5M,NEN2334 B,...
Y
8717077067097
7318169290
23-11-07-01
31161727
EC000129
100
0.600
2.000
6.000
Hexagon nut DIN 439 B M4
11060.040.001
M4
4.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Plain
Hexagon
0.00057
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492568281
7318169290
23-11-07-01
31161727
EC000129
250
0.700
2.200
7.000
Hexagon nut DIN 439 B M4
11350.040.001
M4
4.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Zinc plated yellow passiv...
Hexagon
0.00057
ASMEB18.2.4.5M,NEN2334 B,...
N
8715492570833
7318169290
23-11-07-01
31161727
EC000129
250
0.700
2.200
7.000
Hexagon nut DIN 439 B M4
11355.040.001
40MM
4.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
Free-cutting steel -04
Zinc plated Znthp/nc
Hexagon
0.00051
ASMEB18.2.4.5M,NEN2334 B,...
turned
Y
8717077275072
7318169290
23-11-07-01
31161727
EC000129
1000
0.700
2.200
7.000
Hexagon nut DIN 439 B M4
11360.040.001
M4
4.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Steel
04
Zinc plated
Hexagon
0.00047
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492571045
7318169290
23-11-07-01
31161727
EC000129
250
0.700
2.200
7.000
Hexagon nut DIN 439 B M4
47030.040.001
M4
4.000
Fabory
DIN 439 B (1987)
Metric thread
Right
Jam nut
Brass
Cu2
Hexagon
0.00055
ASMEB18.2.4.5M,NEN2334 B,...
Y
8715492843036
7415330000
23-11-07-01
31161727
EC000129
250
0.700
2.200
7.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表