您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.RFF G - ISO Threaded unions and accessories Stainless steel 316L FEMALE / FEMALE MACHINED REDUCERS
FG INOX
Industry
ISO Threaded unions and accessories
Reducers
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/reducers/i_rff_g.prj},{NB=fginox_RFF3225G},{REF=RFF3225G},{DN=32-25},{F=1\"1/4},{FX=41.910},{G=1\"},{GX=33.249},{L=45},{A=50},{B=42},{WEIGHT=0.240},{RAC=Gaz/BSP},{FOR=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
F
[mm]
G
ⁿ/ₐ
L
[mm]
A
ⁿ/ₐ
B
[mm]
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - RFF85G
RFF85G
8-5
1/4"
1/8"
27
18
14
0.025
Gaz/BSP
FG INOX - RFMF125G
RFMF125G
12-5
3/8"
1/8"
30
22
16
0.045
Gaz/BSP
FG INOX - RFF128G
RFF128G
12-8
3/8"
1/4"
30
22
17
0.045
Gaz/BSP
FG INOX - RFF155G
RFF155G
15-5
1/2"
1/8"
36
25
16
0.070
Gaz/BSP
FG INOX - RFF158G
RFF158G
15-8
1/2"
1/4"
36
25
17
0.070
Gaz/BSP
FG INOX - RFF1512G
RFF1512G
15-12
1/2"
3/8"
36
25
21
0.070
Gaz/BSP
FG INOX - RFF205G
RFF205G
20-5
3/4"
1/8"
38
32
16
0.130
Gaz/BSP
FG INOX - RFF208G
RFF208G
20-8
3/4"
1/4"
38
32
17
0.130
Gaz/BSP
FG INOX - RFF2012G
RFF2012G
20-12
3/4"
3/8"
38
32
21
0.120
Gaz/BSP
FG INOX - RFF2015G
RFF2015G
20-15
3/4"
1/2"
38
32
27
0.110
Gaz/BSP
FG INOX - RFF258G
RFF258G
25-8
1"
1/4"
43
40
16
0.165
Gaz/BSP
FG INOX - RFF2512G
RFF2512G
25-12
1"
3/8"
43
40
21
0.165
Gaz/BSP
FG INOX - RFF2515G
RFF2515G
25-15
1"
1/2"
43
40
27
0.150
Gaz/BSP
FG INOX - RFF2520G
RFF2520G
25-20
1"
3/4"
43
40
33
0.150
Gaz/BSP
FG INOX - RFF3212G
RFF3212G
32-12
1"1/4
3/8"
45
50
21
0.255
Gaz/BSP
FG INOX - RFF3215G
RFF3215G
32-15
1"1/4
1/2"
45
50
27
0.255
Gaz/BSP
FG INOX - RFF3220G
RFF3220G
32-20
1"1/4
3/4"
45
50
33
0.240
Gaz/BSP
FG INOX - RFF3225G
RFF3225G
32-25
1"1/4
1"
45
50
42
0.240
Gaz/BSP
FG INOX - RFF4015G
RFF4015G
40-15
1"1/2
1/2"
50
55
27
0.350
Gaz/BSP
FG INOX - RFF4020G
RFF4020G
40-20
1"1/2
3/4"
50
55
33
0.340
Gaz/BSP
FG INOX - RFF4025G
RFF4025G
40-25
1"1/2
1"
50
55
42
0.310
Gaz/BSP
FG INOX - RFF4032G
RFF4032G
40-32
1"1/2
1"1/4
50
55
55
0.310
Gaz/BSP
FG INOX - RFF5020G
RFF5020G
50-20
2"
3/4"
57
70
33
0.670
Gaz/BSP
FG INOX - RFF5025G
RFF5025G
50-25
2"
1"
57
70
42
0.670
Gaz/BSP
FG INOX - RFF5032G
RFF5032G
50-32
2"
1"1/4
57
70
55
0.650
Gaz/BSP
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表