您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
português
English
QA認證資訊
目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CAIL - CABIL - CABRIL - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_cail_cabil_cabrl.prj},{NB=CAIL.32x93},{D1=32},{D2=48},{D3=53},{D4=56},{L1=30},{R=33.5},{L=93},{MAT=Case Hardened Steel},{INFO=Assembly recommendation:D1<38: 3 x BREI 6 + TCI M6x15;D1≥38: 3 x BREI 6 + TCI M6x15},{STD=ISO 9448-6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
R
Radius
[mm]
L
Length
[mm]
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
CAIL.19x59
CAIL.19x59
19
32
39
40
23
26.0
59
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.20x59
CAIL.20x59
20
32
39
40
23
26.0
59
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.24x79
CAIL.24x79
24
40
46
48
23
30.0
79
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.25x79
CAIL.25x79
25
40
46
48
23
30.0
79
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.30x93
CAIL.30x93
30
48
53
56
30
33.5
93
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.32x93
CAIL.32x93
32
48
53
56
30
33.5
93
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.38x108
CAIL.38x108
38
58
63
66
37
38.5
108
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.40x108
CAIL.40x108
40
58
63
66
37
38.5
108
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.48x127
CAIL.48x127
48
70
77
80
47
45.5
127
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.50x127
CAIL.50x127
50
70
77
80
47
45.5
127
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.60x150
CAIL.60x150
60
85
92
95
60
53.0
150
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CAIL.63x150
CAIL.63x150
63
85
92
95
60
53.0
150
61-63 HRC
Assembly recommendation:D...
ISO 9448-6
CABIL.80x150
CABIL.80x150
80
105
115
118
60
64.5
150
52-54 HRC
Assembly recommendation:D...
ISO 9448-6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表