您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MA16-45 - Parallel Swivelling Elbow Fitting, male 45°
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma16-4520-20parallel20swivelling20elbow20fitting2c20male2045b0.prj},{NB=A0060042-45},{SHA256=eqBA7poY8k3OJnqz9Kz4UokEAVLCLBcr1mAGCYNT0k4=},{INAME=a00600422d45},{NAME=a0060042-45},{NNCUSTOM=MA16-45},{NTCUSTOM=Parallel Swivelling Elbow Fitting, male 45°},{NBCUSTOM=A0060042-45},{LINACUSTOM=A0060042-45},{STEPFILE=A0060042-45},{PNGFILE=MA16-45},{DWGFILE=MA16-45},{CODE=A0060042-45},{TYPE=MA16 08 14 -45},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=G1/4},{D2=14},{D2IN=.551},{D3=16.0},{D3IN=.630},{L1=6.5},{L1IN=.256},{L2=24.5},{L2IN=.965},{L3=21},{L3IN=.827},{CH=13},{G=-},{OZ=-},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
ØeTube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (MAX)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0060031-45
A0060031-45
MA16 06 18 -45
Brass Nickel Plated
6
G1/8
12
.472
12.8
.504
5.0
.197
21.0
.827
21
.827
13
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060032-45
A0060032-45
MA16 06 14 -45
Brass Nickel Plated
6
G1/4
12
.472
16.0
.630
6.5
.256
24.5
.965
21
.827
13
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060041-45
A0060041-45
MA16 08 18 -45
Brass Nickel Plated
8
G1/8
14
.551
12.8
.504
5.0
.197
21.0
.827
21
.827
13
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060042-45
A0060042-45
MA16 08 14 -45
Brass Nickel Plated
8
G1/4
14
.551
16.0
.630
6.5
.256
24.5
.965
21
.827
13
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060052-45
A0060052-45
MA16 10 14 -45
Brass Nickel Plated
10
G1/4
16
.630
16.0
.630
6.5
.256
23.0
.906
25
.984
13
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060053-45
A0060053-45
MA16 10 38 -45
Brass Nickel Plated
10
G3/8
16
.630
20.0
.787
7.0
.276
26.5
1.043
25
.984
16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060063-45
A0060063-45
MA16 12 38 -45
Brass Nickel Plated
12
G3/8
20
.787
20.0
.787
7.0
.276
26.0
1.024
25
.984
16
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0060064-45
A0060064-45
MA16 12 12 -45
Brass Nickel Plated
12
G1/2
20
.787
25.0
.984
8.5
.335
30.5
1.201
25
.984
20
-
-
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表