目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
BB1 001 101 - Deep groove ball bearings
SKF
Bearings units and housings
Ball bearings
Deep groove ball bearings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/ball_bearings/deep_groove_ball_bearings/bb1_001_101.prj},{NB=SKF_628/9-2RS1},{DESIGNATION=628/9-2RS1},{R12=0.20},{DD=9.000},{D=17.000},{B=5.000},{C=},{CX=},{CXX=},{XXVARIANT=},{XXDESIGN=Single row},{XXSEALING=Contact seal on both sides},{VAR=},{DD1=11.50},{DD2=10.7},{DD2X=},{D1=14.50},{D1X=0.00},{D2=15.2},{D3=},{D3X=},{D4=},{HH=0.000},{BB=0.000},{BBX=},{FF=},{R0MAX=0.000},{R0=0.000},{PITCH=13.00},{DW=2.000},{DDAMIN=10.400},{DDAMAX=10.500},{DDBMIN=0.000},{DDBMAX=0.000},{DBMIN=0.000},{DAMAX=15.600},{BBAMIN=0.000},{CAMAX=0.000},{RAMAX=0.200},{LOAD1=0.871},{LOAD2=0.340},{LOAD3=0.014},{SPEED1=0},{SPEED2=24000},{KR=0.015},{F0=7.700},{Z=11},{II=1},{MASS=0.004},{BEARING=628/9-2RS1},{RING=},{HELP3=0},{SUPPRESS=0},{PPATH=parts/bb1_001_101_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
R12
r1,2 min. - Chamfer dimension outer ring
[mm]
DD
d - Bore diameter
[mm]
D
D - Outside diameter
[mm]
B
B - Width
[mm]
XXVARIANT
Variant
ⁿ/ₐ
XXDESIGN
Design
ⁿ/ₐ
XXSEALING
Sealing solution
ⁿ/ₐ
VAR
Variant
ⁿ/ₐ
DD2
d2 - Recess diameter inner ring shoulder
[mm]
D2
D2 - Recess diameter outer ring shoulder
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
LOAD3
Pu - Fatigue load limit
[kN]
SPEED1
Reference speed
[r/min]
SPEED2
Limiting speed
[r/min]
BEARING
Bearing designation
ⁿ/ₐ
RING
Snap ring
ⁿ/ₐ
SKF_4208 ATN9
4208 ATN9
1.10
40.000
80.000
23.000
Double row
No seals
37.100
32.500
1.370
13000
7000
4208 ATN9
SKF_4201 ATN9
4201 ATN9
0.60
12.000
32.000
14.000
Double row
No seals
10.600
6.200
0.260
36000
20000
4201 ATN9
SKF_4303 ATN9
4303 ATN9
1.00
17.000
47.000
19.000
Double row
No seals
19.500
13.200
0.560
24000
13000
4303 ATN9
SKF_4304 ATN9
4304 ATN9
1.10
20.000
52.000
21.000
Double row
No seals
23.400
16.000
0.680
22000
12000
4304 ATN9
SKF_4301 ATN9
4301 ATN9
1.00
12.000
37.000
17.000
Double row
No seals
13.000
7.800
0.325
34000
18000
4301 ATN9
SKF_4215 ATN9
4215 ATN9
1.50
75.000
130.000
31.000
Double row
No seals
72.800
80.000
3.350
7500
4000
4215 ATN9
SKF_4310 ATN9
4310 ATN9
2.00
50.000
110.000
40.000
Double row
No seals
81.900
69.500
2.900
10000
5300
4310 ATN9
SKF_4307 ATN9
4307 ATN9
1.50
35.000
80.000
31.000
Double row
No seals
50.700
38.000
1.630
14000
7500
4307 ATN9
SKF_4308 ATN9
4308 ATN9
1.50
40.000
90.000
33.000
Double row
No seals
55.900
45.000
1.900
12000
6700
4308 ATN9
SKF_4302 ATN9
4302 ATN9
1.00
15.000
42.000
17.000
Double row
No seals
14.800
9.500
0.405
28000
15000
4302 ATN9
SKF_4205 ATN9
4205 ATN9
1.00
25.000
52.000
18.000
Double row
No seals
19.000
14.600
0.620
20000
11000
4205 ATN9
SKF_4210 ATN9
4210 ATN9
1.10
50.000
90.000
23.000
Double row
No seals
41.000
40.000
1.700
11000
6000
4210 ATN9
SKF_4216 ATN9
4216 ATN9
2.00
80.000
140.000
33.000
Double row
No seals
80.600
90.000
3.600
7000
3800
4216 ATN9
SKF_4200 ATN9
4200 ATN9
0.60
10.000
30.000
14.000
Double row
No seals
9.230
5.200
0.224
40000
22000
4200 ATN9
SKF_4203 ATN9
4203 ATN9
0.60
17.000
40.000
16.000
Double row
No seals
14.800
9.500
0.405
28000
15000
4203 ATN9
SKF_4213 ATN9
4213 ATN9
1.50
65.000
120.000
31.000
Double row
No seals
67.600
67.000
2.800
8500
4800
4213 ATN9
SKF_4312 ATN9
4312 ATN9
2.10
60.000
130.000
46.000
Double row
No seals
112.000
98.000
4.150
8500
4500
4312 ATN9
SKF_4309 ATN9
4309 ATN9
1.50
45.000
100.000
36.000
Double row
No seals
68.900
56.000
2.400
11000
6000
4309 ATN9
SKF_4311 ATN9
4311 ATN9
2.00
55.000
120.000
43.000
Double row
No seals
97.500
83.000
3.450
9000
5000
4311 ATN9
SKF_4214 ATN9
4214 ATN9
1.50
70.000
125.000
31.000
Double row
No seals
70.200
73.500
3.100
8000
4300
4214 ATN9
SKF_4211 ATN9
4211 ATN9
1.50
55.000
100.000
25.000
Double row
No seals
44.900
44.000
1.900
10000
5600
4211 ATN9
SKF_4204 ATN9
4204 ATN9
1.00
20.000
47.000
18.000
Double row
No seals
17.800
12.500
0.530
24000
13000
4204 ATN9
SKF_4207 ATN9
4207 ATN9
1.10
35.000
72.000
23.000
Double row
No seals
35.100
28.500
1.200
15000
8000
4207 ATN9
SKF_4305 ATN9
4305 ATN9
1.10
25.000
62.000
24.000
Double row
No seals
31.900
22.400
0.950
18000
10000
4305 ATN9
SKF_4206 ATN9
4206 ATN9
1.00
30.000
62.000
20.000
Double row
No seals
26.000
20.800
0.880
17000
9500
4206 ATN9
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表