您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 14MDC - DC Pulleys for cylindrical bores
Optibelt
Metal Products
Timing Belt Pulleys
ZRS DC pulleys for cylindrical bores
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_dc_fuer_zyl_bohrung/tb_14mdc_zyl.prj},{NB=34 14MDC 68},{BEZ=34 14MDC 68},{ANR=1989777},{GTIN=4014486848144},{ZAE=34},{AUSFNR=6F},{ABSN=2},{TBS=2.5},{PD=151.52},{PDHELP=151.52},{OD=148.72},{ODHELP=148.72},{FD=160},{F=84},{K=0},{L=104},{M=20},{N=131},{J=0},{D=32},{DBMAX=100},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=13.01},{MDC=14},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
D
Pilot Bore
[mm]
DBMAX
max. Bore Diameter
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
34 14MDC 68
34 14MDC 68
1989777
4014486848144
34
6F
2
151.52
148.72
160
84
0
104
20
131
0
32
100
Solid pulley
Steel
Steel
13.01
Black Oxide
Not Balanced
acc. to ISO 254
36 14MDC 68
36 14MDC 68
1843184
4014486848151
36
6F
2
160.43
157.53
168
84
0
104
20
131
0
32
110
Solid pulley
Steel
Steel
14.40
Black Oxide
Not Balanced
acc. to ISO 254
38 14MDC 68
38 14MDC 68
1983577
4014486848168
38
6F
2
169.34
166.54
183
84
0
104
20
141
0
32
115
Solid pulley
Steel
Steel
16.15
Black Oxide
Not Balanced
acc. to ISO 254
40 14MDC 68
40 14MDC 68
1915907
4014486848175
40
6F
2
178.25
175.45
188
84
0
104
20
155
0
32
125
Solid pulley
Steel
Steel
18.28
Black Oxide
Not Balanced
acc. to ISO 254
36 14MDC 90
36 14MDC 90
1807173
4014486848182
36
6F
2
160.43
157.53
168
106
0
136
30
131
0
32
110
Solid pulley
Steel
Steel
18.52
Black Oxide
Not Balanced
acc. to ISO 254
38 14MDC 90
38 14MDC 90
1865006
4014486848199
38
6F
2
169.34
166.54
183
106
0
136
30
141
0
32
115
Solid pulley
Steel
Steel
21.25
Black Oxide
Not Balanced
acc. to ISO 254
40 14MDC 90
40 14MDC 90
1599906
4014486848205
40
6F
2
178.25
175.45
188
106
0
136
30
155
0
32
125
Solid pulley
Steel
Steel
23.75
Black Oxide
Not Balanced
acc. to ISO 254
44 14MDC 90
44 14MDC 90
1857367
4014486848212
44
6F
2
196.08
193.28
211
106
0
136
30
167
0
32
140
Solid pulley
Steel
Steel
28.82
Black Oxide
Not Balanced
acc. to ISO 254
38 14MDC 125
38 14MDC 125
1928107
4014486848229
38
6F
2
169.34
166.54
183
141
0
161
20
141
0
32
115
Solid pulley
Steel
Steel
25.75
Black Oxide
Not Balanced
acc. to ISO 254
40 14MDC 125
40 14MDC 125
1956372
4014486848236
40
6F
2
178.25
175.45
188
141
0
161
20
155
0
32
125
Solid pulley
Steel
Steel
28.73
Black Oxide
Not Balanced
acc. to ISO 254
44 14MDC 125
44 14MDC 125
1919026
4014486848243
44
6F
2
196.08
193.28
211
141
0
161
20
167
0
32
140
Solid pulley
Steel
Steel
35.00
Black Oxide
Not Balanced
acc. to ISO 254
48 14MDC 125
48 14MDC 125
1802603
4014486848250
48
6F
2
213.90
211.11
226
141
0
161
20
185
0
32
160
Solid pulley
Steel
Steel
41.93
Black Oxide
Not Balanced
acc. to ISO 254
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表