您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Elbow push-in fitting, rotatable, heat - Series QR2-F Heat-resistant
Aventics
Pneumatic connection technologies
Push-In fittings
Series QR2-F, heat-resistant
Elbow fitting, rotatable
Powered by
CAD模型選擇
{aventics/pneumatic_connection_technologies/push_in_fittings/qr2_f_heat_resistant/elbow_push_in/elbow_push_in_heat_qr2.prj},{NB=1823391874},{IDNR=},{CNSORDERNO=1823391874},{G=G 1/4},{D=Ø 6},{B=8.6},{E=16},{H=8},{L=24.0},{L1=21.0},{SW=13},{DQ=10},{CNSMASSEXACT=0.025},{PGX=13.157},{PDX=6.0},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G
Port G
ⁿ/ₐ
D
Port D
ⁿ/ₐ
B
Diameter
[mm]
E
Diameter
[mm]
H
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
Width across flats
[mm]
DQ
Delivery quantity
[piece]
CNSMASSEXACT
Weight
[kg]
PGX
[mm]
PDX
[mm]
VER
[mm]
1823391870
1823391870
M5
Ø 4.1
9.1
8
4
15.1
18.2
9
10
0.015
5.000
4.1
1
R412007681
R412007681
M5
Ø 6
11.0
8
4
14.5
21.0
9
10
0.012
5.000
6.0
2
1823391871
1823391871
G 1/8
Ø 4
5.6
13
6
20.0
19.0
13
10
0.018
9.728
4.0
3
1823391872
1823391872
G 1/8
Ø 6
8.4
13
6
20.0
21.0
13
10
0.020
9.728
6.0
4
1823391873
1823391873
G 1/8
Ø 8
11.2
13
6
20.0
23.0
13
10
0.022
9.728
8.0
5
1823391874
1823391874
G 1/4
Ø 6
8.6
16
8
24.0
21.0
13
10
0.025
13.157
6.0
6
1823391875
1823391875
G 1/4
Ø 8
11.2
16
8
24.0
24.0
13
10
0.027
13.157
8.0
7
1823391876
1823391876
G 1/4
Ø 10
14.0
16
8
24.0
27.0
14
10
0.031
13.157
10.0
8
R412007624
R412007624
G 1/4
Ø 12
17.0
16
8
28.5
28.0
16
5
0.058
13.157
12.0
9
1823391877
1823391877
G 3/8
Ø 8
11.2
20
9
25.5
24.0
13
5
0.042
16.662
8.0
10
1823391878
1823391878
G 3/8
Ø 10
14.0
20
9
28.0
27.0
16
5
0.042
16.662
10.0
11
R412007623
R412007623
G 3/8
Ø 12
17.0
20
9
28.5
28.0
20
5
0.059
16.662
12.0
12
R412007731
R412007731
G 1/2
Ø 12
17.0
25
11
33.5
28.0
20
5
0.070
20.955
12.0
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表