您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6951FP 1W - Swing clamp, base-flange-mounting, precision design, single acting
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Swing clamps
Powered by
CAD模型選擇
{amf/hysp/615_schwenksp/amf6951fp_1w_assmtab.prj},{NB=AMF327817_1_1 - 6951FP-05-11},{BESTNR=327817},{ARTNR=6951FP-05-11},{PDF=PDF},{TYPVERS=rechts schwenkend},{TYPBA=einfach wirkend},{SKS=4.9},{M=8.0},{N=20.0},{POS=1},{OPT=1},{ROT=90},{OVS=3.82},{WKS=1.90},{VQ=0.764},{GR=5},{ACG=1},{A=38.0},{B=145.0},{C=135.5},{D=92.5},{E=97.5},{F=25.0},{G=15.0},{H=15.88},{JXT=M10 x 12},{K=3x 7},{P=57.0},{Q=50.0},{S=33.5},{T=54.0},{V=19.0},{X=120},{Y=50},{Z=55.0},{AA=110},{AC=G1/8},{AD=4.8},{OR1=183608},{GEW=903},{CTN=84662020},{EAN=4020772327811},{PPATH=6951_2-5-11_parts/amf6951fp_1w_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
PDF
catalog sheet
ⁿ/ₐ
TYPVERS
version
ⁿ/ₐ
TYPBA
Operating mode
ⁿ/ₐ
SKS
Clamping force at 350 bar clamp
[kN]
M
Clamping stroke
[mm]
N
Total stroke
[mm]
OVS
Oil capacity clamp
[cm3]
WKS
effective piston area Sp
[cm2]
VQ
Max. oil flow rate Q
[l/min.]
ACG
Breather plug
ⁿ/ₐ
A
Diameter
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
Diameter
[mm]
JXT
Thread x Depth
[mm]
K
Diameter
[mm]
P
[mm]
Q
Diameter
[mm]
S
[mm]
T
[mm]
V
[mm]
X
Angle
[°]
Y
Diameter
[mm]
Z
Angle
[°]
AA
Angle
[°]
AC
Thread
[Inch]
AD
Diameter
[mm]
OR1
O-ring 1, Order number
ⁿ/ₐ
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
327775
327775
6951FP-02-11
PDF
right swinging
single acting
2.0
5.5
14.0
0.92
0.63
0.276
1
26.5
109.5
103.0
71.0
76.0
26.5
13.5
11.13
M6 x 7
3x 6
45.0
40.0
31.0
47.0
15.5
120
42
30.0
60
G1/8
3.2
183608
372
84662020
4020772327774
yes
no
14.06.2023
yes
327791
327791
6951FP-02-12
PDF
left swinging
single acting
2.0
5.5
14.0
0.92
0.63
0.276
1
26.5
109.5
103.0
71.0
76.0
26.5
13.5
11.13
M6 x 7
3x 6
45.0
40.0
31.0
47.0
15.5
120
42
30.0
60
G1/8
3.2
183608
372
84662020
4020772327798
yes
no
14.06.2023
yes
327817
327817
6951FP-05-11
PDF
right swinging
single acting
4.9
8.0
20.0
3.82
1.90
0.764
1
38.0
145.0
135.5
92.5
97.5
25.0
15.0
15.88
M10 x 12
3x 7
57.0
50.0
33.5
54.0
19.0
120
50
55.0
110
G1/8
4.8
183608
903
84662020
4020772327811
yes
no
14.06.2023
yes
327833
327833
6951FP-05-12
PDF
left swinging
single acting
4.9
8.0
20.0
3.82
1.90
0.764
1
38.0
145.0
135.5
92.5
97.5
25.0
15.0
15.88
M10 x 12
3x 7
57.0
50.0
33.5
54.0
19.0
120
50
55.0
110
G1/8
4.8
183608
903
84662020
4020772327835
yes
no
14.06.2023
yes
327858
327858
6951FP-11-11
PDF
right swinging
single acting
11.6
13.0
29.5
11.90
4.04
1.785
1
45.5
186.5
173.5
112.5
118.5
28.5
16.5
22.23
M12 x 13
5x 9
55.0
59.4
42.0
71.0
27.5
90
62
22.5
45
G1/4
4.8
183608
1520
84662020
4020772327859
yes
no
14.06.2023
yes
327874
327874
6951FP-11-12
PDF
left swinging
single acting
11.6
13.0
29.5
11.90
4.04
1.785
1
45.5
186.5
173.5
112.5
118.5
28.5
16.5
22.23
M12 x 13
5x 9
55.0
59.4
42.0
71.0
27.5
90
62
22.5
45
G1/4
4.8
183608
1520
84662020
4020772327873
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6951KP_2w - Swing clamp, top-flange-mounting, precision design, double ...
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6951KP_1w - Swing clamp, top-flange-mounting, precision design sigle a...
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6951FP_2W - Swing clamp, base-flange-mounting, precision design, double...
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6951G_1w - Swing Clamp, thread-flange-mounting, single acting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6951_S - Swing Clamp Arm, standard
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6916-12-0x - Throttle/Check Valve
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6951_D - Swing Clamp Arm, double ended
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6951WN - Swing Clamp Arm, double ended
AMF - ANDREAS MAIER Fellbach
11.12.2023
25A-CBG1/CDBG1 - End Lock Cylinder/Series Compatible With Secondary Batteri...
SMC
23.03.2022
AMF 6904-25 - Air-Hydraulic Pump, Max. operating pressure 60 bar.
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6951G_2w - Swing Clamp, thread-flange-mounting, double acting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6958Sx-16 - Vertical Clamp, 350 bar, single acting
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6927B - Pull Cylinder, block type, single-acting, with spring return
AMF - ANDREAS MAIER Fellbach
11.12.2023
AMF 6958AT - Vertical Clamp, Single-acting, with spring return
AMF - ANDREAS MAIER Fellbach
11.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表