您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
25-2073, 25-2074, 25-2075, 25-2076, 25-2077, 25-2078, 40-2093, 40-2094, 40-2095, 40-2096, 40-2097, 40-2098, 25-2073-Black, 25-2074-Black, 25-2075-Black, 25-2076-Black, 25-2077-Black, 25-2078-Black, 40-2093-Black, 40-2094-Black, 40-2095-Black, 40-2096-Black, 40-2097-Black, 40-2098-Black - Standard Lift-Off Hinges
80/20
Metric
Panels & Doors
Powered by
CAD模型選擇
{8020/metric/panels_and_doors/25-2073_asmtab.prj},{NB=25-2078-Black},{PN=25-2078-Black},{MAT=6105-T5 Aluminum},{FIN=Black Anodize},{COLOR=0,0,0},{A=29.00},{B=13.00},{C=19.00},{D=13.40},{E=6.50},{F=9.50},{G=9.50},{H=9.14},{H1=9.14},{J=9.14},{J1=9.14},{K=M5 SHCS},{K1=6.60},{W=.029},{Z=0},{K2=9.7500},{K3=5.300},{TNUT=25-1951},{L=12.000},{THRD=M5 x 0.8},{STW=6.300},{PPATH=25-2073_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
COLOR
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
K (Drill Thru and Counterbore)
ⁿ/ₐ
W
Weight
[kg]
25-2073
25-2073
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
29.00
13.00
19.00
13.40
6.50
9.50
9.50
-
19.05
M5 SHCS
.027
25-2073-Black
25-2073-Black
6105-T5 Aluminum
Black Anodize
0,0,0
29.00
13.00
19.00
13.40
6.50
9.50
9.50
-
19.05
M5 SHCS
.027
25-2074
25-2074
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
29.00
13.00
19.00
13.40
6.50
9.50
9.50
19.05
-
M5 SHCS
.027
25-2074-Black
25-2074-Black
6105-T5 Aluminum
Black Anodize
0,0,0
29.00
13.00
19.00
13.40
6.50
9.50
9.50
19.05
-
M5 SHCS
.027
25-2075
25-2075
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
29.00
13.00
19.00
13.40
6.50
9.50
9.50
-
9.14
M5 SHCS
.025
25-2075-Black
25-2075-Black
6105-T5 Aluminum
Black Anodize
0,0,0
29.00
13.00
19.00
13.40
6.50
9.50
9.50
-
9.14
M5 SHCS
.025
25-2076
25-2076
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
29.00
13.00
19.00
13.40
6.50
9.50
9.50
9.14
-
M5 SHCS
.025
25-2076-Black
25-2076-Black
6105-T5 Aluminum
Black Anodize
0,0,0
29.00
13.00
19.00
13.40
6.50
9.50
9.50
9.14
-
M5 SHCS
.025
25-2077
25-2077
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
29.00
13.00
19.00
13.40
6.50
9.50
9.50
-
-
M5 SHCS
.023
25-2077-Black
25-2077-Black
6105-T5 Aluminum
Black Anodize
0,0,0
29.00
13.00
19.00
13.40
6.50
9.50
9.50
-
-
M5 SHCS
.023
25-2078
25-2078
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
29.00
13.00
19.00
13.40
6.50
9.50
9.50
9.14
9.14
M5 SHCS
.029
25-2078-Black
25-2078-Black
6105-T5 Aluminum
Black Anodize
0,0,0
29.00
13.00
19.00
13.40
6.50
9.50
9.50
9.14
9.14
M5 SHCS
.029
40-2093
40-2093
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
43.59
13.00
19.00
20.24
6.50
9.50
16.85
-
19.05
M6 SHCS
.040
40-2093-Black
40-2093-Black
6105-T5 Aluminum
Black Anodize
0,0,0
43.59
13.00
19.00
20.24
6.50
9.50
16.85
-
19.05
M6 SHCS
.040
40-2094
40-2094
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
43.59
13.00
19.00
20.24
6.50
9.50
16.85
19.05
-
M6 SHCS
.040
40-2094-Black
40-2094-Black
6105-T5 Aluminum
Black Anodize
0,0,0
43.59
13.00
19.00
20.24
6.50
9.50
16.85
19.05
-
M6 SHCS
.040
40-2095
40-2095
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
43.59
13.00
19.00
20.24
6.50
9.50
16.85
-
9.14
M6 SHCS
.036
40-2095-Black
40-2095-Black
6105-T5 Aluminum
Black Anodize
0,0,0
43.59
13.00
19.00
20.24
6.50
9.50
16.85
-
9.14
M6 SHCS
.036
40-2096
40-2096
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
43.59
13.00
19.00
20.24
6.50
9.50
16.85
9.14
-
M6 SHCS
.036
40-2096-Black
40-2096-Black
6105-T5 Aluminum
Black Anodize
0,0,0
43.59
13.00
19.00
20.24
6.50
9.50
16.85
9.14
-
M6 SHCS
.036
40-2097
40-2097
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
43.59
13.00
19.00
20.24
6.50
9.50
16.85
-
-
M6 SHCS
.035
40-2097-Black
40-2097-Black
6105-T5 Aluminum
Black Anodize
0,0,0
43.59
13.00
19.00
20.24
6.50
9.50
16.85
-
-
M6 SHCS
.035
40-2098
40-2098
6105-T5 Aluminum
Clear Anodize
.75,.75,.75
43.59
13.00
19.00
20.24
6.50
9.50
16.85
9.14
9.14
M6 SHCS
.041
40-2098-Black
40-2098-Black
6105-T5 Aluminum
Black Anodize
0,0,0
43.59
13.00
19.00
20.24
6.50
9.50
16.85
9.14
9.14
M6 SHCS
.041
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2073, 2074, 2075, 2076, 2077, 2078, 2093, 2094, 2095, 2096, 2097, 2098, 207...
80/20
04.02.2021
40-2060, 40-2061, 25-2062, 40-2880, 40-2881, 25-2882 - Plastic Door Handles
80/20
09.11.2023
40-4040, 40-4040-Black - T-Slotted Profile - 40 Series
80/20
27.06.2023
20-2040, 20-2040-Black - T-Slotted Profile - 20 Series
80/20
01.08.2023
20-2020, 2020-Black - T-Slotted Profile - 20 Series
80/20
01.08.2023
40-2104 - Standard Lift-Off Hinge Assemblies - Right Hinge - Long Pin Top, ...
80/20
09.11.2023
25-4152, 25-4152-Black, 40-4352, 40-4352-Black - 7 Hole 90 deg Joining Plat...
80/20
09.11.2023
65-2069, 65-2088, 65-2125 - Grabber Door Catch
80/20
09.11.2023
40-2106 - Standard Lift-Off Hinge Assemblies - Heavy Duty Hinge, Captivates...
80/20
09.11.2023
12067, 12098, 12099, 12107, 12108, 12125, 12126, 12134, 12136_m - Plastic S...
80/20
09.11.2023
65-2107, 65-2107-Black, 45-2107, 45-2107-Black - 90 deg Deadbolt Latch
80/20
09.11.2023
12085, 12086, 12087_m - Standard Hinges with Locking Lever
80/20
09.11.2023
25-2751, 25-2753, 40-2755, 40-2758, 40-2756, 40-2759, 25-2751-Black, 25-275...
80/20
16.06.2022
25-2502, 25-2502-Black - T-Slotted Profile - 25 Series
80/20
01.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表