您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DV-ST 2-way ISO 1127 - Unique Diaphragm Valves
Alfa Laval
Valves
Diaphragm Valves
Unique DV-ST UltraPure
ISO 1127
Powered by
CAD模型選擇
{alfalaval/valves/diaphragm/unique_dv_st/iso_1127/dv_st_iso_1127_2_way.prj},{NB=9615036930},{IDNR=9615036930},{PRODUCT=VALVE DV-ST UP 2-W DN20,3/4 Inch FGD MAN SS/SS CL-CL RA0.5 SF1 EPDM ISO 1127 QDOC},{BODYTYPE=2-way},{TUBESTANDARD=ISO 1127},{BODYMATERIAL=Forged},{PORTSIZE=DN-20},{OUTLETPORT=None},{MAINPORTSIZE=None},{CONNECTION=Clamp},{DIAPHRAGMCON=Button},{DIAPMATERIAL=EPDM},{ACTUATION=Manual handle},{ACTFUNCTION=Normally closed},{ACTHP=No},{ACTMATERIAL=SS/SS},{SEATSIZE=DN-20},{SURFACEFINISH=Ra 0,5 (SF1)},{CUSTOMDOC=Q-doc certificate},{DRYWEIGHT=1.114},{REPLACEDBY=STILL ACTIVE},{PPATH=../../../dv_st_diaphragm_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
BODYTYPE
Body type
ⁿ/ₐ
TUBESTANDARD
Tube standard
ⁿ/ₐ
BODYMATERIAL
Material type
ⁿ/ₐ
PORTSIZE
Port size
ⁿ/ₐ
CONNECTION
Connection type
ⁿ/ₐ
DIAPHRAGMCON
Diaphragm holder type
ⁿ/ₐ
DIAPMATERIAL
Diaphragm material
ⁿ/ₐ
ACTUATION
Actuation
ⁿ/ₐ
ACTFUNCTION
Actuator function
ⁿ/ₐ
ACTHP
High power actuation (Yes/No)
ⁿ/ₐ
ACTMATERIAL
Actuator material
ⁿ/ₐ
SEATSIZE
Seat size
ⁿ/ₐ
SURFACEFINISH
Surface finish
ⁿ/ₐ
CUSTOMDOC
Custom documentation
ⁿ/ₐ
DRYWEIGHT
Weight
[kg]
REPLACEDBY
Replaced by
ⁿ/ₐ
9615037645
9615037645
VALVE DV-ST UP 2-W DN25,1...
2-way
ISO 1127
Forged
DN-25
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
2.814
STILL ACTIVE
9615034476
9615034476
VALVE DV-ST UP 2-W DN40,1...
2-way
ISO 1127
Forged
DN-40
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
12.720
STILL ACTIVE
9615035228
9615035228
VALVE DV-ST UP 2-W DN25,1...
2-way
ISO 1127
Forged
DN-25
Welding ends
Bayonet
TFM/EPDM
Manual handle
Normally closed
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
1.841
STILL ACTIVE
9615034864
9615034864
VALVE DV-ST UP 2-W DN8,1/...
2-way
ISO 1127
Forged
DN-8
Welding ends
Button
EPDM
Manual handle
Normally closed
No
SS/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
1.530
STILL ACTIVE
9615035450
9615035450
VALVE DV-ST UP 2-W DN8,1/...
2-way
ISO 1127
Forged
DN-8
Clamp
Button
TFM/EPDM
Manual handle
Normally closed
No
SS/SS
DN-8
Ra 0,4 (SF4)
Q-doc certificate
0.329
STILL ACTIVE
9615037924
9615037924
VALVE DV-ST UP 2-W DN80,3...
2-way
ISO 1127
Forged
DN-80
Welding ends
Bayonet
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-80
Ra 0,5 (SF1)
Q-doc certificate
43.713
STILL ACTIVE
9615038019
9615038019
VALVE DV-ST UP 2-W DN10,3...
2-way
ISO 1127
Forged
DN-10
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,4 (SF4)
Q-doc certificate
1.242
STILL ACTIVE
9615037292
9615037292
VALVE DV-ST UP 2-W DN40,1...
2-way
ISO 1127
Forged
DN-40
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
5.077
STILL ACTIVE
9615035417
9615035417
VALVE DV-ST UP 2-W DN32,1...
2-way
ISO 1127
Forged
DN-32
Welding ends
Bayonet
PTFE/EPDM
Manual handle
Normally closed
No
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
3.357
STILL ACTIVE
9615035954
9615035954
VALVE DV-ST UP 2-W DN15,1...
2-way
ISO 1127
Forged
DN-15
Welding ends
Button
EPDM
Manual handle
Normally closed
No
C/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
0.621
STILL ACTIVE
9615033150
9615033150
VALVE DV-ST UP 2-W DN10,3...
2-way
ISO 1127
Forged
DN-10
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally open
Yes
SS/SS
DN-15
Ra 0,4 (SF4)
Q-doc certificate
1.303
STILL ACTIVE
9615035460
9615035460
VALVE DV-ST UP 2-W DN8,1/...
2-way
ISO 1127
Forged
DN-8
Welding ends
Button
EPDM
Manual handle
Normally closed
No
C/SS
DN-8
Ra 0,4 (SF4)
Q-doc certificate
0.267
STILL ACTIVE
9615033486
9615033486
VALVE DV-ST UP 2-W DN20,3...
2-way
ISO 1127
Forged
DN-20
Clamp
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
2.924
STILL ACTIVE
9615036864
9615036864
VALVE DV-ST UP 2-W DN10,3...
2-way
ISO 1127
Forged
DN-10
Clamp
Bayonet
TFM/EPDM
Manual handle
Normally closed
No
C/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
0.627
STILL ACTIVE
9615038511
9615038511
VALVE DV-ST UP 2-W DN10,3...
2-way
ISO 1127
Forged
DN-10
Clamp
Button
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,4 (SF4)
Q-doc certificate
0.956
STILL ACTIVE
9615033307
9615033307
VALVE DV-ST UP 2-W DN15,1...
2-way
ISO 1127
Forged
DN-15
Welding ends
Button
EPDM
Pneumatic actuator
Normally open
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.011
STILL ACTIVE
9615037490
9615037490
VALVE DV-ST UP 2-W DN10,3...
2-way
ISO 1127
Forged
DN-10
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
0.956
STILL ACTIVE
9615035207
9615035207
VALVE DV-ST UP 2-W DN15,1...
2-way
ISO 1127
Forged
DN-15
Welding ends
Bayonet
TFM/EPDM
Manual handle
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
0.741
STILL ACTIVE
9615033764
9615033764
VALVE DV-ST UP 2-W DN25,1...
2-way
ISO 1127
Forged
DN-25
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.446
STILL ACTIVE
9615036355
9615036355
VALVE DV-ST UP 2-W DN25,1...
2-way
ISO 1127
Forged
DN-25
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally open
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.386
STILL ACTIVE
9615037747
9615037747
VALVE DV-ST UP 2-W DN32,1...
2-way
ISO 1127
Forged
DN-32
Welding ends
Bayonet
PTFE/EPDM
Manual handle
Normally closed
No
C/SS
DN-40
Ra 0,4 (SF4)
Q-doc certificate
3.057
STILL ACTIVE
9615032339
9615032339
VALVE DV-ST UP 2-W DN10,3...
2-way
ISO 1127
Forged
DN-10
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
2.000
STILL ACTIVE
9615033794
9615033794
VALVE DV-ST UP 2-W DN10,3...
2-way
ISO 1127
Forged
DN-10
Clamp
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.057
STILL ACTIVE
9615034504
9615034504
VALVE DV-ST UP 2-W DN15,1...
2-way
ISO 1127
Forged
DN-15
Clamp
Bayonet
PTFE/EPDM
Manual handle
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.020
STILL ACTIVE
9615034515
9615034515
VALVE DV-ST UP 2-W DN25,1...
2-way
ISO 1127
Forged
DN-25
Welding ends
Bayonet
PTFE/EPDM
Manual handle
Normally closed
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
1.900
STILL ACTIVE
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DV-ST 2-way ISO 2037 - Unique Diaphragm Valves
Alfa Laval
26.10.2022
DV-ST 2-way ASME BPE - Unique Diaphragm Valves
Alfa Laval
24.10.2022
LKB Actuator 2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Actuator 1 1/2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
USV Double Seat Handle DN40 - Unique Sampling Valve
Alfa Laval
25.01.2021
Reducer Eccentric
Alfa Laval
21.01.2021
Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
DV-ST 2-way DIN 11850 - Unique Diaphragm Valves
Alfa Laval
26.10.2022
B32 - Reducer Eccentric
Alfa Laval
09.11.2021
B7RWWMS - Tee Reducing-Flange stud
Alfa Laval
09.11.2021
Regulating Valve - RV-P
Alfa Laval
01.12.2022
CPMI-2 - Regulating Valve
Alfa Laval
25.01.2021
USV Double Seat Handle DN25 - Unique Sampling Valve
Alfa Laval
25.01.2021
ThinkTop V20/ V50 / V70
Alfa Laval
29.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表