您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
NPT 45° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_19_45_ul_csa_iso_npb.prj},{NB=712.450.0},{CNSORDERNO=712.450.0},{T=M50x1.5},{ST=1.1/2\"},{ID=37.4},{A=35},{D=46},{B=14},{CSW=62},{C=68.2},{LC=19.0},{LC1=10.0},{ESW=60},{E=60.0},{LE2=8.0},{LE1=8.0},{R=38.0},{CNSQUANTITY=2},{WEIGHT=5.000},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=50.000},{GEWZ=1.500},{GEWT=40.000},{LX=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Min. Internal Diameter
[mm]
A
Height
[mm]
D
Length
[mm]
B
Height
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE2
Height
[mm]
LE1
Height
[mm]
R
Bending radius
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
712.414.0
712.414.0
M16x1.5
5/16"
8.3
19
27
10
26
28.3
12.5
5.5
27
30.5
5.0
5.0
15.0
10
0.630
11.970
Nickel plated brass
712.415.0
712.415.0
M20x1.5
5/16"
8.3
20
28
10
26
28.3
13.0
5.5
28
30.5
4.5
4.5
15.0
10
0.720
14.400
Nickel plated brass
712.416.0
712.416.0
M16 x1.5
3/8"
10.6
19
27
10
26
28.3
12.5
5.5
22
30.5
5.0
5.0
15.0
10
0.630
11.970
Nickel plated brass
712.417.0
712.417.0
M20x1.5
3/8"
10.6
20
28
10
26
28.3
12.5
5.5
24
30.5
4.5
4.5
15.0
10
0.720
14.400
Nickel plated brass
712.420.0
712.420.0
M20x1.5
1/2"
14.0
21
30
10
29
31.6
13.0
5.5
27
33.0
4.5
4.5
19.0
10
0.830
17.430
Nickel plated brass
712.425.0
712.425.0
M25x1.5
3/4"
19.1
23
33
12
35
38.2
13.4
5.9
33
36.0
5.0
5.0
23.0
5
1.280
29.440
Nickel plated brass
712.432.0
712.432.0
M32x1.5
1"
24.3
28
38
12
45
49.5
14.0
6.5
42
41.0
5.0
5.0
27.5
5
2.250
63.000
Nickel plated brass
712.440.0
712.440.0
M40x1.5
1.1/4"
32.7
33
39
13
53
58.3
17.0
8.5
52
52.0
7.0
7.0
36.0
2
3.450
113.850
Nickel plated brass
712.450.0
712.450.0
M50x1.5
1.1/2"
37.4
35
46
14
62
68.2
19.0
10.0
60
60.0
8.0
8.0
38.0
2
5.000
175.000
Nickel plated brass
712.463.0
712.463.0
M63x1.5
2"
47.9
40
53
16
76
83.6
21.5
11.0
72
72.0
10.0
10.0
45.0
2
8.050
322.000
Nickel plated brass
712.416.1
712.416.1
M16x1.5
3/8"
11.0
19
27
10
26
28.3
12.5
5.5
27
30.5
5.0
5.0
15.0
10
0.630
11.970
Nickel plated brass
712.417.1
712.417.1
M20x1.5
3/8"
11.0
20
28
10
26
28.3
12.5
5.5
28
30.5
4.5
4.5
15.0
10
0.720
14.400
Nickel plated brass
712.420.1
712.420.1
M20x1.5
1/2"
14.5
21
30
10
29
31.6
13.0
5.5
30
33.0
4.5
4.5
19.0
10
0.830
17.430
Nickel plated brass
712.425.1
712.425.1
M25x1.5
3/4"
19.4
23
33
12
35
38.2
13.4
5.9
33
36.0
5.0
5.0
23.0
5
1.280
29.440
Nickel plated brass
712.432.1
712.432.1
M32x1.5
1"
24.7
28
38
12
45
49.5
14.0
6.5
38
41.0
5.0
5.0
27.5
5
2.250
63.000
Nickel plated brass
712.440.1
712.440.1
M40x1.5
1.1/4"
33.3
33
39
13
53
58.3
17.0
8.5
52
52.0
7.0
7.0
36.0
5
3.450
113.850
Nickel plated brass
712.450.1
712.450.1
M50x1.5
1.1/2"
38.0
35
46
14
62
68.2
19.0
10.0
60
60.0
8.0
8.0
38.0
5
5.000
175.000
Nickel plated brass
712.463.1
712.463.1
M63x1.5
2"
49.0
40
53
16
76
83.6
21.5
11.0
72
72.0
10.0
10.0
45.0
5
8.050
322.000
Nickel plated brass
712.475.1
712.475.1
M75x1.5
2.1/2"
60.7
51
65
20
90
99.0
27.0
15.0
85
85.0
13.0
13.0
50.0
5
14.600
744.600
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NPT 90° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO 90° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO straight fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
96134688xx - ThinkTop Basic Intrinsically Safe
Alfa Laval
15.05.2020
TV-..L/S - T fittings, ISO 8434-1-TC
EXMAR
28.03.2023
VSI-..M - Locking screws with internal hexagon, DIN 908, sealing edge form ...
EXMAR
28.03.2023
Deonized Water Lab Faucets - Duraline Series
Marquest Scientific
23.06.2022
ISO straight fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO straight fitting,swivel, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO straight fitting,Compact, male, IP 68 nickel plated brass - Multitite ...
Anamet Europe
04.04.2019
ISO 90° fitting,Compact, male,stainless steel AISI-304 - Sealtite Fittings
Anamet Europe
04.04.2019
12000 - Pneumatic cylinders DIN ISO 15552 standard cylinder
norelem
30.05.2024
ISO 90° fitting,male, nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
ISO cable-hosefitting, compact, male,nickel plated brass - Sealtite Fitting...
Anamet Europe
04.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表