Fittings Mod. 6110 NPTF
AIR-tec-Vogel
Pneumatic connection
Fittings NPTF
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_nptf/6110.prj},{NB=6110 04-04},{IDNR=},{MOD=6110 04-04},{A=1/4},{A01=6.350},{D=1/4},{D01=13.157},{E01=19.000},{F01=12.700},{H01=12.000},{L01=43.500},{M01=21.000},{SW01=11.000},{SW101=14.000},{F1=11.480},{F2=11.684},{D1=6.985},{D2=13.487},{DA=4.495},{DA1=2.032},{A02=13.700},{A03=10.200},{A04=4.000},{ND=0.540},{A05=8.000},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
MOD
[mm]
A
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
H
[Inch]
L
[Inch]
M
[Inch]
SW
[Inch]
SW1
[Inch]
6110 04-02
6110 04-02
1/4
1/8
0.630
0.500
0.315
1.555
0.827
0.433
0.472
6110 04-04
6110 04-04
1/4
1/4
0.748
0.500
0.472
1.713
0.827
0.433
0.551
6110 06-04
6110 06-04
3/8
1/4
0.846
0.650
0.472
1.969
1.043
0.591
0.669
6110 06-06
6110 06-06
3/8
3/8
0.748
0.650
0.472
1.969
1.043
0.591
0.748
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表