Fittings Mod.3053
AIR-tec-Vogel
Pneumatic connection
Super-rapid fittings
Series 7000 Fluidics
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_super_rapidi/raccordi_compofit/mod_3053.prj},{NB=3053 3/8-4L-1/4},{MOD=3053 3/8-4L-1/4},{A=G3/8},{USCITE=4},{B=G1/4},{F=5.5},{G=6.0},{H=40},{I=28},{L=116},{M=24},{T=99},{SW=25},{AX=16.662},{BX=13.157},{AX1=14.000},{MOD1=3053_3/8-4L-1/4},{INFO=infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MOD
[mm]
A
[mm]
USCITE
Sides
[mm]
B
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
T
[mm]
SW
[mm]
3053 1/4-3L-1/8
3053 1/4-3L-1/8
G1/4
3
G1/8
4.5
4.5
30
21
72
18
63
20
3053 1/4-4L-1/8
3053 1/4-4L-1/8
G1/4
4
G1/8
4.5
4.5
30
21
90
18
81
20
3053 1/4-5L-1/8
3053 1/4-5L-1/8
G1/4
5
G1/8
4.5
4.5
30
21
108
18
99
20
3053 1/4-6L-1/8
3053 1/4-6L-1/8
G1/4
6
G1/8
4.5
4.5
30
21
126
18
117
20
3053 3/8-3L-1/4
3053 3/8-3L-1/4
G3/8
3
G1/4
5.5
6.0
40
28
92
24
75
25
3053 3/8-4L-1/4
3053 3/8-4L-1/4
G3/8
4
G1/4
5.5
6.0
40
28
116
24
99
25
3053 3/8-5L-1/4
3053 3/8-5L-1/4
G3/8
5
G1/4
5.5
6.0
40
28
140
24
123
25
3053 3/8-6L-1/4
3053 3/8-6L-1/4
G3/8
6
G1/4
5.5
6.0
40
28
164
24
147
25
3053 1/2-3L-3/8
3053 1/2-3L-3/8
G1/2
3
G3/8
5.5
6.5
50
37
104
26
85
30
3053 1/2-4L-3/8
3053 1/2-4L-3/8
G1/2
4
G3/8
5.5
6.5
50
37
130
26
111
30
3053 1/2-5L-3/8
3053 1/2-5L-3/8
G1/2
5
G3/8
5.5
6.5
50
37
156
26
137
30
3053 1/2-6L-3/8
3053 1/2-6L-3/8
G1/2
6
G3/8
5.5
6.5
50
37
182
26
163
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表