카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
TPH S5M,TPKH S5M,TPBH S5M,TPNH S5M - Keyless Timing Pulleys - S5M Type With Centering Function
PRiCi FA
Delivery part
Timing Pulleys
Powered by
CAD모델 선택
{prici/ccc/c11/tph_s5m_asmtab.prj},{NB=TPKH24S5M100-E-8},{MAT=Equivalent to A7075},{FMAT=Equivalent to Aluminium alloy},{BMAT=Equivalent to S45C},{MAT2=A7075},{SUR=Hard Anode Treatment},{FSUR=Hard Anode Treatment},{BSUR=-},{SUR2=ying zhi yang ji},{CODE=TPKH},{CODE1=BCJG_HHTK},{CODE2=TMLM},{MYCODE=M_HHTK},{VAR02=24},{VAR04=S5M100},{VAR06=E},{VAR08=8},{VAR10=},{VAR12=},{VAR14=0.0},{FIX95=PDF},{FIX97=1},{AF971=1},{AF972=1},{AF973=1},{PPATH=tph_s5m_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
MODEL
Model
ⁿ/ₐ
MAT
Pulley Material
ⁿ/ₐ
FMAT
Flange Material
ⁿ/ₐ
BMAT
Bushing Material
ⁿ/ₐ
SUR
Pulley Surface treatment
ⁿ/ₐ
FSUR
Flange Surface treatment
ⁿ/ₐ
BSUR
Bushing Surface treatment
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX01
Belt Width Used
ⁿ/ₐ
FIX02
A
[mm]
FIX04
W
[mm]
FIX06
Y
[mm]
FIX08
P.D.
[mm]
FIX10
O.D.
[mm]
FIX12
F
[mm]
FIX14
E
[mm]
FIX16
Allowable maximum torque
[N·m]
FIX18
D1
[mm]
FIX20
(L)
[mm]
TPH20S5M100-E-6
TPH20S5M100-E-6
Equivalent to A7075
Equivalent to Aluminium a...
Equivalent to S45C
Natural Anode Treatment
Natural Anode Treatment
-
TPH
10mm
11
16
0.0
31.83
30.87
36
24
12.7
21.5
6.0
TPKH24S5M100-E-8
TPKH24S5M100-E-8
Equivalent to A7075
Equivalent to Aluminium a...
Equivalent to S45C
Hard Anode Treatment
Hard Anode Treatment
-
TPKH
10mm
11
16
0.0
38.20
37.24
45
30
19.6
23.5
6.0
TPBH24S5M100-E-8
TPBH24S5M100-E-8
Equivalent to S45C
Equivalent to SPCC
Equivalent to S45C
Blackening treatment
Blackening treatment
Blackening treatment
TPBH
10mm
11
16
0.0
38.20
37.24
45
30
19.6
23.5
6.0
TPNH24S5M100-E-8
TPNH24S5M100-E-8
Equivalent to S45C
Equivalent to SPCC
Equivalent to S45C
Electroless Nickel Platin...
Electroless Nickel Platin...
Electroless Nickel Platin...
TPNH
10mm
11
16
0.0
38.20
37.24
45
30
16.6
23.5
6.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성