目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Solenoid Valves EMV - EMV 5 230V-AC 3/2 NO
Schmalz
Vacuum Components
Valve Technology
Solenoid Valves
Solenoid Valves EMV
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/ventiltechnik/elektromagnetventile/elektromagnetventile_emv/10_05_01_00069.prj},{NB=SCHMALZ 10.05.01.00069 EMV 5 230V-AC 3/2 NO},{NAME=10_05_01_00069},{INAME=10_05_01_00069},{SHA256=1Jcj4liIKAMhPFHJm5Ng6DKQm/HHGtizTjRN0DNxqls=},{NNCUSTOM=EMV 5 230V-AC 3/2 NO},{NTCUSTOM=Elektromagnetventil},{NBCUSTOM=EMV 5 230V-AC 3/2 NO},{LINACUSTOM=EMV 5 230V-AC 3/2 NO},{ARTNR=10.05.01.00069},{C114=32},{C121=56},{C132=G1/4\"-IG},{C135=G1/4\"-IG},{C138=G1/4\"-IG},{C679=M4-IG},{C117=71},{C115=118},{C111=46},{C109=76},{C1512=4.8},{C628=38},{C625=24},{C472=5},{C420=Stromlos offen},{C923=4},{C922=66.7},{C674=230V - AC},{C608=20},{C576=0.518}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C121
D
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C679
G5
ⁿ/ₐ
C117
H
[mm]
C115
H1
[mm]
C111
L
[mm]
C109
L1
[mm]
C1512
LG5
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C472
Nennweite
[mm]
C420
Steuerung
ⁿ/ₐ
C923
Nenndurchfluss
[mł/h]
C922
Nenndurchfluss
[l/min]
C674
Spannung
ⁿ/ₐ
C608
Schließzeit
[ms]
C576
Weight
[kg]
SCHMALZ 10.05.01.00069 EM...
10_05_01_00069
EMV 5 230V-AC 3/2 NO
Elektromagnetventil
EMV 5 230V-AC 3/2 NO
EMV 5 230V-AC 3/2 NO
10.05.01.00069
32
56
G1/4"-IG
G1/4"-IG
G1/4"-IG
M4-IG
71
118
46
76
4.8
38
24
5
Stromlos offen
4
66.7
230V - AC
20
0.518
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表