slovenčina
English
Roller chains with straight plates simplex DIN 8187
Haberkorn
Driving elements
Chains
Standard with straight plates DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_with_straight_plates_din_8187/simplex_chains_with_straight_plates_asmtab.prj},{NB=I00048},{NAME=Roller chain standard simplex 10 B-1 (5/8\"x3/8\") straight plates},{ISO=10B-1},{CNSORDERNO=I00048},{P=15.875},{PI=5/8''},{B1=9.65},{D2=5.08},{D1=10.16},{A2=19.6},{G=14.73},{CMIN=22.4},{CMED=27.4},{KG=0.98},{PPATH=simplex_chains_with_straight_plates_asmtpl.prj},{CNSORDERNO2=601115000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
ⁿ/ₐ
KG
q ?
[kg/m]
I00047
Roller chain standard sim...
08B-1
I00047
12.700
1/2''
7.75
4.45
8.51
17.0
11.81
18.0
21.1
0.75
I00048
Roller chain standard sim...
10B-1
I00048
15.875
5/8''
9.65
5.08
10.16
19.6
14.73
22.4
27.4
0.98
I00049
Roller chain standard sim...
12B-1
I00049
19.050
3/4''
11.68
5.72
12.07
22.7
16.13
29.0
32.3
1.24
I00050
Roller chain standard sim...
16B-1
I00050
25.400
1''
17.02
8.28
15.88
36.1
21.08
60.0
70.6
3.30
I00567
Roller chain standard sim...
20B-1
I00567
31.750
1''1/4
19.56
10.19
19.05
43.2
26.42
95.0
109.8
3.91
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表