slovenčina
English
Roller chains standard with attachments K2/02 simplex DIN 8187
Haberkorn
Driving elements
Chains
Standard with attachments DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_with_attachments_din_8187/chains_bea_k2_02_asmtab.prj},{NB=552723},{NAME=Roller chain standard with attachments simplex 08 B-1 (1/2\"x5/16\") K2/02},{TYPE=K2/02},{D2=4.45},{ISO=08B-1},{CNSORDERNO=552723},{P=12.700},{PI=1/2”},{B1=7.75},{D1=8.51},{A2=17.0},{G=11.81},{A=23.2},{B=4.3},{C=37.2},{D=28.2},{E=8.4},{F=1.4},{CMIN=18.0},{CMED=21.1},{KG=1.01},{VERS=6},{PPATH=chains_with_attachemnts_asmtpl.prj},{CNSORDERNO2=604112222}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
A
[mm]
B
[mm]
C
C max.
[mm]
D
[mm]
E
[mm]
F
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
[KN]
KG
q ?
[kg/m]
552722
Roller chain standard wit...
06B-1
552722
9.525
3/8”
5.72
6.35
13.5
8.26
17.6
3.5
27.0
19.0
6.5
1.0
9.0
10.7
0.61
552723
Roller chain standard wit...
08B-1
552723
12.700
1/2”
7.75
8.51
17.0
11.81
23.2
4.3
37.2
28.2
8.4
1.4
18.0
21.1
1.01
552736
Roller chain standard wit...
10B-1
552736
15.875
5/8”
9.65
10.16
19.6
14.73
29.3
5.2
47.6
31.8
10.4
1.6
22.4
27.4
1.32
552725
Roller chain standard wit...
12B-1
552725
19.050
3/4”
11.68
12.07
22.7
16.13
33.0
5.6
61.0
35.0
12.0
1.8
29.0
32.3
1.66
552714
Roller chain standard wit...
16B-1
552714
25.400
1”
17.02
15.88
36.1
21.08
46.0
6.8
78.2
50.8
15.9
3.0
60.0
70.6
3.78
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表