RA35 - Male-male elbow
C Matic
Category Fittings
Standard Fittings
RA Line - Brass Nickel-Plated Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/ra_line_brass_nickel-plated_standard_fittings/ra3520-20male-male20elbow.prj},{NB=5250003},{SHA256=MCjAIn52mLsHIzIHQvKSrcdfcRYF98TF7jT+GaRIoSY=},{INAME=05250003},{NAME=05250003},{NNCUSTOM=RA35},{NTCUSTOM=Male-male elbow},{NBCUSTOM=5250003},{LINACUSTOM=5250003},{STEPFILE=5250003},{PNGFILE=RA35},{DWGFILE=RA35},{CODE=5250003},{TYPE=RA35 38 38},{MAT=Brass Nickel Plated},{D1=R3/8},{D2=R3/8},{L1=24.5},{L1IN=.965},{CH=15},{G=37.1},{OZ=1.309},{WT=-40 ÷ 150},{WTF=-40 ÷ 302},{WP=60},{WPP=870},{CONF1=RoHS},{AF=Pneumatic, hydraulic and oleodynamic circuits}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
[mm]
L1IN
[in]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
CONF1
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
5250001
5250001
RA35 18 18
Brass Nickel Plated
R1/8
R1/8
17.0
.669
10
10.4
.367
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5250002
5250002
RA35 14 14
Brass Nickel Plated
R1/4
R1/4
21.5
.846
12
28.5
1.005
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5250003
5250003
RA35 38 38
Brass Nickel Plated
R3/8
R3/8
24.5
.965
15
37.1
1.309
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5250004
5250004
RA35 12 12
Brass Nickel Plated
R1/2
R1/2
29.5
1.161
19
68.7
2.423
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5250005
5250005
RA35 34 34
Brass Nickel Plated
R3/4
R3/4
34.5
1.358
22
92.3
3.256
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
5250006
5250006
RA35 1 1
Brass Nickel Plated
R1"
R1"
40.5
1.594
28
156.0
5.503
-40 ÷ 150
-40 ÷ 302
60
870
RoHS
Pneumatic, hydraulic and ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表