MP - Straight fixed metric conduit fitting
Flexicon
Non-metallic conduits and fittings
MP
Straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/mp/straight/mp.prj},{NB=MP-20-M20#---(B)},{CLR=B},{CT=MP},{NS=20},{A=M20 x 1.5},{B=14},{C=29},{D=33},{E=14.5},{F=30},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{NDM=20},{KDM=18.16},{P=1.5},{NDM2=30},{KDM2=25.706}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
A
Metric Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
[mm]
MP-12-M16#---(B)
MP-12-M16#
12
M16 x 1.5
11
27
24
9.0
23
Nylon PA66
MP-16-M16#---(B)
MP-16-M16#
16
M16 x 1.5
11
29
28
10.5
25
Nylon PA66
MP-16-M20#---(B)
MP-16-M20#
16
M20 x 1.5
14
27
28
10.5
25
Nylon PA66
MP-20-M20#---(B)
MP-20-M20#
20
M20 x 1.5
14
29
33
14.5
30
Nylon PA66
MP-25-M25#---(B)
MP-25-M25#
25
M25 x 1.5
15
30
37
19.0
34
Nylon PA66
MP-28-M25#---(B)
MP-28-M25#
28
M25 x 1.5
15
30
42
24.5
37
Nylon PA66
MP-32-M32#---(B)
MP-32-M32#
32
M32 x 1.5
16
32
48
24.5
45
Nylon PA66
MP-40-M40#---(B)
MP-40-M40#
40
M40 x 1.5
16
43
60
33.0
60
Nylon PA66
MP-50-M50#---(B)
MP-50-M50#
50
M50 x 1.5
16
39
64
39.0
60
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表