目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
MOUNT BALL VALVE (TS)-ASTM
SEKISUI
Manual Operation Valve
MOUNT BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/mount_ball_valve/mount_ball_valve_ts_socket_ansi_asmtab.prj},{NB=JV32SU},{STD=ANSI},{A=32},{AX=32},{B=1 1/4},{SD=32},{L=147},{D1=42.42},{T=1/84},{SL=31.75},{DO=54},{H=84},{DU=81},{LH=123},{X=42.0},{M=M5 x 8},{MB=V},{MS=U},{PPATH=parts/mount_ball_valve_ts_socket_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3.0
[mm]
D1
Ød1
[mm]
T
1/T
ⁿ/ₐ
SL
I
[mm]
DO
Ødo
[mm]
H
Max. h
[mm]
DU
ØDu
[mm]
LH
[mm]
X
[mm]
M
Thread
ⁿ/ₐ
JV15SU
JV15SU
ANSI
15
1/2
15
103
21.54
1/72
22.22
33
53
49
95
27.0
M5 x 8
JV20SU
JV20SU
ANSI
20
3/4
20
119
26.87
1/85
25.40
35
62
59
95
32.0
M5 x 8
JV25SU
JV25SU
ANSI
25
1
25
133
33.65
1/75
28.58
44
76
67
123
37.0
M5 x 8
JV32SU
JV32SU
ANSI
32
1 1/4
32
147
42.42
1/84
31.75
54
84
81
123
42.0
M5 x 8
JV40SU
JV40SU
ANSI
40
1 1/2
40
171
48.56
1/78
34.93
66
114
98
158
57.0
M6 x 10
JV50SU
JV50SU
ANSI
50
2
50
188
60.63
1/83
38.10
77
120
120
158
67.0
M6 x 10
JV65SU
JV65SU
ANSI
65
2 1/2
65
211
73.38
1/84
44.45
96
153
150
211
81.0
M6 x 10
JV80SU
JV80SU
ANSI
80
3
80
262
89.31
1/78
47.63
113
171
186
240
99.7
M8 x 10
JV1HSU
JV1HSU
ANSI
100
4
100
315
114.76
1/87
57.15
144
202
228
290
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表