目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8044 - Forged concentric reducer - Clamp inlet - Welding outlet - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8044.prj},{NB=bene_inox_680444-400300},{REF=680444-400300},{MATIERE=Inox 316L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2P=3\"},{D2=76.20},{L=114.3},{POIDS=0,830},{L1=54.0},{L2=38.1},{L3=22.700},{L4=42.000},{E1=2.11},{E2=1.65},{GORGE=type B},{D3=119.000},{DG=110.000},{LC=2.850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
[pouce]
D1
[mm]
D2P
[pouce]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 680444-038025
680444-038025
Inox 316L
SF4
3/8"
9.53
1/4"
6.35
54.0
0,024
Béné Inox 680444-050025
680444-050025
Inox 316L
SF4
1/2"
12.70
1/4"
6.35
60.3
0,033
Béné Inox 680444-050038
680444-050038
Inox 316L
SF4
1/2"
12.70
3/8"
9.53
60.3
0,033
Béné Inox 680444-075038
680444-075038
Inox 316L
SF4
3/4"
19.05
3/8"
9.53
63.5
0,048
Béné Inox 680444-075050
680444-075050
Inox 316L
SF4
3/4"
19.05
1/2"
12.70
66.7
0,056
Béné Inox 680444-100038
680444-100038
Inox 316L
SF4
1"
25.40
3/8"
9.53
69.9
0,123
Béné Inox 680444-100050
680444-100050
Inox 316L
SF4
1"
25.40
1/2"
12.70
76.2
0,136
Béné Inox 680444-100075
680444-100075
Inox 316L
SF4
1"
25.40
3/4"
19.05
66.7
0,126
Béné Inox 680444-150038
680444-150038
Inox 316L
SF4
1" 1/2
38.10
3/8"
9.53
88.9
0,174
Béné Inox 680444-150050
680444-150050
Inox 316L
SF4
1" 1/2
38.10
1/2"
12.70
82.6
0,180
Béné Inox 680444-150075
680444-150075
Inox 316L
SF4
1" 1/2
38.10
3/4"
19.05
88.9
0,185
Béné Inox 680444-150100
680444-150100
Inox 316L
SF4
1" 1/2
38.10
1"
25.40
76.2
0,164
Béné Inox 680444-200050
680444-200050
Inox 316L
SF4
2"
50.80
1/2"
12.70
104.3
0,311
Béné Inox 680444-200075
680444-200075
Inox 316L
SF4
2"
50.80
3/4"
19.05
98.4
0,302
Béné Inox 680444-200100
680444-200100
Inox 316L
SF4
2"
50.80
1"
25.40
98.4
0,296
Béné Inox 680444-200150
680444-200150
Inox 316L
SF4
2"
50.80
1" 1/2
38.10
76.2
0,231
Béné Inox 680444-250050
680444-250050
Inox 316L
SF4
2" 1/2
63.50
1/2"
12.70
136.6
0,494
Béné Inox 680444-250075
680444-250075
Inox 316L
SF4
2" 1/2
63.50
3/4"
19.05
130.2
0,485
Béné Inox 680444-250100
680444-250100
Inox 316L
SF4
2" 1/2
63.50
1"
25.40
130.2
0.,482
Béné Inox 680444-250150
680444-250150
Inox 316L
SF4
2" 1/2
63.50
1" 1/2
38.10
98.4
0,392
Béné Inox 680444-250200
680444-250200
Inox 316L
SF4
2" 1/2
63.50
2"
50.80
76.2
0,304
Béné Inox 680444-300050
680444-300050
Inox 316L
SF4
3"
76.20
1/2"
12.70
181.0
0,742
Béné Inox 680444-300075
680444-300075
Inox 316L
SF4
3"
76.20
3/4"
19.05
168.3
0,723
Béné Inox 680444-300100
680444-300100
Inox 316L
SF4
3"
76.20
1"
25.40
155.6
0,696
Béné Inox 680444-300150
680444-300150
Inox 316L
SF4
3"
76.20
1" 1/2
38.10
120.7
0,600
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表