Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0805 - Workholding cubes, grey cast iron with grid holes
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01850_11.prj},{NB=K0805.212100125},{L=1000},{L1=600},{L2=800},{L3=200},{L4X=800},{L6=400},{L7=165},{L11=25},{H=1250},{H1=55},{H3=18},{D=12},{D2=25},{N=1012},{NL=10},{NL1=22},{GEW=1391.000},{NDM=16.0},{XA=125.0},{XB=50.0},{XC=30.0},{XD=36.0},{XE=65.0},{XF=22.0},{XG=32.0},{XH=21.5},{XI=22},{XJ=33},{XK=21},{XL=250},{XM=50},{XN=90},{XO=55},{XP=12},{XQ=16},{XR=28},{XS=12},{XT=18},{VERS=6},{DD=MIN},{EE1=MIN},{XX=MIN},{KDM=MIN},{ST=MIN},{NDM1=MIN},{KDM1=MIN},{ST1=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{TAB=MIN},{BESTKIPP=K0805.212100125},{L4=0},{L5=500},{D1=M12},{D3=M20},{D4=M20},{D5=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245493456},{FILTER=KIPP,}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L11
Length
[mm]
H
height
[mm]
H1
height
[mm]
H3
height
[mm]
D
borehole
[mm]
D1
thread
[mm]
D2
borehole
[mm]
D3
borehole
[mm]
D4
borehole
[mm]
D5
thread
[mm]
N
Number of M.T.P. holes
ⁿ/ₐ
NL
Richtung
[mm]
NL1
Richtung
ⁿ/ₐ
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0805.212030050
K0805.212030050
300
150
250
200
0
150
100
40
0
500
50
15
12
M12
20
M12
M10
M12
64
1
7
90.000
Infotext
Info
Yes
84662020
4059245493357
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212040050
K0805.212040050
400
250
320
300
200
200
150
55
25
500
50
18
12
M12
20
M16
M12
M16
128
3
7
155.000
Infotext
Info
Yes
84662020
4059245493364
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212040065
K0805.212040065
400
250
320
300
200
200
150
55
25
650
50
18
12
M12
20
M16
M12
M16
176
3
10
200.000
Infotext
Info
Yes
84662020
4059245493371
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212050060
K0805.212050060
500
300
400
200
0
250
200
75
25
600
50
18
12
M12
20
M16
M12
M16
200
4
9
240.000
Infotext
Info
Yes
84662020
4059245493388
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212050075
K0805.212050075
500
300
400
200
0
250
200
75
25
750
50
18
12
M12
20
M16
M12
M16
260
4
12
326.000
Infotext
Info
Yes
84662020
4059245493395
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212063070
K0805.212063070
630
350
500
400
0
315
200
100
25
700
50
18
12
M12
25
M16
M16
M16
288
5
11
360.000
Infotext
Info
Yes
84662020
4059245493401
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212063085
K0805.212063085
630
350
500
400
0
315
200
100
25
850
50
18
12
M12
25
M16
M16
M16
360
5
14
445.000
Infotext
Info
Yes
84662020
4059245493418
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212080080
K0805.212080080
800
500
640
600
400
400
300
135
25
800
50
18
12
M12
25
M16
M16
M16
504
8
13
635.000
Infotext
Info
Yes
84662020
4059245493425
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212080100
K0805.212080100
800
500
640
600
400
400
300
135
25
1000
50
18
12
M12
25
M16
M16
M16
648
8
17
780.000
Infotext
Info
Yes
84662020
4059245493432
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212100100
K0805.212100100
1000
600
800
200
0
500
400
165
25
1000
55
18
12
M12
25
M20
M20
M16
792
10
17
1164.000
Infotext
Info
Yes
84662020
4059245493449
98% Warenverfügbarkeit. N...
31.12.2099
K0805.212100125
K0805.212100125
1000
600
800
200
0
500
400
165
25
1250
55
18
12
M12
25
M20
M20
M16
1012
10
22
1391.000
Infotext
Info
Yes
84662020
4059245493456
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216030050
K0805.216030050
300
150
250
200
0
150
100
40
0
500
50
15
16
M16
20
M12
M10
M12
64
1
7
90.000
Infotext
Info
Yes
84662020
4059245493463
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216040050
K0805.216040050
400
250
320
300
200
200
150
55
25
500
50
18
16
M16
20
M16
M12
M16
128
3
7
169.000
Infotext
Info
Yes
84662020
4059245493470
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216040065
K0805.216040065
400
250
320
300
200
200
150
55
25
650
50
18
16
M16
20
M16
M12
M16
176
3
10
195.000
Infotext
Info
Yes
84662020
4059245493487
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216050060
K0805.216050060
500
300
400
200
0
250
200
75
25
600
50
18
16
M16
20
M16
M12
M16
200
4
9
235.000
Infotext
Info
Yes
84662020
4059245493494
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216050075
K0805.216050075
500
300
400
200
0
250
200
75
25
750
50
18
16
M16
20
M16
M12
M16
260
4
12
295.000
Infotext
Info
Yes
84662020
4059245493500
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216063070
K0805.216063070
630
350
500
400
0
315
200
100
25
700
50
18
16
M16
25
M16
M16
M16
288
5
11
365.000
Infotext
Info
Yes
84662020
4059245493517
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216063085
K0805.216063085
630
350
500
400
0
315
200
100
25
850
50
18
16
M16
25
M16
M16
M16
360
5
14
440.000
Infotext
Info
Yes
84662020
4059245493524
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216080080
K0805.216080080
800
500
640
600
400
400
300
135
25
800
50
18
16
M16
25
M16
M16
M16
504
8
13
630.000
Infotext
Info
Yes
84662020
4059245493531
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216080100
K0805.216080100
800
500
640
600
400
400
300
135
25
1000
50
18
16
M16
25
M16
M16
M16
648
8
17
770.000
Infotext
Info
Yes
84662020
4059245493548
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216100100
K0805.216100100
1000
600
800
200
0
500
400
165
25
1000
55
18
16
M16
25
M20
M20
M16
792
10
17
1164.000
Infotext
Info
Yes
84662020
4059245493555
98% Warenverfügbarkeit. N...
31.12.2099
K0805.216100125
K0805.216100125
1000
600
800
200
0
500
400
165
25
1250
55
18
16
M16
25
M20
M20
M16
1012
10
22
1391.000
Infotext
Info
Yes
84662020
4059245493562
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0817 - Locating pins removable Form A and C
KIPP
27.05.2024
AMF 6204SxHA-001 - x-fold clamping station
AMF - ANDREAS MAIER Fellbach
17.04.2024
K0805 - Workholding cubes, grey cast iron with pre-machined clamping faces
KIPP
27.05.2024
K0803 - Tombstone, grey cast iron, double-sided, with grid holes
KIPP
27.05.2024
K0818 - Locating pins removeable Form B and D
KIPP
27.05.2024
K0805 - Workholding cubes, grey cast iron with T-slots
KIPP
27.05.2024
K0800 - Baseplates with grid holes
KIPP
27.05.2024
K1748 - Wedge clamps
KIPP
04.06.2024
K0803 - Tombstone, grey cast iron, double-sided, with pre-machined clamping...
KIPP
27.05.2024
K0805 - Four Face Angle Plates
KIPP
23.05.2024
K0399 - Threaded inserts reinforced
KIPP
27.05.2024
K1383 - Attachment step jaws for centric vice, jaw width 65 mm
KIPP
27.05.2024
K1531 - Angle plates, grey cast iron, wide with grid holes
KIPP
27.05.2024
K1003 - UNILOCK clamping module ERGO 138
KIPP
27.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성