Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0803 - Tombstone, grey cast iron, double-sided, with T-slots
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01265_12.prj},{NB=K0803.314100125},{D2=25},{D3X=20},{D5X=16},{H=1250},{H1=55},{H3=18},{H4=23},{L=1000},{L1=350},{L2=800},{L3=400},{A1=200},{L4=200},{A2=800},{L5=500},{L6=400},{L7=165},{L8=600},{A3=600},{L11=25},{L9X=MIN},{L9=160},{L10=MIN},{TX=0.0},{T=14},{NL=0},{NL1=6},{ANZAHL=0},{N=0},{GEW=1375.000},{VERS=5},{XX=11.0},{XA=23.0},{XB=23.0},{XC=32.0},{XD=22.0},{XE=21.5},{XF=0.6},{XG=MIN},{XH=MIN},{XI=125.0},{NDM=MIN},{ST=915.00},{NDM1=36.0},{ST1=60.00},{A4=320},{A5=290},{A6=50},{A7=365},{B1=40},{B2=270},{B3=280},{B4=60},{B5=90},{B6=40.000},{AGEW=14},{KDM=MIN},{KDM1=MIN},{XJ=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XK=MIN},{XL=MIN},{XM=MIN},{XN=MIN},{XO=MIN},{XP=MIN},{XQ=MIN},{XR=MIN},{XS=MIN},{XT=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D2
diameter
[mm]
D3
thread
[mm]
D4
thread
[mm]
D5
thread
[mm]
H
height
[mm]
H1
height
[mm]
H3
Hohe
[mm]
H4
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
L11
Length
[mm]
T
Slot width
[mm]
NL1
Reihen in Y-Richtung
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0803.314040050
K0803.314040050
20
M16
M12
M16
500
50
18
23
400
150
320
300
200
200
150
55
0
25
14
3
170.000
Yes
84662020
4059245494101
98% Warenverfügbarkeit. N...
31.12.2099
K0803.314040065
K0803.314040065
20
M16
M12
M16
650
50
18
23
400
150
320
300
200
200
150
55
0
25
14
4
220.000
Yes
84662020
4059245494118
98% Warenverfügbarkeit. N...
31.12.2099
K0803.314050060
K0803.314050060
20
M16
M12
M16
600
50
18
23
500
200
400
200
0
250
200
75
0
25
14
4
290.000
Yes
84662020
4059245494125
98% Warenverfügbarkeit. N...
31.12.2099
K0803.314050075
K0803.314050075
20
M16
M12
M16
750
50
18
23
500
200
400
200
0
250
200
75
0
25
14
5
353.000
Yes
84662020
4059245494132
98% Warenverfügbarkeit. N...
31.12.2099
K0803.314063070
K0803.314063070
25
M16
M16
M16
700
50
18
23
630
250
500
400
0
315
200
100
0
25
14
4
440.000
Yes
84662020
4059245494149
98% Warenverfügbarkeit. N...
31.12.2099
K0803.314063085
K0803.314063085
25
M16
M16
M16
850
50
18
23
630
250
500
400
0
315
200
100
0
25
14
5
515.000
Yes
84662020
4059245494156
98% Warenverfügbarkeit. N...
31.12.2099
K0803.314080080
K0803.314080080
25
M16
M16
M16
800
50
18
23
800
300
640
600
400
400
300
135
0
25
14
4
670.000
Yes
84662020
4059245494163
98% Warenverfügbarkeit. N...
31.12.2099
K0803.314080100
K0803.314080100
25
M16
M16
M16
1000
50
18
23
800
300
640
600
400
400
300
135
0
25
14
5
790.000
Yes
84662020
4059245494170
98% Warenverfügbarkeit. N...
31.12.2099
K0803.314100100
K0803.314100100
25
M20
M20
M16
1000
55
18
23
1000
350
800
400
200
500
400
165
600
25
14
5
1158.000
Yes
84662020
4059245494187
98% Warenverfügbarkeit. N...
31.12.2099
K0803.314100125
K0803.314100125
25
M20
M20
M16
1250
55
18
23
1000
350
800
400
200
500
400
165
600
25
14
6
1375.000
Yes
84662020
4059245494194
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318040050
K0803.318040050
20
M16
M12
M16
500
50
18
30
400
150
320
300
200
200
150
55
0
25
18
3
165.000
Yes
84662020
4059245494200
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318040065
K0803.318040065
20
M16
M12
M16
650
50
18
30
400
150
320
300
200
200
150
55
0
25
18
4
210.000
Yes
84662020
4059245494217
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318050060
K0803.318050060
20
M16
M12
M16
600
50
18
30
500
200
400
200
0
250
200
75
0
25
18
4
280.000
Yes
84662020
4059245494224
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318050075
K0803.318050075
20
M16
M12
M16
750
50
18
30
500
200
400
200
0
250
200
75
0
25
18
5
325.000
Yes
84662020
4059245494231
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318063070
K0803.318063070
25
M16
M16
M16
700
50
18
30
630
250
500
400
0
315
200
100
0
25
18
4
430.000
Yes
84662020
4059245494248
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318063085
K0803.318063085
25
M16
M16
M16
850
50
18
30
630
250
500
400
0
315
200
100
0
25
18
5
500.000
Yes
84662020
4059245494255
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318080080
K0803.318080080
25
M16
M16
M16
800
50
18
30
800
300
640
600
400
400
300
135
0
25
18
4
660.000
Yes
84662020
4059245494262
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318080100
K0803.318080100
25
M16
M16
M16
1000
50
18
30
800
300
640
600
400
400
300
135
0
25
18
5
785.000
Yes
84662020
4059245494279
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318100100
K0803.318100100
25
M20
M20
M16
1000
55
18
30
1000
350
800
400
200
500
400
165
600
25
18
5
1158.000
Yes
84662020
4059245494286
98% Warenverfügbarkeit. N...
31.12.2099
K0803.318100125
K0803.318100125
25
M20
M20
M16
1250
55
18
30
1000
350
800
400
200
500
400
165
600
25
18
6
1375.000
Yes
84662020
4059245494293
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성