Nederlands
English
ISO straight fitting,fixed, female, IP 40 nickel plated brass - FCEN fittings Nickel
Anamet Europe
Multiflex conduit systems
Multiflex conduit FCEN
FCEN fittings Nickel
Powered by
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3b_multiflex_fcen/fcen_fittings_nickel/fam_17_fcen_female_iso.prj},{NB=256.317.0},{CNSORDERNO=256.317.0},{T=M 20 x 1,5},{ST=16},{ID=11.2},{A=30},{B=14},{K1=19.4},{K2=19.0},{LK=11.0},{KI=2.5},{KII=5.5},{CSW=24},{C=26.2},{LC=4.0},{CNSQUANTITY=10},{WEIGHT=0.30},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{P=1.500},{TX=20.000},{TO=22.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[mm]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
K1
Diameter
[mm]
K2
Diameter
[mm]
LK
Length
[mm]
KI
Width across flats
[mm]
KII
Diameter
[mm]
CSW
Width across flats
[mm]
C
Length
[mm]
LC
Width across flats
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
256.312.0
256.312.0
M 12 x 1,5
12
8.5
26
11
16.4
16.0
11.0
2.0
5.0
18
19.6
3.5
10
0.19
0.019
Nickel plated brass
256.315.0
256.315.0
M 16 x 1,5
12
8.5
28
13
16.4
16.0
11.0
2.0
5.0
20
22.0
3.5
10
0.21
0.021
Nickel plated brass
256.316.0
256.316.0
M 16 x 1,5
16
11.2
29
14
19.4
19.0
11.0
2.5
5.5
20
22.0
3.5
10
0.24
0.024
Nickel plated brass
256.317.0
256.317.0
M 20 x 1,5
16
11.2
30
14
19.4
19.0
11.0
2.5
5.5
24
26.2
4.0
10
0.30
0.030
Nickel plated brass
256.320.0
256.320.0
M 20 x 1,5
20
15.2
30
15
23.7
23.3
13.0
2.5
5.5
24
26.2
4.0
10
0.32
0.032
Nickel plated brass
256.325.0
256.325.0
M 25 x 1,5
25
19.2
34
16
29.1
28.7
14.0
2.5
6.5
30
32.7
4.5
5
1.18
0.059
Nickel plated brass
256.332.0
256.332.0
M 32 x 1,5
32
25.9
39
19
36.8
36.4
17.0
2.5
6.0
38
41.4
5.0
5
1.70
0.085
Nickel plated brass
256.340.0
256.340.0
M 40 x 1,5
40
34.8
43
19
47.9
47.5
21.0
4.0
8.0
48
52.3
6.0
1
16.60
0.166
Nickel plated brass
256.350.0
256.350.0
M 50 x 1,5
50
44.8
47
20
59.4
58.8
24.0
6.0
7.0
60
65.4
6.0
1
24.50
0.245
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表