您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 50.4 - Retaining magnets, disc-shaped, with bore
Elesa+Ganter
磁体
GN 50.4
GN 50.4 B
Powered by
CAD模型選擇
{elesa_ganter/retaining_magnets/gn50_4/gn50_4_b/gn50_4_s.prj},{NB=Haltemagnet mit Bohrung GN 50.4-HF-100-22-10,5},{PARTNUMBER=GN 50.4-HF-100-22-10,5},{MWVIS=HF - Hartferrit},{D1=100 +0,5 / -0,1},{D1X=100},{H=22 +0,5 / -0,2},{HX=22.000},{D2=-},{D2X=0.0},{D3=10,5},{D3X=10.5},{D4=-},{D4X=0.0},{D5=34.0},{D5X=34.0},{T=18.0},{TX=18.0},{MWX=HF},{R1=47.000},{R2=45.000},{R3=1.100},{NENN=680},{WEIGHT=0.8150},{CTN=85051190},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
MWVIS
Material of the magnet
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
T
[mm]
NENN
Nominal adhesive forces in N
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Retaining magnet with bor...
GN 50.4-HF-16-4,5-3,5
HF - Hard ferrite
16 ±0,1
4,5 +0,2 / -0,1
3,5
-
7.0
-
-
14
0.0040
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-20-6-4,3
HF - Hard ferrite
20 ±0,1
6 +0,2 / -0,1
4,3
-
10.0
-
-
27
0.0090
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-25-7-5,5
HF - Hard ferrite
25 ±0,1
7 +0,3 / -0,2
5,5
-
12.0
-
-
36
0.0160
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-32-7-5,5
HF - Hard ferrite
32 ±0,1
7 +0,3 / -0,2
5,5
-
12.0
-
-
72
0.0270
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-40-8-5,5
HF - Hard ferrite
40 +0,2 / -0,1
8 +0,4 / -0,2
5,5
-
13.0
-
-
90
0.0520
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-50-10-8,5
HF - Hard ferrite
50 +0,2 / -0,1
10 +0,5 / -0,2
-
8,5
-
22.0
8.5
180
0.0840
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-57-11-6,5
HF - Hard ferrite
57 +0,2 / -0,1
11 +0,5 / -0,2
-
6,5
-
24.0
9.0
230
0.1300
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-63-14-6,5
HF - Hard ferrite
63 +0,3 / -0,1
14 +0,5 / -0,2
-
6,5
-
24.0
12.0
290
0.1970
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-80-10-6,5
HF - Hard ferrite
80 +0,3 / -0,1
10 +0,5 / -0,2
-
6,5
-
32.0
8.0
450
0.2350
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-80-18-6,5
HF - Hard ferrite
80 +0,3 / -0,1
18+0,5 / -0,2
-
6,5
-
11.5
15.0
540
0.4580
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-83-18-10,5
HF - Hard ferrite
83 +0,3 / -0,1
18 +0,5 / -0,2
-
10.5
-
32.0
15.0
600
0.4440
85051190
YES
Retaining magnet with bor...
GN 50.4-HF-100-22-10,5
HF - Hard ferrite
100 +0,5 / -0,1
22 +0,5 / -0,2
-
10,5
-
34.0
18.0
680
0.8150
85051190
YES
Retaining magnet with bor...
GN 50.4-ND-10-4,5-2,6
ND - Neodymium, iron, bor...
10 ±0,1
4,5 ±0,1
2,6
-
5.2
-
-
19
0.0020
85051110
YES
Retaining magnet with bor...
GN 50.4-ND-13-4,5-3,5
ND - Neodymium, iron, bor...
13 ±0,1
4,5 ±0,1
3,5
-
6.6
-
-
40
0.0040
85051110
YES
Retaining magnet with bor...
GN 50.4-ND-16-4,5-3,5
ND - Neodymium, iron, bor...
16 ±0,1
4,5 ±0,1
3,5
-
6.6
-
-
75
0.0060
85051110
YES
Retaining magnet with bor...
GN 50.4-ND-20-6-4,5
ND - Neodymium, iron, bor...
20 ±0,1
6 ±0,1
4,5
-
9.3
-
-
105
0.0130
85051110
YES
Retaining magnet with bor...
GN 50.4-ND-25-7-4,5
ND - Neodymium, iron, bor...
25 ±0,1
7 ±0,2
4,5
-
9.0
-
-
160
0.0250
85051110
YES
Retaining magnet with bor...
GN 50.4-ND-32-7-5,5
ND - Neodymium, iron, bor...
32 ±0,1
7 ±0,2
5,5
-
11.0
-
-
310
0.0420
85051110
YES
Retaining magnet with bor...
GN 50.4-ND-40-8-5,5
ND - Neodymium, iron, bor...
40 ±0,1
8 ±0,2
5,5
-
10.3
-
-
500
0.0770
85051110
YES
Retaining magnet with bor...
GN 50.4-ND-47-9,2-8,5
ND - Neodymium, iron, bor...
47 +0,2 / -0,1
9,2 ±0,3
8,5
-
17.3
-
-
740
0.0970
85051110
YES
Retaining magnet with bor...
GN 50.4-SC-16-4,5-3,5
SC - Samarium, cobalt
16 ±0,1
4,5 ±0,1
3,5
-
6.6
-
-
57
0.0060
85051110
YES
Retaining magnet with bor...
GN 50.4-SC-20-6-4,5
SC - Samarium, cobalt
20 ±0,1
6 ±0,1
4,5
-
9.3
-
-
81
0.0130
85051110
YES
Retaining magnet with bor...
GN 50.4-SC-25-7-4,5
SC - Samarium, cobalt
25 ±0,1
7 ±0,1
4,5
-
9.0
-
-
105
0.0250
85051110
YES
Retaining magnet with bor...
GN 50.4-SC-32-7-5,5
SC - Samarium, cobalt
32 ±0,1
7 ±0,1
5,5
-
11.0
-
-
235
0.0400
85051110
YES
Retaining magnet with bor...
GN 50.4-SC-40-8-5,5
SC - Samarium, cobalt
40 ±0,1
8 ±0,1
5,5
-
10.3
-
-
540
0.0750
85051110
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表