您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
CB 63 bis 160 - Safety Shock Absorber
ACE Shock Absorbers
Safety Shock Absorber
Powered by
CAD模型選擇
{ace_stossdaempfer/sicherheits_stossdaempfer/cb_63_bis_160_asmtab.prj},{NB=CB100-200EU-X_200},{ARTNR=CB100-200EU},{HUB=200},{HUBST=200},{MF=-},{A=735},{B=495},{C=320},{W3=80000},{MEMIN=7560},{MEMAX=640000},{NMIN=3900},{NMAX=39400},{MAXW=4.0},{GEW=42.5},{SIZE=CB100},{INFO=Datenblatt},{PPATH=assemblies/cb_eb_63_bis_160_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
HUB
Max. Stroke
[mm]
A
Max. Length
[mm]
B
Max. Length
[mm]
C
Max. Length
[mm]
W3
Max. Energy Capacity
[Nm/Hub]
MEMIN
Effective Weight me min.
[kg]
MEMAX
Effective Weight me max.
[kg]
NMIN
Min.Return Force
[N]
NMAX
Max.Return Force
[N]
MAXW
Max. Side Load Angle
[°]
GEW
Weight
[kg]
CB63-100EU-X
CB63-100EU
100
420
288
192
16000
1510
128000
1500
16300
3.5
12.7
CB63-200EU-X
CB63-200EU
200
700
468
292
32000
3000
256000
1500
21400
3.0
16.7
CB63-300EU-X
CB63-300EU
300
980
648
392
48000
4540
384000
1500
24000
2.5
20.8
CB63-400EU-X
CB63-400EU
400
1260
828
492
64000
6050
512000
1500
25400
2.0
24.8
CB63-500EU-X
CB63-500EU
500
1540
1008
592
80000
7560
640000
1500
26500
1.5
28.8
CB100-200EU-X
CB100-200EU
200
735
495
320
80000
7560
640000
3900
39400
4.0
42.5
CB100-300EU-X
CB100-300EU
300
1005
665
420
120000
11340
960000
3900
49800
3.5
50.8
CB100-400EU-X
CB100-400EU
400
1275
835
520
160000
15120
1280000
3900
57400
3.0
59.1
CB100-500EU-X
CB100-500EU
500
1545
1005
620
200000
18900
1600000
3900
63200
2.5
57.5
CB100-600EU-X
CB100-600EU
600
1815
1175
720
240000
22680
1920000
3900
67800
2.0
75.8
CB160-400EU-X
CB160-400EU
400
1400
940
600
240000
22700
1920000
9600
62800
4.0
154.6
CB160-600EU-X
CB160-600EU
600
2000
1340
800
360000
34000
2880000
9600
62900
3.0
188.0
CB160-800EU-X
CB160-800EU
800
2600
1740
1000
480000
45400
3840000
9600
62900
2.0
221.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表