카탈로그: VIPDO
생성됨: 18.02.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
VIPDO
QHH-CA-HA-1
VIPDO
fagongchangzidonghua
zhixiangdaogui
qhh-ca-ha
Powered by
CAD모델 선택
{vipdo/fagongchangzidonghua/zhixiangdaogui/qhh-ca-ha/qhh-ca-ha-zpt.prj},{NB=LAE31-QHH25HA-R-L160-N-Z0},{CODE=LAE3},{NOBPR=1},{MODEL=QHH25HA},{QH=QH : QH Series},{BE=H : Square Type},{ME=25},{LE=H : Super Heavy Load},{BG=A : Mounting From Top},{BG1=R},{PG=Z0},{LR=160},{PE=N},{DN=},{H=40},{H1=5.5},{N=12.5},{W=48},{B=35},{B1=6.5},{C=50},{L1=78.6},{L=104.0},{K1=18.50},{K2=6.00},{G=12.0},{MXL=M6x8},{L2=8.0},{T=8.0},{H2=10.00},{H3=9.0},{WR=23},{HR=22.0},{D=11.0},{H4=9.0},{D2=7.0},{P=60},{E=20.0},{FBSOSR=M6x20},{BD=50.61},{BRD=60.94},{MR=0.50},{MP=0.45},{MY=0.45},{SW=0.68},{GRW=3.21},{CTK=11.0},{PPATH=qhh-ca-ha-0.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CNSORDERNO
ⁿ/ₐ
CODE
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
QH
QH系列
ⁿ/ₐ
BE
Block Type
ⁿ/ₐ
ME
Model size
ⁿ/ₐ
LE
Load Type
ⁿ/ₐ
BG
Block Mounting
ⁿ/ₐ
H
Assembly specification
[mm]
H1
Assembly specification
[mm]
N
Assembly specification
[mm]
W
Slider size
[mm]
B
Slider size
[mm]
B1
Slider size
[mm]
C
Slider size
[mm]
L1
Slider size
[mm]
L
Slider size
[mm]
K1
Slider size
[mm]
K2
Slider size
[mm]
G
Slider size (mm)
[mm]
MXL
MxL Slider size
[mm]
T
Slider size
[mm]
H2
Slider size
[mm]
H3
Slider size
[mm]
WR
Guide rail size
ⁿ/ₐ
HR
Guide rail size
ⁿ/ₐ
D
Guide rail size
ⁿ/ₐ
H4
h Guide rail size
ⁿ/ₐ
D2
d Guide rail size
ⁿ/ₐ
P
Guide rail size
ⁿ/ₐ
E
Guide rail size
ⁿ/ₐ
FBSOSR
Fixing bolt size of slide rail(mm)
ⁿ/ₐ
BD
Basic dynamic rated load(KN)
ⁿ/ₐ
BRD
Basic static rated load(KN)
ⁿ/ₐ
MR
(KN-M)Allowable static moment
ⁿ/ₐ
MP
(KN-M)Allowable static moment
ⁿ/ₐ
MY
(KN-M)Allowable static moment
ⁿ/ₐ
SW
Slider weight/kg
ⁿ/ₐ
GRW
Guide rail weight kg/m
ⁿ/ₐ
LAE31-QHH15CA-R-L160-N-Z0
LAE31-QHH15CA-R-L160-N-Z0
LAE3
QHH15CA
QH : QH Series
H : Square Type
15
C : Heavy Load
A : Mounting From Top
28
4.0
9.5
34
26
4.0
26
39.4
61.4
10.00
5.00
5.3
M4x5
6.0
7.95
8.2
15
15.0
7.5
5.3
4.5
60
20.0
M4x16
17.94
19.86
0.10
0.08
0.08
0.18
1.45
LAE31-QHH20CA-R-L160-N-Z0
LAE31-QHH20CA-R-L160-N-Z0
LAE3
QHH20CA
QH : QH Series
H : Square Type
20
C : Heavy Load
A : Mounting From Top
30
4.6
12.0
44
32
6.0
36
50.5
76.7
11.75
6.00
12.0
M5x6
8.0
6.00
6.0
20
17.5
9.5
8.5
6.0
60
20.0
M5x16
30.00
33.86
0.26
0.19
0.19
0.29
2.21
LAE31-QHH20HA-R-L160-N-Z0
LAE31-QHH20HA-R-L160-N-Z0
LAE3
QHH20HA
QH : QH Series
H : Square Type
20
H : Super Heavy Load
A : Mounting From Top
30
4.6
12.0
44
32
6.0
50
65.2
91.4
12.10
6.00
12.0
M5x6
8.0
6.00
6.0
20
17.5
9.5
8.5
6.0
60
20.0
M5x16
35.70
42.31
0.31
0.27
0.27
0.38
2.21
LAE31-QHH25CA-R-L160-N-Z0
LAE31-QHH25CA-R-L160-N-Z0
LAE3
QHH25CA
QH : QH Series
H : Square Type
25
C : Heavy Load
A : Mounting From Top
40
5.5
12.5
48
35
6.5
35
58.0
83.4
15.70
6.00
12.0
M6x8
8.0
10.00
9.0
23
22.0
11.0
9.0
7.0
60
20.0
M6x20
41.90
48.75
0.39
0.31
0.31
0.50
3.21
LAE31-QHH25HA-R-L160-N-Z0
LAE31-QHH25HA-R-L160-N-Z0
LAE3
QHH25HA
QH : QH Series
H : Square Type
25
H : Super Heavy Load
A : Mounting From Top
40
5.5
12.5
48
35
6.5
50
78.6
104.0
18.50
6.00
12.0
M6x8
8.0
10.00
9.0
23
22.0
11.0
9.0
7.0
60
20.0
M6x20
50.61
60.94
0.50
0.45
0.45
0.68
3.21
LAE31-QHH30CA-R-L200-N-Z0
LAE31-QHH30CA-R-L200-N-Z0
LAE3
QHH30CA
QH : QH Series
H : Square Type
30
C : Heavy Load
A : Mounting From Top
45
6.0
16.0
60
40
10.0
40
70.0
97.4
19.50
6.25
12.0
M8x10
8.5
9.50
9.0
28
26.0
14.0
12.0
9.0
80
20.0
M8x25
58.26
66.34
0.60
0.50
0.50
0.87
4.47
LAE31-QHH30HA-R-L200-N-Z0
LAE31-QHH30HA-R-L200-N-Z0
LAE3
QHH30HA
QH : QH Series
H : Square Type
30
H : Super Heavy Load
A : Mounting From Top
45
6.0
16.0
60
40
10.0
60
93.0
120.4
21.75
6.25
12.0
M8x10
8.5
9.50
9.0
28
26.0
14.0
12.0
9.0
80
20.0
M8x25
70.32
88.45
0.83
0.89
0.89
1.15
4.47
LAE31-QHH35CA-R-L200-N-Z0
LAE31-QHH35CA-R-L200-N-Z0
LAE3
QHH35CA
QH : QH Series
H : Square Type
35
C : Heavy Load
A : Mounting From Top
55
7.5
18.0
70
50
10.0
50
80.0
113.6
19.00
7.50
12.0
M8x12
10.2
15.50
13.5
34
29.0
14.0
12.0
9.0
80
20.0
M8x25
78.89
86.66
1.07
0.76
0.76
1.44
6.30
LAE31-QHH35HA-R-L200-N-Z0
LAE31-QHH35HA-R-L200-N-Z0
LAE3
QHH35HA
QH : QH Series
H : Square Type
35
H : Super Heavy Load
A : Mounting From Top
55
7.5
18.0
70
50
10.0
72
105.8
139.4
20.90
7.50
12.0
M8x12
10.2
15.50
13.5
34
29.0
14.0
12.0
9.0
80
20.0
M8x25
95.23
115.55
1.45
1.33
1.33
1.90
6.30
LAE31-QHH45CA-R-L255-N-Z0
LAE31-QHH45CA-R-L255-N-Z0
LAE3
QHH45CA
QH : QH Series
H : Square Type
45
C : Heavy Load
A : Mounting From Top
70
9.2
20.5
86
60
13.0
60
97.0
139.4
23.00
10.00
12.9
M10x17
16.0
18.50
20.0
45
38.0
20.0
17.0
14.0
105
22.5
M12x35
119.40
135.42
1.83
1.38
1.38
2.72
10.41
LAE31-QHH45HA-R-L255-N-Z0
LAE31-QHH45HA-R-L255-N-Z0
LAE3
QHH45HA
QH : QH Series
H : Square Type
45
H : Super Heavy Load
A : Mounting From Top
70
9.2
20.5
86
60
13.0
80
128.8
171.2
29.09
10.00
12.9
M10x17
16.0
18.50
20.0
45
38.0
20.0
17.0
14.0
105
22.5
M12x35
144.13
180.56
2.47
2.41
2.41
3.59
10.41
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성