카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WMK4WL4NM Adapter - Adapters Bulkhead union
Parker
PARKER Adapters
Male/Male adapters BSPP 60° cone, BSPT, NPT
Powered by
CAD모델 선택
{parker/n_adapter/09n_bspp_eins_eins_60/wmk4wl4nm_asmtab.prj},{NB=Adapter Gerader Schottstutzen 24WMK4WL4NMSS14.1},{IDNR=},{ZFACTOR=2.000},{ZOOM=1.400},{ERMETO=24WMK4WL4NMSS},{BESTNR=24WMK4WL4NM},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{POS=14.1},{T4=1 1/2},{NDRT4=47.803},{L1=93.000},{L2=48.000},{C=55.000},{D=33.000},{WS=14.1},{LS=14.100},{L1K=22.000},{D5=54.800},{L3=2.700},{D3=42.700},{LKM=11.900},{PTL=0.300},{PPATH=assemblies/wmk4wl4nm_asmtpl.prj},{WEIGHT=0.81330},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24WMK4WL4NMSS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
T4
Thread BSPP
ⁿ/ₐ
L1
Overall length
[mm]
L2
Length
[mm]
C
Width across flats
[mm]
D
Bore
[mm]
WS
Max. wallthickness
[mm]
WEIGHT
Weight
[kg]
Adapters Bulkhead union 4...
4WMK4WL4NMSS
Stainless Steel
1/4
49.000
28.000
19.000
5.000
9.5
0.08000
Adapters Bulkhead union 6...
6WMK4WL4NMSS
Stainless Steel
3/8
55.000
32.000
22.000
8.000
12.5
0.10050
Adapters Bulkhead union 8...
8WMK4WL4NMSS
Stainless Steel
1/2
62.000
35.000
27.000
11.000
12.4
0.16000
Adapters Bulkhead union 1...
10WMK4WL4NMSS
Stainless Steel
5/8
64.000
35.000
30.000
14.000
10.8
0.16300
Adapters Bulkhead union 1...
12WMK4WL4NMSS
Stainless Steel
3/4
67.000
38.000
32.000
17.000
13.4
0.25900
Adapters Bulkhead union 1...
16WMK4WL4NMSS
Stainless Steel
1
74.000
41.000
41.000
22.000
10.1
0.38100
Adapters Bulkhead union 2...
20WMK4WL4NMSS
Stainless Steel
1 1/4
85.000
44.000
50.000
29.000
12.1
0.61580
Adapters Bulkhead union 2...
24WMK4WL4NMSS
Stainless Steel
1 1/2
93.000
48.000
55.000
33.000
14.1
0.81330
Adapters Bulkhead union 4...
4WMK4WL4NMS
Steel
1/4
49.000
28.000
19.000
5.000
9.5
0.06890
Adapters Bulkhead union 6...
6WMK4WL4NMS
Steel
3/8
55.000
32.000
22.000
8.000
12.5
0.10000
Adapters Bulkhead union 8...
8WMK4WL4NMS
Steel
1/2
62.000
35.000
27.000
11.000
12.4
0.14800
Adapters Bulkhead union 1...
10WMK4WL4NMS
Steel
5/8
64.000
35.000
30.000
14.000
10.8
0.15580
Adapters Bulkhead union 1...
12WMK4WL4NMS
Steel
3/4
67.000
38.000
32.000
17.000
13.4
0.23000
Adapters Bulkhead union 1...
16WMK4WL4NMS
Steel
1
74.000
41.000
41.000
22.000
10.1
0.35000
Adapters Bulkhead union 2...
20WMK4WL4NMS
Steel
1 1/4
85.000
44.000
50.000
29.000
12.1
0.62500
Adapters Bulkhead union 2...
24WMK4WL4NMS
Steel
1 1/2
93.000
48.000
55.000
33.000
14.1
0.80150
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성