Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06264 inch - Handwheels with fold-away grip
norelem
norelem inch
06000 inch
Handwheels, crank handles and screw-in grips - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/handraeder_handkurbeln/06264_inch_asmtab.prj},{NB=06264-2100CP0},{GR=2},{D=28},{D1=100},{D3=19},{D4=16},{D6=16},{A=38.0},{A1=3.0},{H=20.1},{L=90.1},{L1=13.0},{L2=49.0},{L3=43.5},{B3=0},{T=0.0},{GEW=0.1590},{EAN=4059495547565},{XA=14.000},{XB=13.000},{XD=10},{XE=8},{DX=0.500},{NDM=5.000},{TYP2=43},{BEST=06264-2100CP},{MATERIALK=Stahl},{AUSF=Nabe ohne Nut},{AUSF1=ohne Querbohrung},{D2=.500},{D5=M5},{D7=-},{H2=-},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIALK
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
ⁿ/ₐ
D3
diameter
[mm]
D4
diameter
[mm]
D5
thread
ⁿ/ₐ
D6
diameter
[mm]
D7
thread
[mm]
A
Length
[mm]
A1
Length
[mm]
H
height
[mm]
H2
distance
[mm]
L
Length
[mm]
L1
height
[mm]
L2
Length
[mm]
L3
Length
[mm]
B3
hub slot width P9
[mm]
T
hub slot depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
XD
Länge Schraube
[mm]
XE
Länge Gewindestift
[mm]
XG
Oberfläche Schraube
ⁿ/ₐ
FARBE1
Colour
ⁿ/ₐ
06264-1080CO
06264-1080CO
Stahl
Nabe ohne Nut
ohne Querbohrung
25
80
.375
19
14
M4
13
-
30.0
2.5
17.6
-
74.6
13.0
40.0
36.7
0
0.0
0.0990
Yes
39269099
4059495547541
31.12.2099
98% Warenverfügbarkeit. N...
8
6
schwarzgrau RAL 7021
Stahl brüniert
06264-2100CO
06264-2100CO
Stahl
Nabe ohne Nut
ohne Querbohrung
28
100
.375
19
16
M5
16
-
38.0
3.0
20.1
-
90.1
13.0
49.0
43.5
0
0.0
0.1650
Yes
39269099
4059495547558
31.12.2099
98% Warenverfügbarkeit. N...
10
8
schwarzgrau RAL 7021
Stahl brüniert
06264-2100CP
06264-2100CP
Stahl
Nabe ohne Nut
ohne Querbohrung
28
100
.500
19
16
M5
16
-
38.0
3.0
20.1
-
90.1
13.0
49.0
43.5
0
0.0
0.1590
Yes
39269099
4059495547565
31.12.2099
98% Warenverfügbarkeit. N...
10
8
schwarzgrau RAL 7021
Stahl brüniert
06264-3125CP
06264-3125CP
Stahl
Nabe ohne Nut
ohne Querbohrung
35
125
.500
25
20
M6
20
-
47.5
4.0
23.3
-
108.8
18.5
59.5
52.1
0
0.0
0.3432
Yes
39269099
4059495547572
31.12.2099
98% Warenverfügbarkeit. N...
12
8
schwarzgrau RAL 7021
Stahl brüniert
06264-4160CP
06264-4160CP
Stahl
Nabe ohne Nut
ohne Querbohrung
45
160
.500
25
25
M8
26
-
62.0
5.6
23.3
-
143.5
18.5
83.5
52.1
0
0.0
0.6510
Yes
39269099
4059495547589
31.12.2099
98% Warenverfügbarkeit. N...
16
12
schwarzgrau RAL 7021
Stahl brüniert
06264-4160CQ
06264-4160CQ
Stahl
Nabe ohne Nut
ohne Querbohrung
45
160
.625
25
25
M8
26
-
62.0
5.6
28.0
-
143.5
18.5
83.5
63.8
0
0.0
0.5730
Yes
39269099
4059495547596
31.12.2099
98% Warenverfügbarkeit. N...
16
12
schwarzgrau RAL 7021
Stahl brüniert
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성