lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SLE-FF-LOSLS-BR - Flange Bearing Units FF, for Support Side, black oxide finished
MÄDLER
Drive Element
Trapezoidal Spindles and Zylindrical or Flange Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/trapezgewindespindeln_muttern/sle_losls_ff_br.prj},{NB=64200615-FF15},{ARTNR=64200615},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Gehäuse: Stahl brüniert, Kugellager: Wälzlagerstahl, mit Deckscheiben/Dichtungen, Wellensicherungsring: Stahl},{TYP=FF15},{D=15},{L=17},{H=9},{F=8},{DG6=40},{A=63},{LK=50},{B=52},{D4=5.2},{D5=9.5},{T=5.4},{GEW=0.20},{LD3=18.2},{LD4=28.9},{LD6=32},{LB=9},{LR=0.3},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D
d
[mm]
L
[mm]
H
[mm]
F
[mm]
DG6
D - g6
[mm]
A
[mm]
LK
Lk
[mm]
B
[mm]
D4
d4
[mm]
D5
d5
[mm]
T
t
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64200606
64200606
Steel, black oxide finish
Housing: Steel, black oxi...
FF 06
6
10
6
4
22
36
28
28
3.4
6.0
3.3
0.04
84832000
64200610
64200610
Steel, black oxide finish
Housing: Steel, black oxi...
FF10
8
12
7
5
28
43
35
35
3.4
6.0
3.3
0.07
84832000
64200612
64200612
Steel, black oxide finish
Housing: Steel, black oxi...
FF12
10
15
7
8
34
52
42
42
4.2
8.0
4.4
0.11
84832000
64200615
64200615
Steel, black oxide finish
Housing: Steel, black oxi...
FF15
15
17
9
8
40
63
50
52
5.2
9.5
5.4
0.20
84832000
64200617
64200617
Steel, black oxide finish
Housing: Steel, black oxi...
FF17
17
20
11
9
50
77
62
61
6.6
11.0
8.6
0.35
84832000
64200620
64200620
Steel, black oxide finish
Housing: Steel, black oxi...
FF 20
20
20
11
9
57
85
70
68
6.3
11.0
6.5
0.27
84832000
64200625
64200625
Steel, black oxide finish
Housing: Steel, black oxi...
FF 25
25
24
14
10
63
98
80
79
8.7
14.0
8.6
0.67
84832000
64200630
64200630
Steel, black oxide finish
Housing: Steel, black oxi...
FF 30
30
27
18
9
75
117
95
93
10.7
17.5
8.0
1.07
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성