lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-EBF-FLM-1GG-RG7 - Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Red brass Rg7, Single-Thread, right and left hand
MÄDLER
Drive Element
Trapezoidal Spindles and Zylindrical or Flange Nuts
Powered by
CAD모델 선택
{maedler/antriebselemente/trapezgewindespindeln_muttern/ebf_fm_din103_rg7.prj},{NB=Tr. 70x10 RH-64477170},{ARTNR=64477170},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 70x10 RH},{D1=95},{D2=160},{D3=130},{D4=12.5},{L=75},{L1=22},{L2=20},{GEW=4.85},{ARTNR1=64470195},{ARTNR2=64470295},{TYP=0},{NDM=70},{P=10},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
ISO
Trapezoidal Thread d
[mm]
D1
D1 - h9
[mm]
D2
D2 - DIN ISO 2768-m
[mm]
D3
D3 - DIN ISO 2768-m
[mm]
D4
6 x D4 - DIN ISO 2768-m
[mm]
L
L - DIN ISO 2768-m
[mm]
L1
L1 - DIN ISO 2768-m
[mm]
L2
L2 - DIN ISO 2768-m
[mm]
GEW
Weight
[kg]
ARTNR1
Product No. Cardan Adapter KARA
ⁿ/ₐ
ARTNR2
Product No. Adapter Console KONA
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
64477116
64477116
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 16x4 RH
26
48
38
6.0
20
7
10
0.13
64470126
64470226
73181900
64477118
64477118
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 18x4 RH
30
58
45
7.0
22
8
12
0.22
64470130
64470230
73181900
64477120
64477120
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 20x4 RH
30
58
45
7.0
22
8
12
0.20
64470130
64470230
73181900
64477124
64477124
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 24x5 RH
40
72
58
7.0
28
10
12
0.42
64470140
64470240
73181900
64477128
64477128
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 28x5 RH
45
78
65
7.0
35
10
15
0.59
64470145
64470245
73181900
64477130
64477130
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 30x6 RH
50
82
68
7.0
44
12
15
0.95
64470150
64470250
73181900
64477136
64477136
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 36x6 RH
55
110
85
7.0
55
15
15
1.60
64470155
64470255
73181900
64477140
64477140
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 40x7 RH
60
130
95
9.0
60
15
20
2.18
64470160
64470260
73181900
64477150
64477150
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 50x8 RH
80
160
120
11.0
65
15
20
3.68
64470180
64470280
73181900
64477160
64477160
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 60x9 RH
80
160
120
11.0
65
15
20
3.26
64470180
64470280
73181900
64477170
64477170
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 70x10 RH
95
160
130
12.5
75
22
20
4.85
64470195
64470295
73181900
64477416
64477416
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 16x4 LH
26
48
38
6.0
20
7
10
0.13
64470126
64470226
73181900
64477418
64477418
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 18x4 LH
30
58
45
7.0
22
8
12
0.22
64470130
64470230
73181900
64477420
64477420
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 20x4 LH
30
58
45
7.0
22
8
12
0.20
64470130
64470230
73181900
64477424
64477424
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 24x5 LH
40
72
58
7.0
28
10
12
0.42
64470140
64470240
73181900
64477428
64477428
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 28x5 LH
45
78
65
7.0
35
10
15
0.59
64470145
64470245
73181900
64477430
64477430
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 30x6 LH
50
82
68
7.0
44
12
15
0.95
64470150
64470250
73181900
64477436
64477436
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 36x6 LH
55
110
85
7.0
55
15
15
1.60
64470155
64470255
73181900
64477440
64477440
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 40x7 LH
60
130
95
9.0
60
15
20
2.18
64470160
64470260
73181900
64477450
64477450
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 50x8 LH
80
160
120
11.0
65
15
20
3.68
64470180
64470280
73181900
64477460
64477460
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 60x9 LH
80
160
120
11.0
65
15
20
3.26
64470180
64470280
73181900
64477470
64477470
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
Tr. 70x10 LH
95
160
130
12.5
75
22
20
4.85
64470195
64470295
73181900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성