lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M1-MN-B10-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 1, Tooth Width 10 mm
MÄDLER
Drive Element
Spur Gears
Spure Gears Steel
Module 1,0
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_stahl/modul_1/m1_zb-10mm_mn.prj},{NB=21404400},{ARTNR=21404400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45},{M=1},{Z=44},{B=10},{DA=46},{D=44},{NL=8},{ND=25},{BH7=8},{MD=4.05},{GEW=140},{CTN=84839089},{R2=0.08}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
NL
[mm]
ND
[mm]
BH7
B - H7
[mm]
MD
perm. MT* - Basis of calculations see page 197
[NcM]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
R2
Radius foot circle Ø
[mm]
21401000
21401000
Steel
Steel C45
1
10
10
12
10
6
8
4
0.22
7
84839089
0.08
21401100
21401100
Steel
Steel C45
1
11
10
13
11
6
8
4
0.27
8
84839089
0.08
21401200
21401200
Steel
Steel C45
1
12
10
14
12
6
10
4
0.30
10
84839089
0.08
21401300
21401300
Steel
Steel C45
1
13
10
15
13
6
10
5
0.35
11
84839089
0.08
21401400
21401400
Steel
Steel C45
1
14
10
16
14
6
10
5
0.38
14
84839089
0.08
21401500
21401500
Steel
Steel C45
1
15
10
17
15
6
12
5
0.41
16
84839089
0.08
21401600
21401600
Steel
Steel C45
1
16
10
18
16
6
12
5
0.43
18
84839089
0.08
21401700
21401700
Steel
Steel C45
1
17
10
19
17
6
12
6
0.46
19
84839089
0.08
21401800
21401800
Steel
Steel C45
1
18
10
20
18
6
15
6
0.51
24
84839089
0.08
21401900
21401900
Steel
Steel C45
1
19
10
21
19
6
15
6
0.59
26
84839089
0.08
21402000
21402000
Steel
Steel C45
1
20
10
22
20
6
15
6
0.68
28
84839089
0.08
21402100
21402100
Steel
Steel C45
1
21
10
23
21
6
15
6
0.76
31
84839089
0.08
21402200
21402200
Steel
Steel C45
1
22
10
24
22
6
15
6
0.84
33
84839089
0.08
21402300
21402300
Steel
Steel C45
1
23
10
25
23
6
15
6
0.95
36
84839089
0.08
21402400
21402400
Steel
Steel C45
1
24
10
26
24
6
15
6
1.03
39
84839089
0.08
21402500
21402500
Steel
Steel C45
1
25
10
27
25
6
20
8
1.13
46
84839089
0.08
21402600
21402600
Steel
Steel C45
1
26
10
28
26
6
20
8
1.24
49
84839089
0.08
21402700
21402700
Steel
Steel C45
1
27
10
29
27
6
20
8
1.35
52
84839089
0.08
21402800
21402800
Steel
Steel C45
1
28
10
30
28
6
20
8
1.46
55
84839089
0.08
21402900
21402900
Steel
Steel C45
1
29
10
31
29
6
20
8
1.59
59
84839089
0.08
21403000
21403000
Steel
Steel C45
1
30
10
32
30
8
25
8
1.70
77
84839089
0.08
21403100
21403100
Steel
Steel C45
1
31
10
33
31
8
25
8
1.84
80
84839089
0.08
21403200
21403200
Steel
Steel C45
1
32
10
34
32
8
25
8
1.97
85
84839089
0.08
21403300
21403300
Steel
Steel C45
1
33
10
35
33
8
25
8
2.13
89
84839089
0.08
21403400
21403400
Steel
Steel C45
1
34
10
36
34
8
25
8
2.27
92
84839089
0.08
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성