lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-UNIV-WB-GWF-AL - Flange Shaft Blocks GWF universal use
MÄDLER
Drive Element
Linear Motion
Shaft Blocks
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/wellenboecke/web_gwf.prj},{NB=64640120},{ARTNR=64640120},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Wellenbock: Stranggepresstes Aluminium, Klemmschraube: Stahl 8.8, verzinkt},{AUSF=Universal Flansch-Wellenbock GWF},{DA=20},{L=50},{A=23},{A1=14},{DF=33.5},{J=38 ± 0.15},{N=6.6},{SCHR=M5},{SW=4},{GEW=100},{JJ=38},{SL=16},{SKD=8.5},{KL=5},{BD1=5.5},{GW=5},{SD=10},{ST=5.7},{S1=2.0},{F=3.0},{G=147},{PPATH=web_gwf_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DA
da
[mm]
L
[mm]
A
[mm]
A1
[mm]
DF
df
[mm]
J
[mm]
N
N - H13
[mm]
SCHR
Clamp screw DIN 912
[mm]
SW
sw
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64640112
64640112
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
12
40
20
12
23.5
30 ± 0.12
5.5
M4
3
60
84879090
64640116
64640116
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
16
50
20
12
27.5
35 ± 0.12
5.5
M4
3
80
84879090
64640120
64640120
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
20
50
23
14
33.5
38 ± 0.15
6.6
M5
4
100
84879090
64640125
64640125
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
25
60
25
16
42.0
42 + 0.15
6.6
M6
5
150
84879090
64640130
64640130
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
30
70
30
19
49.5
54 ± 0.25
9.0
M8
6
300
84879090
64640140
64640140
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
40
100
40
26
65.0
68 ± 0.25
11.0
M10
8
700
84879090
64640150
64640150
Aluminium
Shaft block: Extruded alu...
Universal Flange Shaft Bl...
50
100
50
36
75.0
75 ± 0.25
11.0
M10
8
1200
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성