Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0818 - Locating pins removeable Form B and D
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Locating elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/positionierelemente/03106.prj},{NB=K0818.25_B},{BESTKIPP=K0818.25},{FORM=B},{D=25},{D1=18},{D3=M 5},{L1=25},{L2=17},{L4=5},{B=0.0},{GEW=0.1101},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059245234271},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{NDM=5},{ST=0.80},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D3
thread
[mm]
L1
Length
[mm]
L2
Length
[mm]
L4
Length
[mm]
B
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0818.10
K0818.10
10
7
M 3
11
11
3
0.0
0.0088
Yes
73181900
4059245234172
98% Warenverfügbarkeit. N...
31.12.2099
K0818.12
K0818.12
12
8
M 5
13
12
4
0.0
0.0126
Yes
73181900
4059245234196
98% Warenverfügbarkeit. N...
31.12.2099
K0818.16
K0818.16
16
12
M 5
18
14
4
0.0
0.0375
Yes
73181900
4059245234219
98% Warenverfügbarkeit. N...
31.12.2099
K0818.20
K0818.20
20
14
M 5
22
15
5
0.0
0.0594
Yes
73181900
4059245234233
98% Warenverfügbarkeit. N...
31.12.2099
K0818.22
K0818.22
22
16
M 5
22
17
5
0.0
0.0808
Yes
73181900
4059245234257
98% Warenverfügbarkeit. N...
31.12.2099
K0818.25
K0818.25
25
18
M 5
25
17
5
0.0
0.1101
Yes
73181900
4059245234271
98% Warenverfügbarkeit. N...
31.12.2099
K0818.102
K0818.102
10
7
M 3
11
11
3
3.0
0.0072
Yes
73181900
4059245234189
98% Warenverfügbarkeit. N...
31.12.2099
K0818.122
K0818.122
12
8
M 5
13
12
4
3.5
0.0102
Yes
73181900
4059245234202
98% Warenverfügbarkeit. N...
31.12.2099
K0818.162
K0818.162
16
12
M 5
18
14
4
5.0
0.0298
Yes
73181900
4059245234226
98% Warenverfügbarkeit. N...
31.12.2099
K0818.202
K0818.202
20
14
M 5
22
15
5
6.0
0.0512
Yes
73181900
4059245234240
98% Warenverfügbarkeit. N...
31.12.2099
K0818.222
K0818.222
22
16
M 5
22
17
5
7.0
0.0698
Yes
73181900
4059245234264
98% Warenverfügbarkeit. N...
31.12.2099
K0818.252
K0818.252
25
18
M 5
25
17
5
8.0
0.0958
Yes
73181900
4059245234288
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성