Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1533 - Clamping towers, grey cast iron, 4-sided, with pre-machined clamping faces
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01854_1.prj},{NB=K1533.10050075},{L=500},{L1=301},{L2=400},{L3=200},{L4X=400},{L6=200},{L7=75},{L8=150.0},{L11=25},{H=750},{H1=50},{H3=18},{D2=20},{GEW=287.000},{VERS=2},{NDM=16.0},{XA=60.0},{XB=20.0},{XC=30.0},{XD=20.0},{XE=35.0},{XF=18.0},{XG=26.0},{XH=17.0},{XI=14},{XJ=20},{XK=13},{XL=110},{XM=20},{XN=50},{XO=40},{D=MIN},{N=MIN},{NL=MIN},{NL1=MIN},{XP=MIN},{XQ=MIN},{XR=MIN},{XS=MIN},{XT=MIN},{DD=MIN},{EE1=MIN},{XX=MIN},{KDM=MIN},{ST=MIN},{NDM1=MIN},{KDM1=MIN},{ST1=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{TAB=MIN},{XA1=20.000},{XB1=60.000},{XC1=20.000},{BESTKIPP=K1533.10050075},{L4=0},{L5=250},{D3=M16},{D4=M12},{D5=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
H
height
[mm]
H1
height
[mm]
D2
borehole
[mm]
D3
borehole
[mm]
D4
borehole
[mm]
D5
thread
[mm]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1533.10040050
K1533.10040050
400
251
320
300
200
200
150
55
125.0
500
50
20
M16
M12
M16
154.000
Infotext
Info
Yes
84662020
4059245496099
98% Warenverfügbarkeit. N...
31.12.2099
K1533.10040065
K1533.10040065
400
251
320
300
200
200
150
55
125.0
650
50
20
M16
M12
M16
188.000
Infotext
Info
Yes
84662020
4059245496105
98% Warenverfügbarkeit. N...
31.12.2099
K1533.10050060
K1533.10050060
500
301
400
200
0
250
200
75
150.0
600
50
20
M16
M12
M16
244.000
Infotext
Info
Yes
84662020
4059245496112
98% Warenverfügbarkeit. N...
31.12.2099
K1533.10050075
K1533.10050075
500
301
400
200
0
250
200
75
150.0
750
50
20
M16
M12
M16
287.000
Infotext
Info
Yes
84662020
4059245496129
98% Warenverfügbarkeit. N...
31.12.2099
K1533.10063070
K1533.10063070
630
351
500
400
0
315
200
100
200.0
700
50
25
M16
M16
M16
373.000
Infotext
Info
Yes
84662020
4059245496136
98% Warenverfügbarkeit. N...
31.12.2099
K1533.10063085
K1533.10063085
630
351
500
400
0
315
200
100
200.0
850
50
25
M16
M16
M16
424.000
Infotext
Info
Yes
84662020
4059245496143
98% Warenverfügbarkeit. N...
31.12.2099
K1533.10080080
K1533.10080080
800
501
640
600
400
400
300
135
300.0
800
50
25
M16
M16
M16
648.000
Infotext
Info
Yes
84662020
4059245496150
98% Warenverfügbarkeit. N...
31.12.2099
K1533.10080100
K1533.10080100
800
501
640
600
400
400
300
135
300.0
1000
50
25
M16
M16
M16
753.000
Infotext
Info
Yes
84662020
4059245496167
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성