Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0803 - Tombstone, grey cast iron, double-sided, with pre-machined clamping faces
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01265_10.prj},{NB=K0803.100050075},{D2=20},{D3X=16},{D5X=16},{H=750},{H1=50},{H3=18},{L=500},{L1=201},{L2=400},{L3=200},{A1=200},{L4=0},{A2=400},{L5=250},{L6=200},{L7=75},{L8=0},{A3=0},{L11=25},{L9X=MIN},{L10=MIN},{TX=MIN},{N=0},{NL=0},{NL1=0},{ANZAHL=0},{GEW=350.000},{VERS=2},{XX=MIN},{XA=MIN},{XB=MIN},{XC=20.0},{XD=13.5},{XE=12.8},{XF=MIN},{XG=MIN},{XH=MIN},{XI=60.0},{NDM=MIN},{ST=0.00},{NDM1=20.0},{ST1=35.00},{A4=0},{A5=275},{A6=20},{A7=175},{B1=25},{B2=120},{B3=110},{B4=60},{B5=50},{B6=40.500},{AGEW=0},{KDM=MIN},{KDM1=MIN},{XJ=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XK=MIN},{XL=MIN},{XM=MIN},{XN=MIN},{XO=MIN},{XP=MIN},{XQ=MIN},{XR=MIN},{XS=MIN},{XT=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{XX1=MIN},{XA1=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D2
diameter
[mm]
D3
thread
[mm]
D4
thread
[mm]
D5
thread
[mm]
H
height
[mm]
H1
height
[mm]
H3
Hohe
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
L11
Length
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0803.100030050
K0803.100030050
20
M12
M10
M12
500
50
15
300
81
250
200
0
150
100
40
0
0
115.000
Yes
84662020
4059245493777
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100040050
K0803.100040050
20
M16
M12
M16
500
50
18
400
151
320
300
200
200
150
55
0
25
170.000
Yes
84662020
4059245493784
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100040065
K0803.100040065
20
M16
M12
M16
650
50
18
400
151
320
300
200
200
150
55
0
25
215.000
Yes
84662020
4059245493791
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100050060
K0803.100050060
20
M16
M12
M16
600
50
18
500
201
400
200
0
250
200
75
0
25
270.000
Yes
84662020
4059245493807
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100050075
K0803.100050075
20
M16
M12
M16
750
50
18
500
201
400
200
0
250
200
75
0
25
350.000
Yes
84662020
4059245493814
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100063070
K0803.100063070
25
M16
M16
M16
700
50
18
630
251
500
400
0
315
200
100
0
25
445.000
Yes
84662020
4059245493821
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100063085
K0803.100063085
25
M16
M16
M16
850
50
18
630
251
500
400
0
315
200
100
0
25
520.000
Yes
84662020
4059245493838
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100080080
K0803.100080080
25
M16
M16
M16
800
50
18
800
301
640
600
400
400
300
135
0
25
675.000
Yes
84662020
4059245493845
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100080100
K0803.100080100
25
M16
M16
M16
1000
50
18
800
301
640
600
400
400
300
135
0
25
815.000
Yes
84662020
4059245493852
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100100100
K0803.100100100
25
M20
M20
M16
1000
55
18
1000
351
800
400
200
500
400
165
600
25
1162.000
Yes
84662020
4059245493869
98% Warenverfügbarkeit. N...
31.12.2099
K0803.100100125
K0803.100100125
25
M20
M20
M16
1250
55
18
1000
351
800
400
200
500
400
165
600
25
1377.000
Yes
84662020
4059245493876
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성