Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0800 - Baseplates, grey cast iron with T-slots
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01126_3.prj},{NB=K0800.31460120},{B=600},{H=60},{H4=23},{L=1200},{L6=1100},{L9=100},{BN=14},{NL=11},{NB1=5},{D2=30},{ANZAHL=288},{GEW=264.000},{AUSFX=2},{VERS=1.000},{XA=23.0},{XB=28.0},{XC=9.0},{XD=50.0},{XE=1.6},{XF=0.6},{XG=0.0},{XH=0.0},{XI=0.0},{NDM=12.0},{ST=0.00},{NDM1=0.0},{ST1=0.00},{XX=0.0},{BESTKIPP=K0800.31460120},{MATERIAL=Grauguss},{AUSF=mit T-Nut},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245492671},{FILTER=KIPP,},{ZGT1=Rasterbohrung},{ZGT2=Positionierbohrung},{ZGT3=Durchgangsbohrung für Zylinderschraube DIN 912, M16},{ZGT4=Durchgangsbohrung für Zylinderschraube DIN 912, M12}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
B
width
[mm]
H
height
[mm]
H4
height
[mm]
L
Length
[mm]
L6
Length
[mm]
L9
distance
[mm]
BN
T-Nutenbreite
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
NB1
Reihen in Y-Richtung
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0800.31440060
K0800.31440060
Grey cast iron
400
60
23
600
500
100
14
5
3
105.000
Yes
84662020
4059245492619
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31450060
K0800.31450060
Grey cast iron
500
60
23
600
500
100
14
5
4
115.000
Yes
84662020
4059245492626
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31460060
K0800.31460060
Grey cast iron
600
60
23
600
500
100
14
5
5
130.000
Yes
84662020
4059245492633
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31440080
K0800.31440080
Grey cast iron
400
60
23
800
700
100
14
7
3
117.000
Yes
84662020
4059245492640
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31445090
K0800.31445090
Grey cast iron
450
60
23
900
800
100
14
8
3
168.000
Yes
84662020
4059245492657
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31450100
K0800.31450100
Grey cast iron
500
60
23
1000
900
100
14
9
4
198.000
Yes
84662020
4059245492664
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31460120
K0800.31460120
Grey cast iron
600
60
23
1200
1100
100
14
11
5
264.000
Yes
84662020
4059245492671
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31840060
K0800.31840060
Grey cast iron
400
75
30
600
500
100
18
5
3
118.000
Yes
84662020
4059245492688
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31850060
K0800.31850060
Grey cast iron
500
75
30
600
500
100
18
5
4
147.000
Yes
84662020
4059245492695
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31860060
K0800.31860060
Grey cast iron
600
75
30
600
500
100
18
5
5
173.000
Yes
84662020
4059245492701
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31840080
K0800.31840080
Grey cast iron
400
75
30
800
700
100
18
7
3
151.000
Yes
84662020
4059245492718
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31845090
K0800.31845090
Grey cast iron
450
75
30
900
800
100
18
8
3
182.000
Yes
84662020
4059245492725
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31850100
K0800.31850100
Grey cast iron
500
75
30
1000
900
100
18
9
4
228.000
Yes
84662020
4059245492732
98% Warenverfügbarkeit. N...
31.12.2099
K0800.31860120
K0800.31860120
Grey cast iron
600
75
30
1200
1100
100
18
11
5
322.000
Yes
84662020
4059245492749
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성