Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0678 - Levelling feet
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/k0678.prj},{NB=K0678.06010X060},{D=60},{H=15.0},{L=60.0},{SW=17},{GEW=0.0971},{EAN=4059245201020},{NDM=10.0},{XA=2.5},{XB=6.2},{XC=33.0},{XD=15.0},{XE=2.5},{XF=26.0},{XG=17.0},{XH=4.0},{XI=5.0},{XJ=8.0},{XK=3.0},{XL=1.0},{XM=4.0},{XN=0.5},{XO=4.0},{XP=46.0},{XQ=5.5},{TYP=1.000},{BESTKIPP=K0678.06010X060},{AUSF=ohne Bohrung},{A=-},{D1=M10},{D2=-},{H1=75},{BELASTUNG=3,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
diameter
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
SW
width across flats
[mm]
BELASTUNG
Load capacity max. kN (static load only)
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0678.03008X016
K0678.03008X016
without borehole
-
30
M8
-
11.0
27
16.0
13
2,5
0.0175
Yes
73181900
4059245200597
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03008X020
K0678.03008X020
without borehole
-
30
M8
-
11.0
31
20.0
13
2,5
0.0189
Yes
73181900
4059245200603
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03008X030
K0678.03008X030
without borehole
-
30
M8
-
11.0
41
30.0
13
2,5
0.0224
Yes
73181900
4059245200610
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03008X040
K0678.03008X040
without borehole
-
30
M8
-
11.0
51
40.0
13
2,5
0.0248
Yes
73181900
4059245200627
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03008X050
K0678.03008X050
without borehole
-
30
M8
-
11.0
61
50.0
13
2,5
0.0284
Yes
73181900
4059245200634
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03010X016
K0678.03010X016
without borehole
-
30
M10
-
12.5
28.5
16.0
17
3,5
0.0272
Yes
73181900
4059245200641
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03010X020
K0678.03010X020
without borehole
-
30
M10
-
12.5
32.5
20.0
17
3,5
0.0282
Yes
73181900
4059245200658
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03010X030
K0678.03010X030
without borehole
-
30
M10
-
12.5
42.5
30.0
17
3,5
0.0336
Yes
73181900
4059245200665
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03010X040
K0678.03010X040
without borehole
-
30
M10
-
12.5
52.5
40.0
17
3,5
0.0371
Yes
73181900
4059245200672
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03010X050
K0678.03010X050
without borehole
-
30
M10
-
12.5
62.5
50.0
17
3,5
0.0432
Yes
73181900
4059245200689
31.12.2099
98% Warenverfügbarkeit. N...
K0678.03010X060
K0678.03010X060
without borehole
-
30
M10
-
12.5
72.2
60.0
17
3,5
0.0484
Yes
73181900
4059245200696
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04008X016
K0678.04008X016
without borehole
-
40
M8
-
11.0
27
16.0
13
2,5
0.0262
Yes
73181900
4059245200702
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04008X020
K0678.04008X020
without borehole
-
40
M8
-
11.0
31
20.0
13
2,5
0.0266
Yes
73181900
4059245200719
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04008X030
K0678.04008X030
without borehole
-
40
M8
-
11.0
41
30.0
13
2,5
0.0301
Yes
73181900
4059245200726
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04008X040
K0678.04008X040
without borehole
-
40
M8
-
11.0
51
40.0
13
2,5
0.0334
Yes
73181900
4059245200733
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04008X050
K0678.04008X050
without borehole
-
40
M8
-
11.0
61
50.0
13
2,5
0.0365
Yes
73181900
4059245200740
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04010X016
K0678.04010X016
without borehole
-
40
M10
-
11.0
27
16.0
17
3,5
0.0349
Yes
73181900
4059245200757
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04010X020
K0678.04010X020
without borehole
-
40
M10
-
11.0
31
20.0
17
3,5
0.0369
Yes
73181900
4059245200764
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04010X030
K0678.04010X030
without borehole
-
40
M10
-
11.0
41
30.0
17
3,5
0.0415
Yes
73181900
4059245200771
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04010X040
K0678.04010X040
without borehole
-
40
M10
-
11.0
51
40.0
17
3,5
0.0483
Yes
73181900
4059245200788
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04010X050
K0678.04010X050
without borehole
-
40
M10
-
11.0
61
50.0
17
3,5
0.0512
Yes
73181900
4059245200795
31.12.2099
98% Warenverfügbarkeit. N...
K0678.04010X060
K0678.04010X060
without borehole
-
40
M10
-
11.0
71
60.0
17
3,5
0.0555
Yes
73181900
4059245200801
31.12.2099
98% Warenverfügbarkeit. N...
K0678.05008X016
K0678.05008X016
without borehole
-
50
M8
-
12.5
28.5
16.0
13
2,5
0.0425
Yes
73181900
4059245200818
31.12.2099
98% Warenverfügbarkeit. N...
K0678.05008X020
K0678.05008X020
without borehole
-
50
M8
-
12.5
32.5
20.0
13
2,5
0.0433
Yes
73181900
4059245200825
31.12.2099
98% Warenverfügbarkeit. N...
K0678.05008X030
K0678.05008X030
without borehole
-
50
M8
-
12.5
42.5
30.0
13
2,5
0.0459
Yes
73181900
4059245200832
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성