Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0015 - Hook clamps with collar
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Hook clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/sapannhaken/04373_asmtab.prj},{NB=K0015.1206050},{D=32},{H1=10},{H2=29},{H3=11},{H4=12},{H5=30},{B=18},{C=40},{R=60},{SW=36},{ANZM=45},{F=11.7},{GEW=0.5346},{EAN=4059245031160},{D1D=18.000},{D1SW=10.000},{NDM=12},{ST=1.75},{XA=9.40},{HH=50.000},{H6=65},{BESTKIPP=K0015.12060},{D1=M 12},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{PPATH=04373_schb.prj},{EOL=31.12.2099},{H=50}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
H1
height of hexagon
[mm]
H2
height
[mm]
H3
height of bolt head
[mm]
H4
height
[mm]
H5
height
[mm]
B
width of cone point
[mm]
C
width
[mm]
R
Radius of cone point
[mm]
SW
Width across flats
[mm]
ANZM
tightening torque
[max. Nm]
F
Clamping force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0015.08020
K0015.08020
22
M 8
6
14
2
7
19
10
25
20
22
20
7.9
0.1315
Yes
84662080
4059245031085
31.12.2099
98% Warenverfügbarkeit. N...
K0015.08025
K0015.08025
22
M 8
6
14
2
7
19
10
25
25
22
20
7.3
0.1361
Yes
84662080
4059245031092
31.12.2099
98% Warenverfügbarkeit. N...
K0015.08030
K0015.08030
22
M 8
6
14
2
7
19
10
25
30
22
20
6.7
0.1457
Yes
84662080
4059245031108
31.12.2099
98% Warenverfügbarkeit. N...
K0015.08120
K0015.08120
22
M 8
16
14
2
7
19
10
25
20
22
20
7.9
0.1642
Yes
84662080
4059245031115
31.12.2099
98% Warenverfügbarkeit. N...
K0015.08125
K0015.08125
22
M 8
16
14
2
7
19
10
25
25
22
20
7.3
0.1688
Yes
84662080
4059245031122
31.12.2099
98% Warenverfügbarkeit. N...
K0015.08130
K0015.08130
22
M 8
16
14
2
7
19
10
25
30
22
20
6.7
0.1779
Yes
84662080
4059245031139
31.12.2099
98% Warenverfügbarkeit. N...
K0015.12040
K0015.12040
32
M 12
10
27
11
10
30
18
40
40
36
45
13.5
0.4362
Yes
84662080
4059245031146
31.12.2099
98% Warenverfügbarkeit. N...
K0015.12050
K0015.12050
32
M 12
10
29
11
12
30
18
40
50
36
45
12.6
0.5032
Yes
84662080
4059245031153
31.12.2099
98% Warenverfügbarkeit. N...
K0015.12060
K0015.12060
32
M 12
10
29
11
12
30
18
40
60
36
45
11.7
0.5346
Yes
84662080
4059245031160
31.12.2099
98% Warenverfügbarkeit. N...
K0015.12140
K0015.12140
32
M 12
25
27
11
10
30
18
40
40
36
45
13.5
0.5677
Yes
84662080
4059245031177
31.12.2099
98% Warenverfügbarkeit. N...
K0015.12150
K0015.12150
32
M 12
25
29
11
12
30
18
40
50
36
45
12.6
0.6349
Yes
84662080
4059245031184
31.12.2099
98% Warenverfügbarkeit. N...
K0015.12160
K0015.12160
32
M 12
25
29
11
12
30
18
40
60
36
45
11.7
0.6677
Yes
84662080
4059245031191
31.12.2099
98% Warenverfügbarkeit. N...
K0015.16040
K0015.16040
36
M 16
10
36
15
15
30
22
40
40
36
60
13.4
0.6597
Yes
84662080
4059245031207
31.12.2099
98% Warenverfügbarkeit. N...
K0015.16050
K0015.16050
36
M 16
10
36
15
16
30
22
40
50
36
60
12.4
0.7004
Yes
84662080
4059245031214
31.12.2099
98% Warenverfügbarkeit. N...
K0015.16060
K0015.16060
36
M 16
10
36
15
16
30
22
40
60
36
60
12.0
0.7505
Yes
84662080
4059245031221
31.12.2099
98% Warenverfügbarkeit. N...
K0015.16140
K0015.16140
36
M 16
25
36
15
15
30
22
40
40
36
60
13.4
0.7671
Yes
84662080
4059245031238
31.12.2099
98% Warenverfügbarkeit. N...
K0015.16150
K0015.16150
36
M 16
25
36
15
16
30
22
40
50
36
60
12.4
0.8714
Yes
84662080
4059245031245
31.12.2099
98% Warenverfügbarkeit. N...
K0015.16160
K0015.16160
36
M 16
25
36
15
16
30
22
40
60
36
60
12.0
0.8714
Yes
84662080
4059245031252
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성