카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
Uni-Dicht (metric/Gas) - Cable gland brass with metric and tariff gas pipe connecting thread
Hugro
Cable Glands, metallic
Brass
Powered by
CAD모델 선택
{hugro/metallischekabelverschraubungen/messing/uni_dicht_103_00_m_2.prj},{NB=HUGRO 103.5032-(10-)},{ARTNR=103.5032},{G=M50x1.5},{ANENN=50.000},{MATERIAL=Messing, vernickelt},{GL=10},{DVAL=$D1.,15},{D1=10.000},{ARTNR1=25056d},{ARTNR2=85056.000},{DICHTEINSATZ=},{DICHTVAL= '', 'TPE', 'i', 'LSR', 'p', 'TPE-V'},{INFO=INFO PDF},{DI=32},{DICHTMIN=27.000},{DICHTMAX=32.000},{FC=an},{H=28.0},{SW1=54x58},{SW1S=54.000},{SW1E=58.000},{SW2=50x53.5},{SW2S=50.000},{SW2E=53.500},{VPE=5},{R=4.000},{GEWICHT=MIN},{ZTN=74122000},{GPS=0.189},{P=1.50},{VER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
MATERIAL
Screwed connection bodies
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
H
Build height
[mm]
SW1
Spanner-width
[mm]
SW2
Spanner-width
[mm]
ZTN
Custom tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 103.0603
103.0603
M6x0.75
Brass gland
3 - 2.5
14.0
8.0x9.0
8.0x9,.0
74122000
0.004
HUGRO 103.0805
103.0805
M8x1
Brass gland
4.5 - 3
15.5
11.0x12.2
11.0x12.2
74122000
0.004
HUGRO 103.10S7
103.10S7
M10x1
Brass gland
6.5 - 4
19.5
14x15.5
14x15.5
74122000
0.014
HUGRO 103.1007
103.1007
M10x1.5
Brass gland
6.5 - 4
19.5
14x15.5
14x15.5
74122000
0.000
HUGRO 103.1507
103.1507
M12x1.5
Brass gland
6.5 - 4
20.0
14x15.5
14x15.5
74122000
0.013
HUGRO 103.1707
103.1707
M16x1.5
Brass gland
6.5 - 4
20.0
18x20
17x18.9
74122000
0.021
HUGRO 103.1708
103.1708
M16x1.5
Brass gland
8 - 5
20.0
18x20
17x18.9
74122000
0.021
HUGRO 103.1710
103.1710
M16x1.5
Brass gland
9.5 - 6.5
20.0
18x20
17x18.9
74122000
0.021
HUGRO 103.2307
103.2307
M20x1.5
Brass gland
6.5 - 4
20.0
22x24.4
22x24.4
74122000
0.032
HUGRO 103.2308
103.2308
M20x1.5
Brass gland
8 - 5
20.0
22x24.4
22x24.4
74122000
0.032
HUGRO 103.2310
103.2310
M20x1.5
Brass gland
9.5 - 6.5
20.0
22x24.4
22x24.4
74122000
0.032
HUGRO 103.2311
103.2311
M20x1.5
Brass gland
10.5 - 7
20.0
22x24.4
22x24.4
74122000
0.032
HUGRO 103.2313
103.2313
M20x1.5
Brass gland
13 - 9
20.0
22x24.4
22x24.4
74122000
0.031
HUGRO 103.2507
103.2507
M25x1.5
Brass gland
6.5 - 4
21.0
28x31.2
24x26.7
74122000
0.055
HUGRO 103.2508
103.2508
M25x1.5
Brass gland
8 - 5
21.0
28x31.2
24x26.7
74122000
0.055
HUGRO 103.2510
103.2510
M25x1.5
Brass gland
9.5 - 6.5
21.0
28x31.2
24x26.7
74122000
0.055
HUGRO 103.2511
103.2511
M25x1.5
Brass gland
10.5 - 7
21.0
28x31.2
24x26.7
74122000
0.055
HUGRO 103.2513
103.2513
M25x1.5
Brass gland
13 - 9
21.0
28x31.2
24x26.7
74122000
0.055
HUGRO 103.2516
103.2516
M25x1.5
Brass gland
15.5 - 11.5
21.0
28x31.2
24x26.7
74122000
0.055
HUGRO 103.3211
103.3211
M32x1.5
Brass gland
10.5 - 7
25.0
35x38.5
30x33.5
74122000
0.095
HUGRO 103.3213
103.3213
M32x1.5
Brass gland
13 - 9
25.0
35x38.5
30x33.5
74122000
0.095
HUGRO 103.3216
103.3216
M32x1.5
Brass gland
15.5 - 11.5
25.0
35x38.5
30x33.5
74122000
0.095
HUGRO 103.3218
103.3218
M32x1.5
Brass gland
18 - 14
25.0
35x38.5
30x33.5
74122000
0.095
HUGRO 103.3221
103.3221
M32x1.5
Brass gland
20.5 - 17
25.0
35x38.5
30x33.5
74122000
0.095
HUGRO 103.4016
103.4016
M40x1.5
Brass gland
15.5 - 11.5
25.0
43x47.3
40x43.5
74122000
0.146
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성