카탈로그: Bossard Inch
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48272 - Slotted hex washer head taptite thread forming screws, Coarse thread, Steel, Case Hardened, Zinc Clear Plated Chromated and Waxed (SAE J81)
Bossard Inch
PT, Tapping, Thread forming screws
Thread forming screws
Powered by
CAD모델 선택
{bossard_inch/pt_tapping_thr_form_screw/thread_forming_screws/bn_48272.prj},{NB=BN 48272 3400904 slotted hex washer head taptite thread forming screw 0.25x0.375},{CNSORDERNO=3400904},{BNARTNR=3400904},{BNNORM1=SAE J81},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Case Hardened},{BNSURFACE=Zinc Clear Plated Chromated and Waxed},{NS=1/4},{NS1=0.2500},{TT=.250-20},{P1=20},{L=0.375},{AMAX=0.375},{AMIN=0.367},{WMIN=0.409},{HMAX=0.190},{HMIN=0.172},{JMAX=0.075},{JMIN=0.064},{TMAX=0.101},{TMIN=0.083},{FMIN=0.103},{C=0.2490},{D=0.2400},{G=0.206}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[인치]
TT
Thread Type
ⁿ/ₐ
L
Length
[인치]
LG
Grip Length
[인치]
LT
Thread Length
[인치]
AMAX
Width Across Flats - Max.
[인치]
AMIN
Width Across Flats - Min.
[인치]
WMIN
Width Across Corners - Min.
[인치]
HMAX
Head Height - Max.
[인치]
HMIN
Head Height - Min.
[인치]
JMAX
Slot Width - Max.
[인치]
JMIN
Slot Width - Min.
[인치]
TMAX
Slot Depth - Max.
[인치]
TMIN
Slot Depth - Min.
[인치]
FMIN
Protrusion Beyond Gaging Ring - Min.
[인치]
BN 48272 3446448 slotted ...
3446448
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
.190-24
0.500
0.083
0.417
0.312
0.305
0.340
0.120
0.105
0.060
0.050
0.072
0.057
0.063
BN 48272 3446449 slotted ...
3446449
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
.190-24
0.625
0.083
0.542
0.312
0.305
0.340
0.120
0.105
0.060
0.050
0.072
0.057
0.063
BN 48272 3446450 slotted ...
3446450
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
.190-24
0.750
0.083
0.667
0.312
0.305
0.340
0.120
0.105
0.060
0.050
0.072
0.057
0.063
BN 48272 3446454 slotted ...
3446454
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
.190-24
1.000
0.083
0.917
0.312
0.305
0.340
0.120
0.105
0.060
0.050
0.072
0.057
0.063
BN 48272 3446455 slotted ...
3446455
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
.190-24
1.250
0.083
1.167
0.312
0.305
0.340
0.120
0.105
0.060
0.050
0.072
0.057
0.063
BN 48272 3446456 slotted ...
3446456
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
#10
.190-24
1.500
0.083
1.417
0.312
0.305
0.340
0.120
0.105
0.060
0.050
0.072
0.057
0.063
BN 48272 3400904 slotted ...
3400904
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
.250-20
0.375
0.100
0.275
0.375
0.367
0.409
0.190
0.172
0.075
0.064
0.101
0.083
0.103
BN 48272 3400905 slotted ...
3400905
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
.250-20
0.500
0.100
0.400
0.375
0.367
0.409
0.190
0.172
0.075
0.064
0.101
0.083
0.103
BN 48272 3400906 slotted ...
3400906
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
.250-20
0.625
0.100
0.525
0.375
0.367
0.409
0.190
0.172
0.075
0.064
0.101
0.083
0.103
BN 48272 3400907 slotted ...
3400907
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
.250-20
0.750
0.100
0.650
0.375
0.367
0.409
0.190
0.172
0.075
0.064
0.101
0.083
0.103
BN 48272 3400908 slotted ...
3400908
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
.250-20
1.000
0.100
0.900
0.375
0.367
0.409
0.190
0.172
0.075
0.064
0.101
0.083
0.103
BN 48272 3400909 slotted ...
3400909
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
.250-20
1.250
0.100
1.150
0.375
0.367
0.409
0.190
0.172
0.075
0.064
0.101
0.083
0.103
BN 48272 3400910 slotted ...
3400910
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
.250-20
1.438
0.100
1.338
0.375
0.367
0.409
0.190
0.172
0.075
0.064
0.101
0.083
0.103
BN 48272 3400911 slotted ...
3400911
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
.250-20
1.500
0.100
1.400
0.375
0.367
0.409
0.190
0.172
0.075
0.064
0.101
0.083
0.103
BN 48272 3400912 slotted ...
3400912
SAE J81
Steel
Case Hardened
Zinc Clear Plated Chromat...
1/4
.250-20
1.750
0.100
1.650
0.375
0.367
0.409
0.190
0.172
0.075
0.064
0.101
0.083
0.103
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성