피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
DuraMate AHDM
Amphenol
Amphenol Sine
A Series - Thermoplastic Connectors
DuraMate
Powered by
CAD모델 선택
A112263-90 - Nut, AHDM Series, Size 24
10.05.2022
A112264 - Lockwasher, AHDM Series, Size 24
10.05.2022
A114020-90 - Nut, AHDM Series, Size 18
10.05.2022
A114021 - Lockwasher, AHDM Series, Size 18
10.05.2022
ADHM06-18-06 - DURAMATE, PLUG, SIZE 18, 6 PIN/SOCKET, NORMAL, SEAL, WIDE TH...
10.05.2022
AHDC34-18 - Protective Cap for Plug, AHDM Series, Size 18
10.05.2022
AHDC34-24 - Protective Cap for Plug, AHDM Series, Size 24
10.05.2022
AHDC36-24 - Protective Cap for Receptracle, AHDM Series, Size 24
10.05.2022
AHDM_04_18_14_059 - AHDM04-18-14-059
10.05.2022
AHDM_04_18_20_059 - AHDM-04-18-20-059
10.05.2022
AHDM04_24_07 - Receptacle, Size 24, 7 Positions, Pin/Socket, Standard/Norma...
10.05.2022
AHDM04_24_09_059 - AHDM04-24-09-059
10.05.2022
AHDM04_24_21_059 - Receptacle Kit, shell size 24, 21 positions, socket, red...
10.05.2022
AHDM04_24_23_059 - Receptacle Kit, shell size 24, 23 positions, socket, red...
10.05.2022
AHDM04_24_23_059 - Receptacle Kit, shell size 24, 27 positions, pin, reduce...
10.05.2022
AHDM04-18-06 - DuraMate, Plug, Size 18, 6 Pin/Socket, Normal seal, Wide THD...
10.05.2022
AHDM04-18-06PN-059 - AHDM04 Receptacle Kit, Shell Size 18, 6 Positions
10.05.2022
AHDM04-18-08 - DuraMate, Plug, Size 18, 8 Pin/Socket, Normal seal/Reduced s...
10.05.2022
AHDM04-18-08PN-059 - AHDM04 Receptacle Kit, Shell Size 18, 8 Positions
10.05.2022
AHDM04-18-14 - DuraMate, Plug, Size 18, 14 Pin/Socket, Normal seal/Reduced ...
10.05.2022
AHDM04-18-20 - DuraMate, Plug, Size 18, 20 Pin/Socket, Normal seal/Reduced ...
10.05.2022
AHDM04-18-21 - DuraMate, Receptable, Size 18, 21 Pin, Normal seal, Wide THD...
10.05.2022
AHDM04-18-21PN-059 - AHDM04 Receptacle Kit, Shell Size 18, 21 Positions
10.05.2022
AHDM04-24-07PN-059 - AHDM04 Receptacle Kit, Shell Size 24, 7 Positions
10.05.2022
AHDM04-24-09 - Receptacle, Size 24, 18 Positions, Pin/Socket, Reduced Diame...
10.05.2022
AHDM04-24-16 - 16 Position Receptacle, Size 24, Pin/Socket, Standard arrang...
10.05.2022
AHDM04-24-16-059 - Receptacle Kit, shell size 24, 16 positions, pin,reduced...
10.05.2022
AHDM04-24-18 - Duramate, Receptable, Size 24, 18 Pin/Socket, Normal seal/R...
10.05.2022
AHDM04-24-18-059 - Receptacle Kit, shell size 24, 18 positions, socket, red...
10.05.2022
AHDM04-24-19 - Duramate, Receptable, Size 24, 19 Pin/Socket, Normal seal/R...
10.05.2022
AHDM04-24-19-059 - Receptacle Kit, shell size 24, 19 positions, socket, red...
10.05.2022
AHDM04-24-21 - Duramate, Receptable, Size 24, 21 Pin/Socket, Normal seal/R...
10.05.2022
AHDM04-24-23 - Duramate, Receptable, Size 24, 23 Pin/Socket, Normal seal/R...
10.05.2022
AHDM04-24-27 - Duramate, Receptable, Size 24, 27 Pin/Socket, Reduced seal,...
10.05.2022
AHDM04-24-29 - Duramate, Receptable, Size 24, 29 Pin/Socket, Reduced seal,...
10.05.2022
AHDM04-24-29-059 - Receptacle Kit, shell size 24, 29 positions, pin, reduce...
10.05.2022
AHDM04-24-31 - Receptacle, Size 24, 31 Positions, Pin/Socket, Reduced Diame...
10.05.2022
AHDM04-24-31-059 - Receptacle Kit, shell size 24, 31 positions, socket, red...
10.05.2022
AHDM04-24-35 - Receptacle, Size 24, 35 Positions, Pin/Socket, Reduced Diame...
10.05.2022
AHDM04-24-35-059 - Receptacle Kit, shell size 24, 35 positions, pin, reduce...
10.05.2022
AHDM04-24-47 - Receptacle, Size 24, 47 Positions, Pin/Socket, Reduced Diamt...
10.05.2022
AHDM04-24-47-059 - Receptacle Kit, shell size 24, 47 positions, pin, reduce...
10.05.2022
ahdm06_24_16pn_059_asmcfg.prj
10.05.2022
AHDM06-18-06PN-059 - AHDM06 Plug Kit, Shell Size 18, 6 Positions
10.05.2022
AHDM06-18-08 - PLUG, 18 SIZE 08 PIN/REDUCED, WIDE THREAD
10.05.2022
AHDM06-18-08PN-059 - AHDM06 Plug Kit, Shell Size 18, 8 Positions
10.05.2022
AHDM06-18-14 - AHDM06-18-14 Plug, Size 18, 14 Positions, Pin/Socket , Stand...
10.05.2022
AHDM06-18-14PN-059 - AHDM06 Plug Kit, Shell Size 18, 14 Positions
10.05.2022
AHDM06-18-20 - Plug, Size 18, 20 Positions, Pin/Socket, Standard/Reduced Se...
10.05.2022
AHDM06-18-20PN-059 - AHDM06 Plug Kit, Shell Size 18, 20 Positions
10.05.2022
AHDM06-18-21 - Plug, Size 18, 21 Positions, Pin/Socket, Standard Seal, Wide...
10.05.2022
AHDM06-18-21SN-059 - AHDM06 Plug Kit, Shell Size 18, 21 Positions
10.05.2022
AHDM06-24-07 - Plug, Size 24, 7 Positions, Pin/Socket, Standard/Normal Seal...
10.05.2022
AHDM06-24-07PN-059 - AHDM06 Plug Kit, Shell Size 24, 7 Positions
10.05.2022
AHDM06-24-09 - Plug, Size 24, 9 Positions, Pin/Socket, Reduced Diameter Sea...
10.05.2022
AHDM06-24-09PR-059 - AHDM06 Plug Kit, Shell Size 24, 9 Positions
10.05.2022
AHDM06-24-18 - Plug, Size 24, 18 Positions, Normal Diameter/Reduced Diamete...
10.05.2022
AHDM06-24-18 - Plug, Size 24, 18 Positions, Normal Diameter/Reduced Diamete...
10.05.2022
AHDM06-24-18PN-059 - AHDM06 Plug Kit, Shell Size 24, 18 Positions
10.05.2022
AHDM06-24-19SR-059 - AHDM06 Plug Kit, Shell Size 24, 19 Positions Socket
10.05.2022
AHDM06-24-21 - Plug, Size 24, 21 Position, Pin/Socket, Reduced Diametre Sea...
10.05.2022
AHDM06-24-21PN-059 - AHDM06 Plug Kit, Shell Size 24, 21 Positions
10.05.2022
AHDM06-24-23 - Plug, Size 24, 23 Positions, Pin/Socket, Reduced Diametre Se...
10.05.2022
AHDM06-24-23PN-059 - AHDM06 Plug Kit, Shell Size 24, 23 Positions
10.05.2022
AHDM06-24-27 - Plug, Size 24, 27 Positions, Pin/Socket, Reduced Diametre Se...
10.05.2022
AHDM06-24-27PR-059 - AHDM06 Plug Kit, Shell Size 24, 27 Positions
10.05.2022
AHDM06-24-29 - Plug, Size 24, 29 Positions, Pin/Socket, Reduced Diametre Se...
10.05.2022
AHDM06-24-29PR-059 - AHDM06 Plug Kit, Shell Size 24, 29 Positions
10.05.2022
AHDM06-24-31 - Plug, Size 24, 31 Positions, Pin/Socket, Reduced Diametre/Th...
10.05.2022
AHDM06-24-31PR-059 - AHDM06 Plug Kit, Shell Size 24, 31 Positions
10.05.2022
AHDM06-24-35 - Plug, Size 24, 35 Positions, Pin/Socket, Reduced Diametre Se...
10.05.2022
AHDM06-24-35PR-059 - AHDM06 Plug Kit, Shell Size 24, 35 Positions
10.05.2022
AHDM06-24-47 - Plug, Size 24, 47 Positions, Pin/Socket, Reduced dia. seal, ...
10.05.2022
AHDM06-24-47PR-059 - AHDM06 Plug Kit, Shell Size 24, 47 Positions
10.05.2022
AHDM36-18 - Protective Cap for Receptacle, AHDM Series, Size 18
10.05.2022
AHDMBS-18-001 - Backshell, Size 18, 180°, Tie Wrap End Bell
10.05.2022
AHDMBS-18-002 - Backshell, Size 18. AHDM Series, 2 PC.
10.05.2022
AHDMBS-18-059 - AHDMBS-18-059, Backshell with Camble Clamp, Size 18
10.05.2022
AHDMBS-18-SM01 - AHDMBS-18-SM01, Size 18, Backshell
10.05.2022
AHDMBS-24-001 - AHDMBS-24-001,Backshell, Size 24, 180°, Tie Wrap End Bell
10.05.2022
AHDMBS-24-002 - AHDMBS-24-002, Backshell, Size 24, AHDM Series, 2 PC
10.05.2022
AHDMBS-24-059 - AHDMBS-24-059, Backshell with Cable Clamp, Size 24
10.05.2022
AHDMBS-24-SM01 - AHDMBS-24-SM01, Size 24 Backshell, Metal
10.05.2022
AHDM-BS-NUT - AHDM-BS-24NUT Adapter for tube Backshell, AHDM, Size 18/24
10.05.2022
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진
추가 정보
권장 사항
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.