카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6829GF - Threaded flange
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Pneumatic swing clamps
Powered by
CAD모델 선택
{amf/scsp/910_schwenk/amf6829gf.prj},{NB=AMF93062},{BESTNR=93062},{GR=25},{PDF=PDF},{C=37},{D1=9},{D2=5.5},{D3=M40 x1,5},{H=9},{H1=6},{L=50},{GEW=80},{NDRD3=40.000},{CTN=84662020},{EAN=4020772093068},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
C
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Thread
[mm]
H
[mm]
H1
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
WT
Maintenance
ⁿ/ₐ
560065
560065
12
24
8
4.5
M25 x1,5
8
5
35
15
84662020
4020772021573
yes
no
14.06.2023
yes
see print and online medi...
560066
560066
16
29
8
4.5
M30 x1,5
8
5
40
18
84662020
4020772021597
yes
no
14.06.2023
yes
see print and online medi...
560067
560067
20
32
9
5.5
M35 x1.5
9
6
45
25
84662020
4020772021603
yes
no
14.06.2023
yes
see print and online medi...
93062
93062
25
37
9
5.5
M40 x1,5
9
6
50
80
84662020
4020772093068
yes
no
14.06.2023
yes
see print and online medi...
93070
93070
32
45
11
6.5
M50 x1,5
12
7
60
100
84662020
4020772093075
yes
no
14.06.2023
yes
see print and online medi...
93088
93088
40
50
11
6.5
M55 x1,5
12
7
65
120
84662020
4020772093082
yes
no
14.06.2023
yes
see print and online medi...
93096
93096
50
58
13
8.5
M65 x1,5
15
9
75
150
84662020
4020772093099
yes
no
14.06.2023
yes
see print and online medi...
93104
93104
63
70
13
8.5
M80 x1,5
15
9
88
200
84662020
4020772093105
yes
no
14.06.2023
yes
see print and online medi...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성