PSX24 to PSX64 - Pinion Shafts - 24, 32, 48 and 64 Pitch AGMA Quality 4 - Brass and Cold Rolled Steel 20° Pressure Angle
WMBerg
INCH
Gears
Pinion Shaft
Powered by
CAD模型選擇
{wmberg/b2000/gears/pinion_shaft/b164.prj},{NB=PSX48B-12},{PN=PSX48B-12},{DES=PINION SHAFT SPUR GEAR},{CN=Master Inch/Metric Catalog},{CP=B164},{MAT=Brass Alloy 360},{P=48},{PA=20},{N=12},{PD=0.2500},{OD=0.291},{D=0.187},{L=1.8125},{F=3/16},{F1=0.1875},{MM=0.0270}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
CP
Catalog Page No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number Of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
D
Shaft Diameter
[Inch]
F
Face Width
[Inch]
PSX24B-8
PSX24B-8
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
24
20
8
0.3333
0.416
0.187
5/16
PSX24B-9
PSX24B-9
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
24
20
9
0.3750
0.458
0.250
5/16
PSX24B-10
PSX24B-10
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
24
20
10
0.4167
0.500
0.250
5/16
PSX24B-12
PSX24B-12
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
24
20
12
0.5000
0.583
0.375
5/16
PSX24S-8
PSX24S-8
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Cold Rolled Steel
24
20
8
0.3333
0.416
0.187
5/16
PSX24S-9
PSX24S-9
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Cold Rolled Steel
24
20
9
0.3750
0.458
0.250
5/16
PSX24S-10
PSX24S-10
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Cold Rolled Steel
24
20
10
0.4167
0.500
0.250
5/16
PSX24S-12
PSX24S-12
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Cold Rolled Steel
24
20
12
0.5000
0.583
0.375
5/16
PSX32B-11
PSX32B-11
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
32
20
11
0.3438
0.406
0.250
1/4
PSX32B-12
PSX32B-12
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
32
20
12
0.3750
0.437
0.250
1/4
PSX32B-14
PSX32B-14
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
32
20
14
0.4375
0.500
0.312
1/4
PSX32B-15
PSX32B-15
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
32
20
15
0.4688
0.531
0.375
1/4
PSX32B-16
PSX32B-16
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
32
20
16
0.5000
0.562
0.375
1/4
PSX32S-11
PSX32S-11
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Cold Rolled Steel
32
20
11
0.3438
0.406
0.250
1/4
PSX32S-12
PSX32S-12
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Cold Rolled Steel
32
20
12
0.3750
0.437
0.250
1/4
PSX32S-14
PSX32S-14
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Cold Rolled Steel
32
20
14
0.4375
0.500
0.312
1/4
PSX32S-15
PSX32S-15
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Cold Rolled Steel
32
20
15
0.4688
0.531
0.375
1/4
PSX32S-16
PSX32S-16
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Cold Rolled Steel
32
20
16
0.5000
0.562
0.375
1/4
PSX48B-9
PSX48B-9
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
48
20
9
0.1875
0.230
0.125
3/16
PSX48B-10
PSX48B-10
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
48
20
10
0.2083
0.250
0.125
3/16
PSX48B-12
PSX48B-12
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
48
20
12
0.2500
0.291
0.187
3/16
PSX48B-14
PSX48B-14
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
48
20
14
0.2917
0.333
0.187
3/16
PSX48B-15
PSX48B-15
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
48
20
15
0.3125
0.353
0.250
3/16
PSX48B-16
PSX48B-16
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
48
20
16
0.3333
0.375
0.250
3/16
PSX48B-18
PSX48B-18
PINION SHAFT SPUR GEAR
Master Inch/Metric Catalo...
B164
Brass Alloy 360
48
20
18
0.3750
0.417
0.312
3/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表