目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMMU - Locknuts, EMMU, metric
WISKA
Brass accessories
Powered by
CAD模型選擇
{wiska/messing_zubehoer/emmu.prj},{NB=EMMU 25 10063144},{CNSORDERNO=10063144},{TL=3.5},{SW=30},{E1=33.5},{CNSQUANTITY=100},{WEIGHT=0.009},{NDM=25.000},{T=1.50},{TYP=EMMU 25},{D=M25x1.5},{CNSMAT=Brass nickel-plated},{ETEMP=-200°C to 250°C},{INFO=HTML},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Nein},{BAA351=Messing},{AAS484=Nein},{W=0.009},{TC=EMMU 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10063144/emmu-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10063144/emmu-25.html},{AAS460=M25},{BAA038=-200},{BAA039=250},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/},{AAQ326=https://www.wiska.com/en/30/pde/10063144/emmu-25.html},{AAO676=10063144},{CNS_ELECTRO_MATERIAL=brass nickel-plated}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Height
[mm]
SW
Key width
[mm]
E1
Width across corner
[mm]
CNSMAT
material
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EMMU 8 10106828
10106828
EMMU 8
M8x1.25
2.5
11
12.0
Brass nickel-plated
-200°C to 250°C
100
0.002
WISKA EMMU 12 10063141
10063141
EMMU 12
M12x1.5
2.8
15
16.5
Brass nickel-plated
-200°C to 250°C
100
0.002
WISKA EMMU 16 10063142
10063142
EMMU 16
M16x1.5
2.8
19
21.0
Brass nickel-plated
-200°C to 250°C
100
0.003
WISKA EMMU 20 10063143
10063143
EMMU 20
M20x1.5
3.0
24
27.0
Brass nickel-plated
-200°C to 250°C
100
0.005
WISKA EMMU 25 10063144
10063144
EMMU 25
M25x1.5
3.5
30
33.5
Brass nickel-plated
-200°C to 250°C
100
0.009
WISKA EMMU 32 10063145
10063145
EMMU 32
M32x1.5
4.0
36
40.0
Brass nickel-plated
-200°C to 250°C
100
0.011
WISKA EMMU 40 10063146
10063146
EMMU 40
M40x1.5
5.0
46
50.0
Brass nickel-plated
-200°C to 250°C
50
0.024
WISKA EMMU 50 10063147
10063147
EMMU 50
M50x1.5
5.0
60
65.0
Brass nickel-plated
-200°C to 250°C
50
0.047
WISKA EMMU 63 10063148
10063148
EMMU 63
M63x1.5
6.0
70
75.0
Brass nickel-plated
-200°C to 250°C
50
0.053
WISKA EMMU 75 10101777
10101777
EMMU 75
M75x1.5
8.0
80
89.0
Brass nickel-plated
-200°C to 250°C
1
0.070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表