Nederlands
English
6.80 1 - SLIDE VALVE
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/680_slide_valve_2.prj},{NB=6.80.161.2_(mechanical_high)},{CNSORDERNO=6.80.161.2},{LODDEST=mechanical},{LODLEVEL=high},{D1=160},{WAND=18.0},{D2=150.000},{D4=11.000},{Z1=55.000},{Z2=388.000},{Z4=240.000},{B=1000},{B1=86},{C=978},{D=1388},{E=163},{PMAX=0.5},{VERP=1},{CNSQUANTITY=1},{H=108.000},{CNSMASSEXACT=8100},{INFO=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
B
Height
[mm]
C
Height
[mm]
D
Height
[mm]
E
Height
[mm]
PMAX
Opening pressure max.
[bar]
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
6.80.111.1
6.80.111.1
110
500
478
788
107
0.5
1
4100
6.80.111.2
6.80.111.2
110
1000
978
1288
107
0.5
1
4680
6.80.111.3
6.80.111.3
110
1500
1478
1788
107
0.5
1
5300
6.80.111.4
6.80.111.4
110
2000
1978
2288
107
0.5
1
5960
6.80.161.1
6.80.161.1
160
500
478
888
163
0.5
1
7300
6.80.161.2
6.80.161.2
160
1000
978
1388
163
0.5
1
8100
6.80.161.3
6.80.161.3
160
1500
1478
1888
163
0.5
1
8600
6.80.161.4
6.80.161.4
160
2000
1978
2388
163
0.5
1
9300
6.80.201.1
6.80.201.1
200
500
478
950
200
0.5
1
12150
6.80.201.2
6.80.201.2
200
1000
978
1450
200
0.5
1
13050
6.80.201.3
6.80.201.3
200
1500
1478
1950
200
0.5
1
13890
6.80.201.4
6.80.201.4
200
2000
1978
2450
200
0.5
1
15060
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表