目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
Punch holding plate Type ARTS - Cutting element
Tecnorm
3 Cutting units
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/stempelhalteplatten_typ_arts.prj},{NB=ARTS.16},{BESTNR=ARTS.16},{INFO=Online PDF},{TYP=ART},{D=16.0},{A=54.0},{B=53.2},{G=15.9},{K=19.0},{R=14.3},{S=16.8},{U=31.750},{X=13.5},{Y=6.0},{SBG=M8},{GEW=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D
Diameter
[mm]
A
Length
[mm]
B
Height
[mm]
G
Height ±0.13
[mm]
K
Length ±0.13
[mm]
R
Radius
[mm]
S
Radius
[mm]
U
Length ±0.01
[mm]
X
Height ±0.01
[mm]
Y
Length ±0.01
[mm]
SBG
Screw size
ⁿ/ₐ
ARTS.10
ARTS.10
ART
10.0
44.5
43.7
11.1
19.0
9.5
12.0
26.925
9.0
7.5
M8
ARTS.13
ARTS.13
ART
13.0
50.8
50.0
14.3
19.0
12.7
15.2
29.970
12.0
6.5
M8
ARTS.16
ARTS.16
ART
16.0
54.0
53.2
15.9
19.0
14.3
16.8
31.750
13.5
6.0
M8
ARTS.20
ARTS.20
ART
20.0
60.3
59.5
17.5
19.0
17.5
20.0
33.530
16.5
5.0
M10
ARTS.25
ARTS.25
ART
25.0
69.9
69.1
19.8
23.8
22.2
24.7
40.640
22.0
7.0
M12
ARTS.32
ARTS.32
ART
32.0
69.9
69.1
19.8
23.8
22.2
24.7
40.640
22.0
7.0
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表